Page 11 MEAN WELL LED DRIVER CATALOG
P. 11








series 8~35W



Features
• Constant current mode • Economic, high reliability
• Universal AC input / Full range • Small and compact size
• No load power consumption <0.5W for APC-8 • Suitable for LED strip applications
• Withstand 300VAC surge input for 5 seconds (APC-25/35) •Protections:
• Fully isolated plastic case with IP42 level Short circuit / Over voltage (except for APC-8)
• Isolation class II, no F.G. • 2 years warranty
• Class 2 power unit / Pass LPS
(except for APC-8, APC-25-350 and APC-35-350/500)


APC-8 APC-12/16 APC-25/35





INPUT

OUTPUT

AC input voltage range 90~264VAC ; 127~370VDC
Cold start, APC-12: Cold start, 70A at 230VAC
AC inrush current (max.) Cold start, 45A at 230VAC
70A at 230VAC APC-16: Cold start, 45A at 230VAC
Over voltage protection None 110%~145% rated output voltage
Withstand voltage I/P-O/P: 3.75kVAC I/P-O/P: 3kVAC
O
Working temperature -30~+70 C (refer to output derating curve)
Vibration 10~500Hz, 2G 10 minutes /1 cycle, period for 60 minutes each along X, Y, Z axes
UL8750, EAC TP TC 004, UL8750, UL1310, EAC TP TC 004, UL8750 & UL1310(except for APC-
BIS 15885 approved;
BIS 15885 approved; 25-350 & APC-35-350/500), EAC TP
Safety standards BSEN62368-1(LVD), EN61347-1, Design refer to TUV EN61347-1; TC 004, BIS IS15885 approved,
BS EN61347-2-13 (LVD); GB19510.14, GB19510.1(optional)
GB19510.14, GB19510.1(optional) BS EN62368-1(LVD)
BS EN55032 class B, BS EN55024
BS EN61000-3-2 class A , BS EN61000-3-3, BS EN55032, BS EN55024
BS EN61000-3-2 class A,
EMC standards BS EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020;
BS EN61000-3-3, EAC TP TC 020,
B17743/17625.1(optional)
BS EN61000-4-2,3,4,5,6,8,11
Input UL rated, 18AWGx2C (15cm) UL rated, 18AWGx2C (15cm)
Connection
Output UL rated, 20AWGx2C (15cm) UL rated, 18AWGx2C (15cm)
Dimension (LxWxH)(mm) 60x 30x 23.5 77x 40x 29 84x 57x 29.5

APC-8 Series APC-25 Series (for 700 & 1050mA)
(optional) (for 500mA)
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
APC-8-250 16~32V, 250mA ±8% 350mV 82.5% APC-25-350 25~70V, 350mA ±8% 300mV 83%
APC-8-350 11~23V, 350mA ±8% 300mV 81.5%
APC-25-500 15~50V, 500mA ±8% 300mV 83%
APC-8-500 8~16V, 500mA ±8% 300mV 81%
APC-25-700 11~36V, 700mA ±8% 300mV 83%
APC-8-700 6~11V, 700mA ±8% 250mV 80%
APC-12 Series APC-25-1050 9~24V, 1050mA ±8% 300mV 83%
(optional)
Model No. Output Tol. R&N Effi.
APC-35 Series (for 700mA) (for 1050mA)
APC-12-350 9~36V, 350mA ±8% 300mV 82%
Model No. Output Tol. R&N Effi.
APC-12-700 9~18V, 700mA ±8% 250mV 80%
APC-35-350 28~100V,350mA ±8% 350mV 84%
APC-16 Series
(optional) APC-35-500 25~70V, 500mA ±8% 350mV 84%
Model No. Output Tol. R&N Effi.
APC-35-700 15~50V, 700mA ±8% 350mV 84%
APC-16-350 12~48V, 350mA ±8% 300mV 84%
APC-16-700 9~24V, 700mA ±8% 250mV 83% APC-35-1050 11~33V, 1050mA ±8% 350mV 84%
Note:1.These products are not intended for lighting applications in the EU.( In the EU NPF/LPF/XLG series are recommended)
2.For ccc certificate type.please contact MEAN WELL for details.
8
   6   7   8   9   10   11   12   13   14   15   16