Page 10 MEAN WELL LED DRIVER CATALOG
P. 10








series 8~35W



Features
• Constant voltage mode • Class 2 power unit / Pass LPS (except for APV-8)
• Universal AC input / Full range • Economic, high reliability
• No load power consumption <0.5W for APV-8 • Suitable for LED strip applications
• Withstand 300VAC surge input for 5 seconds (APV-25/35) •Protections: Short circuit / Overload / Over voltage
• Fully isolated plastic case with IP42 level • 2 years warranty
• Isolation class II, no F.G.


APV-8 APV-12/16 APV-25/35



INPUT

OUTPUT

AC input voltage range 90~264VAC ; 127~370VDC
APV-12: Cold start, 70A at 230VAC
AC inrush current (max.) Cold start, 70A at 230VAC Cold start, 45A at 230VAC
APV-16: Cold start, 50A at 230VAC
Overload protection >105% rated output power (110% ~160% for APV-35) hiccup mode, auto-recovery
Over voltage protection 115%~135% rated output voltage 110%~145% rated output voltage
Withstand voltage I/P-O/P: 3.75kVAC I/P-O/P: 3kVAC
O
Working temperature -30~+70 C (refer to output derating curve)
Vibration 10~500Hz, 2G 10 minutes /1 cycle, period for 60 minutes each along X, Y, Z axes
UL8750, BS EN61347-2-13 (LVD);
BIS IS15885(except for 5V); UL8750, ENEC BS EN61347-1/2-13; UL8750, EAC TP TC 004 approved,
EAC TP TC 004 approved;
Safety standards GB19510.14, GB19510.1, EAC TP TC BIS IS15885(except for 15V, 36V);
BS EN62368-1 (LVD) ,
BS EN61347-1,-2-13; GB19510.14, 004; BIS IS15885(except for 5V) BS EN62368-1 (LVD)
GB19510.1(optional)
BS EN55024đBS EN55032, BS EN61000-3-2 class A , BS EN55024, BS EN55032 classB,
BS EN61000-3-3, EAC TP TC 020, BS EN61000-3-2 class A,
EMC standards
BS EN61000-4-2,3,4,5,6,8,11, BS EN61547; GB17743, BS EN61000-3-3, EAC TP TC 020,
GB17625.1(optional) BS EN61000-4-2,3,4,5,6,8,11
Input UL rated, 18AWGx2C (15cm) UL rated, 18AWGx2C (15cm)
Connection
Output UL rated, 20AWGx2C (15cm) UL rated, 18AWGx2C (15cm)
Dimension (LxWxH)(mm) 60x 30x 23.5 77x 40x 29 84x 57x 29.5

APV-8 Series APV-25 Series
(except for 5 V) (optional) (except for 15/36V)
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
APV-8-5 5V, 0~1.4A ±5% 250mV 74% APV-25-5 5V, 0~3.5A ±5% 120mV 75.5%
APV-8-12 12V, 0~0.67A ±5% 250mV 80%
APV-25-12 12V, 0~2.1A ±5% 150mV 82.0%
APV-8-24 24V, 0~0.34A ±5% 300mV 81%
APV-25-15 15V, 0~1.68A ±5% 150mV 83.0%
APV-12 Series APV-25-24 24V, 0~1.05A ±5% 150mV 83.0%
(except for 15 V) (optional)
Model No. Output Tol. R&N Effi. APV-25-36 36V, 0~0.7A ±5% 150mV 84.0%
APV-12-5 5V, 0~2A ±5% 100mV 76%
APV-12-12 12V, 0~1A ±5% 120mV 82%
APV-12-15 15V, 0~0.8A ±5% 120mV 82% APV-35 Series
APV-12-24 24V, 0~0.5A ±5% 150mV 84% (except for 15/36V)
Model No. Output Tol. R&N Effi.
APV-16 Series APV-35-5 5V, 0~5A ±5% 120mV 76.5%
(except for 15 V) (optional)
Model No. Output Tol. R&N Effi. APV-35-12 12V, 0~3A ±5% 150mV 83.0%
APV-16-5 5V, 0~2.6A ±5% 100mV 76% APV-35-15 15V, 0~2.4A ±5% 150mV 84.0%
APV-16-12 12V, 0~1.25A ±5% 120mV 80%
APV-35-24 24V, 0~1.5A ±5% 180mV 84.0%
APV-16-15 15V, 0~1.00A ±5% 120mV 81%
APV-35-36 36V, 0~1.0A ±5% 180mV 85.0%
APV-16-24 24V, 0~0.67A ±5% 150mV 83%
Note: 1.These products are not intended for lighting applications in the EU.( In the EU NPF/LPF/XLG series are recommended)
2.For ccc certificate type.please contact MEAN WELL for details.
7
   5   6   7   8   9   10   11   12   13   14   15