Page 16 MEAN WELL LED DRIVER CATALOG
P. 16








series 60~150W



Features
• Constant current mode • Economic, high reliability
• LPC-60/100: 90~264VAC input • Suitable for LED-based decorative / architectural lighting,
LPC-150: 180~305VAC input only LED stage, theater lighting, and LED electronic displays
• High efficiency up to 90% • Protections: Short circuit / Over voltage /
• Fully encapsulated with IP67 level Over temperature (LPC-150 only)
• Isolation class II, no F.G. • 2 years warranty
• Class 2 power unit / Pass LPS (LPC-60)

LPC-60 LPC-100 LPC-150

INPUT
60W / 100W 150W


OUTPUT
60W / 100W 150W


AC input voltage range 90~264VAC; 127~370VDC 180~305VAC; 254~431VDC
AC inrush current (max.) Cold start, 60A at 230VAC Cold start, 75A at 230VAC Cold start, 40A at 230VAC

Over voltage protection 105%~135% 110%~135%
Withstand voltage I/P-O/P: 3kVAC

O
O
O
Working temperature -30~+70 C -25~+50 C -25~+50 C
Vibration 10 ~ 500Hz, 2G 10min./1cycle, period for 60min. each along X, Y, Z axes
IEC62368-1, UL1310, IEC62368-1, BS EN62368-1(LVD),
Safety standards
EAC TP TC 004 approved EAC TP TC 004 approved EAC TP TC 004 approved
BS EN55032 class B, BS EN55024, BS EN61000-3-2 class A, BS EN61000-3-3,
EMC standards
BS EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
Input UL rated, 18AWG x2C (60cm) UL rated, 18AWG x2C (30cm) UL rated, SJTW 18AWG x2C (30cm)
Connection
Output UL rated, 16AWG x2C (60cm) UL rated, 18AWG x2C (30cm) UL rated, SJTW 18AWG x2C (30cm)
Dimension (LxWxH)(mm) 162.5x 42.5x 32 190x 52x 37 191x 63x 37.5



LPC-60 Series LPC-150 Series
(for 1050mA & 1400mA) (for 1750mA)
Model No. Output Io Tol. R&N Effi. Model No. Output Io Tol. R&N Effi.
LPC-60-1050 9~48V, 1050mA ±5% 200mV 87% LPC-150-350 215~430V, 350mA ±5% 2.0V 90%
LPC-60-1400 9~42V, 1400mA ±5% 200mV 85%
LPC-150-500 150~300V, 500mA ±5% 1.5V 90%
LPC-60-1750 9~34V, 1750mA ±5% 200mV 87%
LPC-150-700 107~215V, 700mA ±5% 1.0V 90%
LPC-150-1050 72~144V, 1050mA ±5% 1.0V 90%
LPC-100 Series
Model No. Output Io Tol. R&N Effi. LPC-150-1400 54~108V, 1400mA ±5% 1.0V 90%
LPC-100-350 143~286V, 350mA ±5% 1.5V 90%
LPC-150-1750 43~86V, 1750mA ±5% 1.0V 90%
LPC-100-500 100~200V, 500mA ±5% 1.5V 90%
LPC-150-2100 36~72V, 2100mA ±5% 1.0V 90%
LPC-100-700 72~143V, 700mA ±5% 1.0V 90%
LPC-100-1050 48~96V, 1050mA ±5% 1.0V 90% LPC-150-2450 31~62V, 2450mA ±5% 1.0V 90%
LPC-100-1400 36~72V, 1400mA ±5% 1.0V 89.5%
LPC-150-2800 27~54V, 2800mA ±5% 1.0V 90%
LPC-100-1750 29~58V, 1750mA ±5% 1.0V 89.5%
LPC-150-3150 24~48V, 3150mA ±5% 1.0V 90%
LPC-100-2100 24~48V, 2100mA ±5% 1.0V 89%
Note: These products are not intended for lighting applications in the EU.( In the EU NPF/LPF/XLG series are recommended)

13
   11   12   13   14   15   16   17   18   19   20   21