Page 18 MEAN WELL LED DRIVER CATALOG
P. 18








series 40~90W



Features
• Constant voltage+constant current modes • D-Type: Built-in 3 in 1 dimming function
(D-Type: Constant current mode only) (0~10VDC, PWM signal or resistance)
• Universal AC input (90 to 305VAC) / Full range • IP67 Suitable for dry, damp, and wet location
• High efficiency up to 90% • Protections:
• No load power consumption <0.15W (<0.5W for D-Type) Short circuit / Over current / Over voltage / Over temperature
• Fully isolated plastic case with IP67 level • 5 years warranty
• Isolation class II, no F.G.
• Class 2 power unit [except for NPF-90(D)-12/15 & NPF-120(D)]
• Type HL LED Driver for use in Class I, Division 2 hazardous
location luminaires [except for NPF-90(D)]

OUTPUT NPF-40(D)/60(D) NPF-90(D)
INPUT
(NPF-40D/60D)
ACL DIM+
DIM-
Vo-
ACN Vo+
OUTPUT OUTPUT
(NPF
(NPF-40/60/90/120) (NPF-90D/120D)-90D/1
Vo- DIM+
DIM-
Vo+ Vo-
Vo+
AC input voltage range 90~305VAC; 127~431VDC
AC inrush current (max.) Cold start, 50A at 230VAC Cold start, 60A at 230VAC
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 110%~140% rated output voltage
Over temp. protection Shut down o/p voltage, re-power on to recover
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC
Total harmonic distortion THD<20%
Withstand voltage I/P-O/P: 3.75kVAC
Working temperature Tcase= -40~+85 C (refer to "OUTPUT LOAD vs TEMPERATURE")
o
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384 approved, GB19510.14, GB19510.1,
Safety standards
EAC TP TC 004, UL879[for NPF-40(D)/60(D)12V,24V only]
BS EN55015, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547,
EMC standards
GB17743, GB17625.1, EAC TP TC 020
Input UL rated, SJTW 18AWGx2C (30cm)
NPF-40/60: NPF-90:
SVT 18AWGx 2C (30cm) SJTW 16AWGx2C (30cm)
Connection
Output NPF-40D/60D: NPF-90D:
UL2464 18AWG x2C (30cm)+ SJTW 16AWGx2C (30cm)+
22AWG x2C (30cm) UL2464 18AWGx2C (30cm)
Dimension (LxWxH) (mm) 150x 53x 35 171x 63x 37.5
0-10VDC
NPF-40 Series
(D-Type) Model No. Output Tol. R&N Io Ripple (D-Type) Effi.
Model No. Output Tol. R&N Effi.
Io Ripple (D-Type)
NPF-60 -30 30V, 0~2A ±3% 200mV 5% 90%
NPF-40 -12 12V, 0~3.34A ±4% 150mV 5% 86%
NPF-60 -36 36V, 0~1.67A ±2% 200mV 5% 90%
NPF-40 -15 15V, 0~2.67A ±4% 150mV 5% 87%
NPF-60 -42 42V, 0~1.43A ±1% 200mV 5% 90%
NPF-40 -20 20V, 0~2A ±4% 150mV 5% 88%
NPF-60 -48 48V, 0~1.25A ±1% 200mV 5% 90%
NPF-40 -24 24V, 0~1.67A ±3% 150mV 5% 89%
NPF-60 -54 54V, 0~1.12A ±1% 350mV 5% 90%
NPF-40 -30 30V, 0~1.34A ±3% 200mV 5% 89%
0-10VDC
NPF-40 -36 36V, 0~1.12A ±2% 200mV 5% 90% NPF-90 Series (D-Type)
NPF-40 -42 42V, 0~0.96A ±1% 200mV 5% 90% Model No. Output Tol. R&N Io Ripple (D-Type) Effi.
NPF-90 -12 12V, 0~7.5A ±4% 150mV 5% 88%
NPF-40 -48 48V, 0~0.84A ±1% 200mV 5% 90%
NPF-90 -15 15V, 0~6A ±4% 150mV 5% 89%
NPF-40 -54 54V, 0~0.76A ±1% 350mV 5% 90%
NPF-90 -20 20V, 0~4.5A ±4% 150mV 5% 90%
0-10VDC
NPF-60 Series (D-Type) NPF-90 -24 24V, 0~3.75A ±3% 150mV 5% 90%
Model No. Output Tol. R&N Io Ripple (D-Type) Effi. NPF-90 -30 30V, 0~3A ±3% 200mV 5% 89%
NPF-60 -12 12V, 0~5A ±4% 150mV 5% 86% NPF-90 -36 36V, 0~2.5A ±2% 200mV 5% 90%
NPF-60 -15 15V, 0~4A ±4% 150mV 5% 87% NPF-90 -42 42V, 0~2.15A ±1% 250mV 5% 90%
NPF-60 -20 20V, 0~3A ±4% 150mV 5% 88% NPF-90 -48 48V, 0~1.88A ±1% 250mV 5% 90%
NPF-60 -24 24V, 0~2.5A ±3% 150mV 5% 89% NPF-90 -54 54V, 0~1.67A ±1% 350mV 5% 90%
Note: = Blank, D ; Blank: without dimming function , D: with dimming function
15
   13   14   15   16   17   18   19   20   21   22   23