Page 20 MEAN WELL LED DRIVER CATALOG
P. 20








series 16~40W



Features
• Constant voltage+constant current modes • Built-in 3 in 1 dimming function (1~10VDC, PWM signal
(D-Type: Constant current mode only) or resistance) for D type
• Universal AC input (90 to 305VAC) / Full range • Suitable for LED lighting with independent applications
• Isolation class II, no F.G. • IP67 Suitable for dry, damp, and wet location
• Class 2 power unit • Protections: Short circuit / Over current /
• Fully encapsulated with IP67 level [optional for LPF-16(D)] Over voltage / Over temperature
• 5 years warranty

LPF-16(D)/25(D) LPF-40(D)
ACL
INPUT
ACN
OUTPUT Vo-
(Non-Dimming Vo+
Models)
OUTPUT DIM+
Vo-
(Dimming Vo+
Models) DIM-
AC input voltage range 90~305VAC ; 127~431VDC
LPF-16(D): Cold start, 45A at 230VAC
AC inrush current (max.) Cold start, 50A
LPF-25(D): Cold start, 50A at 230VAC
Over current protection 95% ~108% constant current, auto-recovery
Over voltage protection 110%~150% rated output voltage
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC
Withstand voltage I/P - O/P: 3.75kVAC
o
o
Tcase= -35~+70 C Tcase= -40~+80 C
Working temperature
(refer to "OUTPUT LOAD vs TEMPERATURE") (refer to "OUTPUT LOAD vs TEMPERATURE")
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, PSE J61347-1, J61347-2-13 (except for D-Type),
Safety standards
EAC TP TC 004, GB19510.14, GB19510.1 approved; TUV BS EN61347-1, BS EN61347-2-13 approved for LPF-40(D)
BS EN55015, BS EN61547, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
EAC TP TC 020, GB17743, GB17625.1
Input UL rated, SJTW 18AWGx2C (30cm)
Connection LPF-16/25: UL rated, SVT 18AWGx2C (30cm) LPF-40: UL rated, SVT 18AWGx2C (30cm)
Output
LPF-16D/25D: UL rated, SJTW 18AWGx4C (30cm) LPF-40D: UL2464,18AWGx2C(30cm)+22AWGx2C (30cm)
Dimension (LxWxH)(mm) 148x 40x 32 162.5x 43x 32
1-10VDC P S E Model No. Output Tol. R&N Effi.
LPF-16 Series (D-Type) (except for D-Type)
TUV
Rheinland
Product Safety
LPF-25 -30 30V, 0~0.84A ±4% 200mV 85.5%
Model No. Output Tol. R&N Effi.
LPF-25 -36 36V, 0~0.70A ±4% 250mV 85.5%
LPF-16 -12 12V, 0~1.34A ±5% 150mV 83.0%
LPF-25 -42 42V, 0~0.60A ±4% 250mV 85.5%
LPF-16 -15 15V, 0~1.07A ±5% 150mV 83.0%
LPF-25 -48 48V, 0~0.53A ±4% 250mV 86.0%
LPF-16 -20 20V, 0~0.80A ±5% 150mV 84.5%
LPF-25 -54 54V, 0~0.47A ±4% 350mV 86.0%
LPF-16 -24 24V, 0~0.67A ±5% 150mV 84.5%
= Blank, D ; Blank: without dimming function , D: with dimming function
LPF-16 -30 30V, 0~0.54A ±5% 200mV 84.5%
1-10VDC
LPF-16 -36 36V, 0~0.45A ±5% 250mV 85.0% (for 48~54V) (for 12~42V)
(D-Type)
LPF-16 -42 42V, 0~0.39A ±5% 250mV 85.0% LPF-40 Series Product Safety P S E
TUV
Rheinland
(except for D-Type)
LPF-16 -48 48V, 0~0.34A ±5% 250mV 85.0%
Model No. Output Tol. R&N Effi.
LPF-16 -54 54V, 0~0.30A ±5% 350mV 84.5% LPF-40 -12 12V, 0~3.34A ±4% 150mV 84.0%
= Blank, D ; Blank: without dimming function , D: with dimming function LPF-40 -15 15V, 0~2.67A ±4% 150mV 85.0%
LPF-40 -20 20V, 0~2.00A ±4% 150mV 86.0%
1-10VDC P S
E
LPF-25 Series (D-Type) (except for D-Type) LPF-40 -24 24V, 0~1.67A ±4% 150mV 87.0%
Rheinland
TUV
Product Safety
Model No. Output Tol. R&N Effi. LPF-40 -30 30V, 0~1.34A ±4% 200mV 88.0%
LPF-40 -36 36V, 0~1.12A ±4% 250mV 88.0%
LPF-25 -12 12V, 0~2.10A ±4% 150mV 84.0%
LPF-40 -42 42V, 0~0.96A ±4% 250mV 88.5%
LPF-25 -15 15V, 0~1.67A ±4% 150mV 84.0%
LPF-40 -48 48V, 0~0.84A ±4% 250mV 89.0%
LPF-25 -20 20V, 0~1.25A ±4% 150mV 85.0%
LPF-40 -54 54V, 0~0.76A ±4% 350mV 89.0%
LPF-25 -24 24V, 0~1.05A ±4% 150mV 85.5%
= Blank, D ; Blank: without dimming function , D: with dimming function
Note: LPF series upgrated with global certificate cable for Non-Dimming types.
17
   15   16   17   18   19   20   21   22   23   24   25