Page 25 MEAN WELL LED DRIVER CATALOG
P. 25








series 45~65WWWWW



Features
• Constant Current mode • Built-in DALI interface (ODLC-45/65-DA)
•Flicker free design • Built-in 2 in 1 dimming (0~10VDC or PWM signal)
• ODLC-45: 90~295VAC input, • Built-in 12V/50mA auxiliary output (A-Type)
ODLC-65: 180~295VAC input • Suitable for LED lighting applications
• No load power consumption <0.5W (Blank/DA-Type) • Protection: Short circuit / Over current
• Fully encapsulated with IP67 level • 3 years warranty
•Isolation class II, no FG
INPUT ODLC-45(A)&ODLC-45DA ODLC-65(A)&ODLC-65DA
ACL
ACN
OUTPUT OUTPUT
(Blank/DA-Type) (A-Type)
AUX-
Vo- AUX+
Vo+ Vo-
DIM-/DA- Vo+
DIM+/DA+ DIM-
DIM+
AC input voltage range 90 ~ 295VAC 180 ~ 295VAC
AC inrush current (max.) Cold start, 30A at 230VAC
Setup time 500ms / 230VAC
PWM dimming signal 10V PWM signal, frequency range 300Hz~3kHz
Total harmonic distortion THD<20%
Short circuit protection Hiccup mode, auto-recovery
Withstand voltage I/P-O/P: 3.75KVAC
o
Working temperature Tcase= -20~+85 C
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, GB19510.14, GB19510.1, EAC TP TC
Safety standards
004,BIS 15885 (refer to spec for models) approved
DALI standards IEC 62386-101, 102 (DA-Type only)
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547,
EMC standards
GB17743, GB17625.1, EAC TP TC 020
Input SVT 18AWGx2C (20cm)
Connection Blank/DA-Type: UL1007 18AWGx2C(20cm) + UL1007 22AWGx2C(15cm)
Output
A-Type: UL1007 18AWGx2C(20cm) + UL1007 22AWGx2C(15cm) + UL1007 22AWGx2C(15cm)
Dimension (LxWxH) mm 111x 77x 28.5 121 x 77 x 28.5

ODLC-45 Series ODLC-65 Series
Model No. Output Tol. Effi. Model No. Output Tol. Effi.
ODLC-45 -350 57 ~ 95V, 350mA ±7% 86% ODLC-65 -700 69 ~ 93V, 700mA ±7% 88%
ODLC-45 -500 54 ~ 90V, 500mA ±7% 85%
ODLC-65 -1050 46 ~ 62V, 1050mA ±7% 86%
ODLC-45 -700 38 ~ 64V, 700mA ±7% 85%
ODLC-65 -1400 34 ~ 46V, 1400mA ±7% 85%
ODLC-45 -1050 26 ~ 43V, 1050mA ±7% 84%
ODLC-45 -1400 19 ~ 32V, 1400mA ±7% 83% ODLC-65 -1750 27 ~ 36V, 1750mA ±7% 85%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function = Blank/A; Blank: without auxiliary output, A: with auxiliary function
= Blank or DA (without Auxiliary power) = Blank or DA (without Auxiliary power)
► Intelligent dimming control with an auxiliary power






AUX. Vo+
AUX. Vo- ODLC-45A/65A


(Or please refer to page 34 for Wireless Dimming control)

22
   20   21   22   23   24   25   26   27   28   29   30