Page 26 MEAN WELL LED DRIVER CATALOG
P. 26








series 16~60W



Features
• Constant current mode • Isolation class II, no F.G.
•PLD-16: 115VAC or 230VAC input • Class 2 power unit / Pass LPS (PLD-16/25)
PLD-25: 90~295VAC input • Suitable for indoor LED lighting applications
PLD-40/60: 230VAC input only • Protections: Short circuit / Over temperature
• Fully isolated plastic case with IP42 level • 3 years warranty
PLD-16 PLD-25 PLD-40 PLD-60

INPUT
A-Typeyp B-Type PLD-25
AT
ACL ACL
ACL
ACN ACN ACN
OUTPUT
V+
V -
115VAC (90~135VAC) or
AC input voltage range 90~295VAC 230VAC (180~295VAC)
230VAC (180~295VAC)
Cold start, Cold start,
AC inrush current (max.)
20A at 230VAC 25A at 230VAC
Setup time 500ms at full load and 230VAC
Total harmonic distortion THD<20%
Withstand voltage I/P - O/P: 3.75kVAC
Short circuit protection Hiccup mode, auto-recovery
Over temp. protection Shut down o/p voltage, re-power on to recover Shut down o/p voltage, auto-recovery
Working temperature -30~+50ºC -30~+60ºC -30~+50ºC -30~+45ºC
UL8750 (PLD-16/25 only), ENEC BS EN61347-1, BS EN61347-2-13, EAC TP TC 040, BIS IS15885 (refer to sepc
Safety standards
for models), BS EN62384 (except for PLD-16 A-Type) GB19510.14, GB19510.1 (except for PLD-60)
BS EN55015 (except for PLD-16 A-Type), BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-
EMC standards 4,2,3,4,5,6,8,11, BS EN61547, FCC part 18 non-consumer equipment (PLD-16 A-Type, PLD-25),
GB17743, EAC TP TC 020, GB17625.1(except for PLD-60)
PLD-16 A-Type: UL1430 18AWGx2C (7.5cm)
Input PLD-16 B-Type & PLD-25: NISPT-1 18AWGx2C (7.5cm)
Connection 2
PLD-40/60: H03VVH2-F 0.75mm x2C (7.5cm)
Output UL1430 18AWGx2C (15cm)
Dimension (LxWxH)(mm) 84x 57x 29.5 128x 60x 31.5

PLD-16 Series (for 350mA) (for 700~1400mA) (B-Type) (A-Type) (Optional) (B-Type) (B-Type) PLD-40 Series (for 700-1400B) (Optional)
Model No. Output Io Tol. R&N Effi. Model No. Output Io Tol. R&N Effi.
PLD-40-350B 70~108V, 350mA ±5% 9.5V 88%
PLD-16-350 24~48V, 350mA ±5% 4.6V 84.5%
PLD-40-500B 45~80V, 500mA ±5% 5.0V 88%
PLD-16-700 16~24V, 700mA ±5% 2.7V 84.5% PLD-40-700B 34~57V, 700mA ±5% 3.1V 87%
PLD-40-1050B 22~38V, 1050mA ±5% 2.6V 87%
PLD-16-1050 12~16V, 1050mA ±5% 2.2V 84.0%
PLD-40-1400B 17~29V, 1400mA ±5% 2.5V 86%
PLD-16-1400 8~12V, 1400mA ±5% 2.0V 82.5%
PLD-40-1750B 13~23V, 1750mA ±5% 2.4V 86%
=A or B-Type ; A-Type: 90~135VAC, B-Type: 180~295VAC

PLD-25 Series PLD-60 Series
(for 1050/1400mA)
(Optional) (for 700-1400B)
Model No. Output Io Tol. R&N Effi. Model No. Output Io Tol. R&N Effi.
PLD-60-500B 70~108V, 500mA ±5% 10.2V 88%
PLD-25-350 36~58V, 350mA ±5% 4.6V 85%
PLD-60-700B 50~86V, 700mA ±5% 5.6V 87%
PLD-60-1050B 34~57V, 1050mA ±5% 3.8V 87%
PLD-25-700 24~36V, 700mA ±5% 2.7V 86%
PLD-60-1400B 25~43V, 1400mA ±5% 3.4V 86%
PLD-25-1050 16~24V, 1050mA ±5% 2.2V 85% PLD-60-1750B 20~34V, 1750mA ±5% 3.3V 86%
PLD-60-2000B 18~30V, 2000mA ±5% 2.4V 86%
PLD-25-1400 12~18V, 1400mA ±5% 2.0V 84%
PLD-60-2400B 15~25V, 2400mA ±5% 2.4V 85%
23
   21   22   23   24   25   26   27   28   29   30   31