Page 29 MEAN WELL LED DRIVER CATALOG
P. 29








series 40~80W



Features
• Constant voltage + constant current modes • Protections:
• Universal AC input (90 to 305VAC) / Full range Short circuit / Over current / Over voltage / Over temperature
• High efficiency up to 91% • Multiple models for choice:
• Fully isolated plastic case with IP64 level A-Type: IP64 rated. Output voltage and constant current level
• Class 2 power unit / Pass LPS can be adjusted through internal potentiometer
• Suitable for dry, damp location B-Type: IP64 rated and built-in 3 in 1 dimming function
• Suitable for LED lighting with independent applications (1-10VDC, PWM signal, or resistance)
• 3 years warranty

HLN-40H HLN-60H HLN-80H


INPUT
A B A B

OUTPUT



AC input voltage range 90~305VAC; 127~431VDC
AC inrush current (max.) Cold start, 50A at 230VAC Cold start, 55A at 230VAC Cold start, 70A at 230VAC
DC adjustment range ±10% rated output voltage (A-Type only)
Current adjustment range 60%~100%
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 109%~150% rated output voltage
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC
Total harmonic distortion THD<20%
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG:1.5kVAC
Working temperature -40~+50 C (refer to output derating curve)
O
UL8750, CSA C22.2 No. 250.0-08 , BS EN61347-1, BS EN61347-2-13 independent, IP64, J61347-1, J61347-2-13,
Safety standards
EAC TP TC 004,GB19510.1,GB19510.14 approved ; design refer to UL60950-1, BS EN60335-1(for HLN-40H/60H)
EMC standards BS EN55015, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547, EAC TP TC 020
Input UL rated, SVT 18AWGx3C (30cm)
Connection
Output A-Type: UL rated, SVT 18AWGx2C (30cm) ; B-Type: UL rated, SVT 18AWGx4C (30cm)
Dimension (LxWxH) (mm) 161x 61.5x 35 181x 61.5x 35

Model No. Output Tol. R&N Effi.
P S S P 1-10VDC
HLN-40H Series E HLN-60H-30 A 30V, 0~2.0A ±1.0% 200mV 89.5%
(B-Type)
Model No. Output Tol. R&N Effi. HLN-60H-36 A 36V, 0~1.70A ±1.0% 200mV 90.0%
HLN-40H-12 A 12V, 0~3.33A ±2.5% 150mV 86.5% HLN-60H-42 A 42V, 0~1.45A ±1.0% 300mV 90.0%
HLN-40H-15 A 15V, 0~2.67A ±2.0% 150mV 86.5% HLN-60H-48 A 48V, 0~1.30A ±1.0% 300mV 90.5%
HLN-40H-20 A 20V, 0~2.00A ±1.0% 150mV 87.5% HLN-60H-54 A 54V, 0~1.15A ±1.0% 300mV 90.5%
HLN-40H-24 A 24V, 0~1.67A ±1.0% 150mV 88.0% = A or B P S S P E
HLN-40H-30 A 30V, 0~1.34A ±1.0% 200mV 88.5% 1-10VDC
HLN-80H Series
HLN-40H-36 A 36V, 0~1.12A ±1.0% 200mV 88.5% (B-Type)
Model No. Output Tol. R&N Effi.
HLN-40H-42 A 42V, 0~0.96A ±1.0% 300mV 88.5%
HLN-80H-12 A 12V, 0~5.0A ±2.5% 150mV 88.0%
HLN-40H-48 A 48V, 0~0.84A ±1.0% 300mV 89.0%
HLN-80H-15 A 15V, 0~5.0A ±2.0% 150mV 89.0%
HLN-40H-54 A 54V, 0~0.75A ±1.0% 300mV 89.0%
= A or B HLN-80H-20 A 20V, 0~4.0A ±1.0% 150mV 90.0%
E P P S S HLN-80H-24 A 24V, 0~3.4A ±1.0% 150mV 90.5%
1-10VDC HLN-80H-30 A 30V, 0~2.7A ±1.0% 200mV 91.0%
HLN-60H Series (B-Type) HLN-80H-36 A 36V, 0~2.3A ±1.0% 200mV 91.0%
Model No. Output Tol. R&N Effi.
HLN-80H-42 A 42V, 0~1.95A ±1.0% 200mV 91.0%
HLN-60H-15 A 15V, 0~4.0A ±2.0% 150mV 87.0% HLN-80H-48 A 48V, 0~1.7A ±1.0% 200mV 91.0%
HLN-60H-20 A 20V, 0~3.0A ±1.0% 150mV 88.5% HLN-80H-54 A 54V, 0~1.5A ±1.0% 200mV 91.0%
HLN-60H-24 A 24V, 0~2.5A ±1.0% 150mV 89.0%
= A or B
26
   24   25   26   27   28   29   30   31   32   33   34