Page 30 MEAN WELL LED DRIVER CATALOG
P. 30








series 60~90W



Features
• Constant voltage + constant current modes • Isolation class II, no F.G.
• Universal AC input / Full range • Class 2 power unit (OWA-60 & OWA-90-20~54)
• Built-in active PFC function (OWA-90) • Protections: Short circuit / Over current / Over voltage / Over temp.
• No load power consumption <0.15W • IP67 Suitable for dry and damp location
• Energy efficiency Level VI and COC V5 Tier 2 • 5 years warranty
• Fully encapsulated with IP67 level for power body
OWA-9090
INPUT OWA-60 OWA-
OWA-60/90
U-TypeUType E-Type

OUTPUTU
OWA-60
E-Type
U-Type ET
Type
OWA-90
yp
UType E-Type
U-Type

AC input voltage range 90~264VAC ; 127~370VDC
t 60A t 230VAC
AC inrush current (max.) Cold start, 65A at 230VAC Cold start, 60A at 230VAC
t
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 110%~140% rated output voltage
Over temp. protection Shut down output voltage, re-power on to recover
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC
Withstand voltage I/P-O/P: 3.75KVAC
O
O
Working temperature -35~+70 C -40~+70 C (refer to output derating curve)
U-Type UL8750 Listed approved
Safety standards DEKRA IEC/BS EN60335-1(except for 48~54V), TUV BS EN60335-1(except for 42~54V),BS EN61558-1,
E-Type IEC/BS EN61558-1, BS EN61558-2-16, BS EN61558-2-16,
EAC TP TC 040 approved EAC TP TC 040 approved
EMC standards U-Type: FCC Part 15; E-Type: BS EN55014, BS EN55032 class B, BS EN61000-3-2,-3, EAC TP TC 020
Plug U-Type: NEMA 1-15P plug; E-Type: CEE 7/7 EU plug
Input
Cable U-Type: UL rated, SVT 18AWGx2C (150cm); E-Type: H05RN-F 1.0mm 2 x2C (150cm)
U-Type: Power DIN 4P (with lock) type, or 2.5 x 5.5 x
Plug 2.1 x 5.5 x 11mm / C+ 11mm/C+, tuning fork type (20~54V only)
Connection E-Type : XLR 4P, male type
U-Type: UL2464 18AWGx4C (30cm)
Output
for Power DIN 4P type;
U-Type : UL1185 16AWG x 2C (30cm);
Cable UL246416AWGx2C (30cm)
E-Type : H05RN-F 1.0mm 2 x 2C (30cm)
for tuning fork type;
E-Type : H05RN-F 1.0mm 2 x2C (30cm)
Dimension (LxWxH)(mm) 130× 53× 35 171× 63× 37.5
(U (U-Type, 42~54V)
(U-Type, 42~54V)
OWA-60 Series OWA-90 Series
(U-Type, 12~36V) (E-Type) (E-Type) (U-Type) (E-Type only) (E-Type) (U-Type, 12~36V) (E-Type) (U-Type) (E-Type only) (E-Type)
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
OWA-60 -12 12V, 0~5A ±4% 150mV 88% OWA-90 -12 12V, 0~7.5A ±4% 150mV 89%
OWA-60 -15 15V, 0~4A ±4% 150mV 89% OWA-90 -15 15V, 0~6A ±4% 150mV 90%
OWA-60 -20 20V, 0~3A ±4% 150mV 89% OWA-90 -20- 20V, 0~4.5A ±4% 150mV 90%
OWA-60 -24 24V, 0~2.5A ±3% 150mV 90%
OWA-90 -24- 24V, 0~3.75A ±3% 150mV 90%
OWA-60 -30 30V, 0~2A ±3% 200mV 90%
OWA-90 -30- 30V, 0~3A ±3% 200mV 90%
OWA-60 -36 36V, 0~1.67A ±2% 200mV 90%
OWA-90 -36- 36V, 0~2.5A ±2% 200mV 91%
OWA-60 -42 42V, 0~1.5A ±1% 250mV 90%
OWA-90 -42- 42V, 0~2.15A ±1% 250mV 91%
OWA-60 -48 48V, 0~1.25A ±1% 250mV 91%
OWA-90 -48- 48V, 0~1.88A ±1% 250mV 91%
OWA-60 -54 54V, 0~1.12A ±1% 350mV 91%
OWA-90 -54- 54V, 0~1.67A ±1% 350mV 91%
= U / E; U: American 2P, E: European 2P
= U / E; U: American 2P, E: European 2P
= Blank/P1M; Blank: Power DIN 4P with lock type,
P1M: 2.5φx5.5φx11mm/C+, tuning fork type
27
   25   26   27   28   29   30   31   32   33   34   35