Page 27 MEAN WELL LED DRIVER CATALOG
P. 27








series 16~60W



Features
• Constant current mode • Fully isolated plastic case with IP42 level
•PCD-16/25: 115VAC or 230VAC input •Isolation class II, no F.G.
PCD-40/60: 230VAC input only • Class 2 power unit / Pass LPS (PCD-16/25)
•AC phase-cut dimming, work with leading edge and • Protections: Short circuit / Over temperature
trailing edge TRIAC dimmers • 3 years warranty
PCD-16/25 PCD-40/60
INPUT
(A type)ype)
(A t
ACL
ACN
INPUT OUTPUT
(B type)yp
ACL Vo -
ACN Vo+
AC input voltage range 115VAC (90~135VAC) or 230VAC (180~295VAC) 230VAC (180~295VAC)
PCD-40: Cold start, 11A at 230VAC
AC inrush current (max.) Cold start, 10A at 230VAC
PCD-60: Cold start, 13A at 230VAC
Setup time 500ms at full load and 230VAC
Total harmonic distortion THD<20%
Withstand voltage I/P - O/P: 3.75kVAC
Working temperature -30~+60ºC (refer to output derating curve) PCD-40: -30~+50ºC ; PCD-60: -30~+45ºC
UL8750 (PCD-16/25 only), ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384 (except for PCD-16/25
Safety standards
A-Type), GB19510.14, GB19510-1, EAC TP TC 004, BIS IS15885 (PCD-16/25-350B/700B)
BS EN55015(except for PCD-16/25 A-Type), BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-
EMC standards 2,3,4,5,6,8, 11, BS EN61547; FCC part 18 non-consumer equipment (for PCD-16/25 A-Type), GB17743,
GB17625.1, EAC TP TC 020
A-Type: UL1430 18AWGx2C (7.5cm);
2
Input H03VVH2-F 0.75mm x2C (7.5cm)
Connection B-Type: NISPT-1 18AWGx2C (7.5cm)
Output UL1430 18AWGx2C (15cm)
Dimension (LxWxH)(mm) 84x 57x 29.5 128x 60x 31.5
PCD-60 Series (optional)
(for 350mA) (for 700~1400mA)
PCD-16 Series (B-Type) (A-Type) (for 350B, 700B) (Optional) (B-Type) (B-Type) Model No. Output Io Tol. R&N Effi.
Model No. Output Io Tol. R&N Effi. PCD-60-500B 70~108V, 500mA ±5% 10.2V 87%
PCD-60-700B 50~86V, 700mA ±5% 5.6V 86%
PCD-16-350 24~48V, 350mA ±5% 4.6V 82.0%
PCD-60-1050B 34~57V, 1050mA ±5% 3.8V 86%
PCD-16-700 16~24V, 700mA ±5% 2.7V 81.0%
PCD-60-1400B 25~43V, 1400mA ±5% 3.4V 85%
PCD-16-1050 12~16V, 1050mA ±5% 2.2V 80.5%
PCD-60-1750B 20~34V, 1750mA ±5% 3.3V 85%
PCD-16-1400 8~12V, 1400mA ±5% 2.0V 80.0% PCD-60-2000B 18~30V, 2000mA ±5% 2.4V 85%
=A or B-Type ; A-Type: 90~135VAC, B-Type: 180~295VAC PCD-60-2400B 15~25V, 2400mA ±5% 2.4V 84%
► Dimmer Compatibility Chart

(for 350/700mA) (for 1050/1400mA)
Manufacturer Dimmer Model
PCD-25 Series (B-Type) (A-Type) (for 350B, 700B) (Optional) (B-Type) (B-Type)
LUTRON SKYLARK SF-12P-277 (277VAC / 60Hz)
Model No. Output Io Tol. R&N Effi.
LUTRON DVF-103P-277 (277VAC / 60Hz)
PCD-25-350 40~58V, 350mA ±5% 4.6V 82.0%
LUTRON SKYLARK SF-10P (120VAC / 60Hz)
PCD-25-700 24~36V, 700mA ±5% 2.7V 81.0%
LUTRON SKYLARK S-600P (120VAC / 60Hz)
PCD-25-1050 16~24V, 1050mA ±5% 2.2V 80.5% LUTRON SKYLARK DVF-103P (120VAC / 60Hz)
PCD-25-1400 12~18V, 1400mA ±5% 2.0V 80.0% LEVITON ILLUMATECH TM Cat.No.IP106 (120VAC / 60Hz)
LEVITON SURESLIDE TM Cat.No.6633-P (120VAC / 60Hz)
=A or B-Type ; A-Type: 90~135VAC, B-Type: 180~295VAC
LEVITON SURESLIDE TM Cat. NO.6615-P (120VAC / 60Hz)
PCD-40 Series JUNG Licht-Management 225 T DE (230VAC / 50Hz)
(Optional)
JUNG Licht-Management 225 NV DE (230VAC / 50Hz)
Model No. Output Io Tol. R&N Effi.
BERKER Tronic-Drehdimmer 286710 (230-240VAC / 50Hz)
PCD-40-350B 70~108V, 350mA ±5% 9.5V 87%
BE LICHTREGLER T39.01 (230VAC / 50Hz)
PCD-40-500B 45~80V, 500mA ±5% 5.0V 87%
BE LICHTREGLER T46 (230VAC / 50Hz)
PCD-40-700B 34~57V, 700mA ±5% 3.1V 86% CLIPSAL 32E450UDM (220-240VAC / 50Hz)
PCD-40-1050B 22~38V, 1050mA ±5% 2.6V 86% CLIPSAL NO 32E450TM (220-240VAC / 50Hz)
PCD-40-1400B 17~29V, 1400mA ±5% 2.5V 85% ► Conduction angle: 30 degrees (min.) / 180 degrees (max.)
► For PCD-16/25/40/60 only
PCD-40-1750B 13~23V, 1750mA ±5% 2.4V 85%
24
   22   23   24   25   26   27   28   29   30   31   32