Page 19 MEAN WELL LED DRIVER CATALOG
P. 19








series 120~200W


Features
• (Constant voltage+constant current modes) • D-Type or V-Type: Built-in 3 in 1 dimming function
(D-Type:Constant current mode dimming) (0~10VDC, PWM signal or resistance)
(V-Type:Constant voltage mode dimming) • BE-Type: Built-in 3 in 1 dimming function (0~10VDC, PWM
• Universal AC input (90 to 305VAC) / Full range signal or resistance) and 12V/200mA auxiliary output
• High efficiency up to 94% for 120W only
• No load power consumption <0.15W (<0.5W for D-Type) • IP67 Suitable for dry, damp, and wet location
• Fully isolated plastic case with IP67 level • Protections:
• Isolation class II, no F.G. Short circuit / Over current / Over voltage / Over temperature
• Class 2 power unit [except for NPF-90(D)-12/15 & NPF-120(D)] • 5 years warranty
• Type HL LED Driver for use in Class I, location luminaires
[except for NPF-90(D)]
OUTPUT
INPUT NPF-120(D) NPF-200(V)
(NPF-40D/60D)
DIM-
ACL DIM+
Vo+ NEW
ACN Vo-
OUTPUT OUTPUT
(NPF-40/60/90/120) (NPF-90D/120D)-90D/1
(NPF
Vo- DIM+
DIM-
Vo+ Vo-
Vo+
AC input voltage range 90~305VAC; 127~431VDC 100~305VAC; 142~431VDC
AC inrush current (max.) Cold start, 60A at 230VAC Cold start, 65A at 230VAC
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 110%~140% rated output voltage
Over temp. protection Shut down o/p voltage, re-power on to recover
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC 500ms, 80ms, 10ms at full load and 230VAC
Total harmonic distortion THD<20%
Withstand voltage I/P-O/P: 3.75kVAC
o
Working temperature Tcase= -40~+90 C
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384 approved, GB19510.14, GB19510.1,
Safety standards EAC TP TC 004, CSA C22.2 No. 250.13-12(only for NPF-200 series),
Design refer to BS EN60335-1(only for NPF-200 series)
BS EN55015, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1, EAC TP TC 020
Input UL rated, SJTW 18AWGx2C (30cm) UL rated, SJOW 17AWGX2C&H05RN-F 2X1.0mm 2
NPF-120: NPF-200:
SJTW 14AWGx2C (30cm) SJOW 14AWG*2C for 12V
Connection NPF-120D:
Output NPF-200V:
SJTW 14AWGx2C (30cm)+ 2
UL2464 18AWGx2C (30cm) SJOW 17AWGX2C&H05RN-F 2x1.0mm
[UL2464 22AWGx3C(30cm) for BE-Type] UL2464 20AWGx2C (30cm)
Dimension (LxWxH) (mm) 191x 63x 37.5 195x 68x 39.5
0-10VDC 0-10VDC
NPF-120 Series (D-Type) NPF-200 Series (V-Type)
Model No. Output Tol. R&N Io Ripple (D-Type) Effi. Model No. Output Tol. R&N Io Ripple (D-Type) Effi.
NPF-120 -12 12V, 0~10A ±4% 150mV 5% 87.5% NPF-200 -12 12V, 0~15A ±4% 150mV 5% 92%

NPF-120 -15 15V, 0~8A ±4% 150mV 5% 88% NPF-200 -24 24V, 0~8.3A ±4% 150mV 5% 93%

NPF-120 -20 20V, 0~6A ±4% 150mV 5% 89% NPF-200 -36 36V, 0~5.55A ±2% 200mV 5% 94%
NPF-120 -24 24V, 0~5A ±4% 150mV 5% 89.5% NPF-200 -42 42V, 0~4.75A ±1% 250mV 5% 94%

NPF-120 -30 30V, 0~4A ±3% 200mV 5% 89% NPF-200 -48 48V, 0~4.17A ±1% 250mV 5% 94%

NPF-120 -36 36V, 0~3.4A ±2% 200mV 5% 89.5% NPF-200 -54 54V, 0~3.17A ±1% 350mV 5% 94%
NPF-120 -42 42V, 0~2.9A ±1% 250mV 5% 89.5% Note: 1. = Blank, V ; Blank: without dimming function ,V: Constant voltage dimming

2. V-Type : Suitable for Poultry lighting or LED strip
NPF-120 -48 48V, 0~2.5A ±1% 250mV 5% 90%

NPF-120 -54 54V, 0~2.3A ±1% 350mV 5% 90%
Note: = Blank, D ; Blank: without dimming function , D: with dimming function
= Blank, BE ; Blank: without auxiliary output , BE: D-Type with auxiliary function
16
   14   15   16   17   18   19   20   21   22   23   24