Page 44 MEAN WELL LED DRIVER CATALOG
P. 44








series 25~50W



Features
• Constant power mode output • Multiple models for choice:
• Wide input range 100~305VAC (Class I) A-TypeğIP67 rated. Io adjustable through built-in potentiometer
• Metal housing design with functional ground AB-TypeğIP67 rated. Io adjustable through built-in potentiometer
• Built-in active PFC function,Class 2 power unit & 3 in 1 dimming function.
• Surge protection with 6KV/4KV • Protectionsğ Over power/Short circuit / Over temperature
• India (EESL) version with Input Over Voltage Protection can /Input over voltage(only for India version )
survive input voltage stress of 440Vac for 48 hours • IP67 rating for indoor or outdoor installations
• 5 years warranty

XLG-25 XLG-50
ACL
INPUT ACN
FG
OUTPUT Vo- A AB
(Non-Dimming
Models) Vo+
DIM-
OUTPUT DIM+
(Dimming
Vo+
Models)
Vo-
AC input voltage range 100~305VAC; 127~431VDC
AC inrush current (max.) Cold start, 50A at 230 VAC
Over power protection 110-150% Over Power Protection, recovers automatically after fault condition is removed
320 ~ 370VAC (Shut down output voltage when the input voltage exceeds protection voltage,recovers
Input Over Voltage(for India automatically after fault condition is removed)automatically after fault condition is removed)
version)
O
Can survive input voltage stress of 440Vac for 48 hours@tc75 C max
Over temp. protection Hiccup mode, recovers automatically after fault condition is removed
Setup, rise time 500ms, 100ms/115VAC, 230VAC
Withstand voltage I/P-O/P:3.75KVAC I/P-FG:2.0KVAC O/P-FG:1.5KVAC
O
Working temperature Tcase= -40~+85 C Tcase=-40 ~ +90 C
O
UL8750(type”HL”), CSA C22.2 No. 250.13-12; ENEC AS/NZS IEC BS EN61347-1, AS/NZS BS EN61347-2-13 indepen-
Safety standards dent, BS EN62384;IP67; GB19510.1, GB19510.14, EAC TP TC 004, J61347-1(H29), J61347-2-13(H29), KC61347-1,
KC61347-2-13, IS15885(Part2/Sec13)( for XLG-25I/50I type only), NOM-058-SCFI-2017
BS EN55015,BS EN61000-3-2 Class C (@load͘50%) ; BS EN61000-3-3; GB17743, GB17625.1,
EMC standards
BS EN61000-4-2,3,4,5,6,8,11; BS EN61547, (surge immunity Line-Earth 6KV, Line-Line 4KV)
2
Input SJOW 17AWGx3C & H05RN-F 3x1.0mm (30cm)
Connection A-TypeğSJOW 17AWGx2C & H05RN-F 2x1.0mm (30cm)
2
Output
2
AB-TypeğSJOW 17AWGx2C & H05RN-F 2x1.0mm (30cm)+UL2517 20AWGx2C(35cm)
Dimension (LxWxH) (mm) 105x 63x 30
P P S S
E
Note Note Note
XLG-25 Series XLG family selection guide
Type HL
Note
Model No. Output I0 Ripple Effi. output
12V 24V L type M type H type
Model
XLG-25 - 22~54V, 0.25 ~ 1.05A 5%(max.) 88%
XLG-25 250~1050 mA
P S S P XLG-50 530~2100 mA
E
XLG-75 5A 3.1A 350~1050 mA 650~2100 mA
XLG-50 Series
Type HL
Note
XLG-100 8A 4A 350~1050 mA 875~2780 mA
Model No. Output I0 Ripple Effi.
XLG-50 - 22~54V, 0.53 ~ 2.1A 5%(max.) 90% XLG-150 12.5 A 6.25A 350~1050 mA 700~2100 mA 1400~4100 mA
= Blank,I; Blank: For standard version, I:For India version XLG-200 16A 8.3A 350~1050 mA 1750~5500 mA
= A, AB XLG-240 350~1050 mA 700~2100 mA 2200~6600 mA
Note: Products sourced from the Americas regions may not have the PSE/
CCC/BIS/KC logo. Please contact your MEAN WELL sales for more information
* 12V/24V with C.V+C.C mode
· XLG-20 is under development
41
   39   40   41   42   43   44   45   46   47   48   49