Page 63 MEAN WELL LED DRIVER CATALOG
P. 63








series 150~240W



Features
• Constant voltage+constant current modes • Multiple models for choice:
•180~528VAC wide input range A-Type: IP65 rated. Io and Vo adjustable through built-in potentiometer
• Type HL LED Driver for use in Class I, Division 2 hazardous B-Type: IP67 rated. 3 in 1 dimming function (0~10Vdc, 10V PWM signal
location luminaires and resistance)
• Suitable for dry, damp, and wet location AB-Type: IP65 rated. Io and Vo adjustable through built-in
• Suitable for outdoor LED lighting applications potentiometer & 3 in 1 dimming function.
• Protections: Short circuit / Over current / Over voltage / D-Type (option): IP67 rated. Timer dimming function, contact MEAN
Over temperature WELL for details (HVG-150 only)
• 5 years warranty D2-Type (option): IP67 rated. Smart timer dimming function* (HVG-
240 only)

HV
HVG-150 HVG-240G-240
ACL
INPUT ACN
FG

OUTPUT Vo-
(Non-Dimming Vo +
B/A
B/
A B/AB D A B/ABABA D2
Models)
DIM+
OUTPUT DIM-
(Dimming Vo-
Models)
Vo+
AC input voltage range 180~528VAC (single phase); 254~747VDC
AC inrush current (max.) Cold start, 35A at 480VAC Cold start, 50A at 480VAC
DC adjustment range ±10% rated output voltage (A-Type only) ±7% rated output voltage (A-Type only)
Current adjustment range 55%~100% via potentiometer (A-Type only) 50%~100% via potentiometer (A-Type only)
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 110%~140% rated output voltage
Over temperature protection Shut down and latch off o/p voltage, re-power on to recover
500ms, 80ms, 18ms at full load and 500ms, 150ms, 12ms at full load and
Setup, rise, hold up time
347VAC/480VAC 347VAC/480VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Working temperature -40~+85 C (refer to "OUTPUT LOAD vs TEMPERATURE") -40~+90 C (refer to "OUTPUT LOAD vs TEMPERATURE")
O
O
Safety standards UL8750, CSA C22.2 No. 250.0-08, EAC TP TC 004
BS EN55015, BS EN61000-3-2 class C, EAC TP TC 020,
FCC Part 15 subpart B, EAC TP TC 020,
EMC standards BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547
BS EN61547, FCC part 15 subpart B
Input UL rated, STW 18AWGx3C (30cm)
A&D-Type SJTW 14AWGx2C (30cm)
Connection
Output SJTW 14AWGx2C (30cm)+ SJTW 14AWGx2C (30cm)+
B/AB-Type
UL2517 18AWGx2C (30cm) UL2517 22AWGx2C (30cm)
Dimension (LxWxH)(mm) 245x 68x 38.8 254.2x 68x 38.8
0-10VDC 0-10VDC
HVG-150 Series (B-Type) HVG-240 Series (AB/B-Type)
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HVG-150-12 A 12V, 0~10A ±2.5% 150mV 87.0% HVG-240-24 A 24V, 0~10A ±1% 150mV 92.5%
HVG-150-15 A 15V, 0~10A ±2.0% 150mV 89.0%
HVG-240-30 A 30V, 0~8A ±1% 200mV 92.5%
HVG-150-20 A 20V, 0~7.5A ±1.0% 150mV 90.5%
HVG-150-24 A 24V, 0~6.25A ±1.0% 150mV 91.0% HVG-240-36 A 36V, 0~6.7A ±1% 250mV 93%
HVG-150-30 A 30V, 0~5A ±1.0% 200mV 91.0%
HVG-240-42 A 42V, 0~5.7A ±1% 250mV 93%
HVG-150-36 A 36V, 0~4.17A ±1.0% 200mV 91.0%
HVG-150-42 A 42V, 0~3.58A ±1.0% 200mV 91.0% HVG-240-48 A 48V, 0~5A ±1% 250mV 92.5%
HVG-150-48 A 48V, 0~3.13A ±1.0% 200mV 91.5%
HVG-240-54 A 54V, 0~4.5A ±1% 350mV 93%
HVG-150-54 A 54V, 0~2.78A ±1.0% 200mV 91.5%
= A, B, AB or D = A , B, AB or D2
*MEAN WELL Smart timer dimming primarily provides the adaptive proportion dimming profile for the output constant current level.
60
   58   59   60   61   62   63   64   65   66   67   68