Page 66 MEAN WELL LED DRIVER CATALOG
P. 66








series 240~32220W0WWWW0W0W0



Features
• Constant current mode • Multiple models for choice:
•180~528VAC wide input range A-Type: IP65 rated. Io adjustable through built-in potentiometer
• High efficiency up to 93.5% B-Type: IP67 rated. 3 in 1 dimming function (0~10Vdc, 10V PWM
signal and resistance)
• Type HL LED Driver for use in Class I, Division 2 hazardous
AB-Type: IP65 rated. Io adjustable through built-in potentiometer
location luminaires
& 3 in 1 dimming function.
• Suitable for dry, damp, and wet location
D2-Type (option): IP67 rated. Smart timer dimming function*,
• Suitable for outdoor LED lighting applications contact MEAN WELL for details
• Protections: Short circuit / Over voltage / Over temperature
• 5 years warranty
HVGC-240 HVGC-320

ACL
INPUT ACN
FG
OUTPUT Vo-
(Non-Dimming Vo +
Models)
A B/AB D2
DIM+
OUTPUT DIM-
(Dimming Vo-
Models)
Vo+
AC input voltage range 180~528VAC ; 254~747VDC
AC inrush current (max.) Cold start, 50A at 480VAC
Current adjustment range 50%~100% via potentiometer (A-Type only)
Over voltage protection 105%~110% shut down o/p voltage, re-power on to recover
Setup time 500ms at 347VAC/480VAC
Withstand voltage I/P-O/P:3.75KVAC, I/P-FG:2KVAC, O/P-FG:1.5KVAC
Working temperature -40~+90 C (refer to "OUTPUT LOAD vs TEMPERATURE")
O
Safety standards UL8750 (type”HL”), EAC TP TC 004 approved, IEC/BS EN61347-1,IEC/BS EN61347-2-13
FCC Part 15 subpart B, BS EN55015, BS EN61000-3-2(@load͘50%), BS EN61000-3-3,
EMC standards
BS EN61000-4-2,3,4,5,6,8,11, BS EN61547, EAC TP TC 020
Input UL rated, STW 18AWGx3C (30cm)
Connection A-Type STW 18AWGx2C (30cm) SJTW 14AWGx2C (30cm)
Output STW 18AWGx2C (30cm) + SJTW 14AWGx2C (30cm) +
B/AB/D2-Type
UL2517 22AWGx2C (30cm) UL2517 22AWGx2C (30cm)
Dimension (LxWxH)(mm) 254.2x 68x 38.8 262x 90x 43.8
0-10VDC
(AB/B-Type)
HVGC-240 Series HVGC-320 Series 0-10VDC
Type HL
(AB/B-Type) Type HL
Model No. Output Io Tol. Io Ripple Effi. Model No. Output Io Tol. Io Ripple Effi.
HVGC-240-700 A 171.4~342.8V, 700mA ±5% 5% max. 93.5% HVGC-320-700 A 214~428V,700mA ±5% 5% max. 93.5%
HVGC-240-1050 A 114.3~228.6V, 1050mA ±5% 5% max. 93.0% HVGC-320-1050 A 152.4~304.8V,1050mA ±5% 5% max. 93.5%
HVGC-240-1400 A 85.7~171.4V, 1400mA ±5% 5% max. 93.0% HVGC-320-1400 A 114.3~228.6V,1400mA ±5% 5% max. 93.5%
HVGC-240-1750 A 68.5~137.1V, 1750mA ±5% 5% max. 93.0% HVGC-320-1750 A 91.4~182.8V,1750mA ±5% 5% max. 93.5%
HVGC-240-2100 A 57.2~114.3V, 2100mA ±5% 5% max. 92.5% HVGC-320-2100 A 76.2~152.4V,2100mA ±5% 5% max. 93.5%

HVGC-240-2800 A 42.9~85.7V, 2800mA ±5% 5% max. 92.5% HVGC-320-2800 A 57~114.3V,2800mA ±5% 5% max. 93.5%
HVGC-240-3500 A 34.3~68.6V, 3500mA ±5% 5% max. 92.5% HVGC-320-3500 A 45.7~91.4V,3500mA ±5% 5% max. 93%
= A, B, AB or D2 = A, B, AB or D2
*MEAN WELL Smart timer dimming primarily provides the adaptive proportion dimming profile for the output constant current level.
63
   61   62   63   64   65   66   67   68   69   70   71