Page 68 MEAN WELL LED DRIVER CATALOG
P. 68








s s s seeeeeeeeeeeeerrrrrrrrrrrrrrrrrrrrrriiiiiiiiiiiiiiiiiiiiieeeeeeeeeeeeeeeeeeeeeeeeeeeeeeeeessssssssssssss



Features(HVGC)
• Constant power mode output • Protections: Short circuit / Over voltage / Over temperature
• Wide input range 180~528VAC with active PFC • Multiple models for choice:
AB-Type: IP67 rated. Standard constant power output with 3 in 1
• Metal housing with Class˺design
dimming function (0~10Vdc,10V PWM signal and
• Surge protection with 8KV/4KV
resistance) and built-in potentiometer
• Suitable for outdoor LED lighting applications
D2-Type (option): IP67 rated. Built-in Smart timer dimming and
• Auxiliary DC output available programmable function
• 5 years warranty DA-Type (option): IP67 rated.DALI-2 control technology with
Io adjustable via build-in Potentiometer
HVGC-1000 FDL-65







ACL
INPUT ACN
FG
AB D2/DA
DIM+/DA+
OUTPUT DIM- /DA-
Vo-
Vo+

AC input voltage range 180~528VACĠ 254~747VDC 180~295VAC
AC inrush current (max.) Cold start 40A at 480VAC Cold start 11A at 230VAC
Current adjustment range 50%~100% via potentiometer (AB-Type only) /
46~56V for FDL-65-1550đ40-48V for FDL-
105%~110% shut down o/p voltage, re-
Over voltage protection 65-1800, shut down o/p voltage, re-power
power on to recover
on to recover
Setup time 500ms/230VAC, 347VAC, 480VAC 50ms/230VAC
I/P-O/P:4.2KVAC I/P-FG:2.1KVAC O/P- I/P-O/P:3.75KVAC, I/P-FG:2KVAC, O/P-
Withstand voltage
FG:1.5KVAC FG:1.5KVAC
O
Working temperature (Tcase) -40~+90 C (refer to "OUTPUT LOAD vs TEMPERATURE")
UL8750 (type”HL”), CSA C22.2 No. 250.13-14,
ENEC BS EN61347-1,
BS EN61347-2-13 independent, BS EN62384, LVD BS EN61347-1,BS EN61347-2-13
Safety standards Independent, GB19510.1,GB19510.14,EAC
CCC GB19510.1,GB19510.14; TP TC 004, IP65 approved
EAC TP TC 004, IP67 approvedEAC TP TC
004,IP67, BS EN62386(DA type only )
FCC Part 15 class B,BS EN55015, Compliance to BS EN55015, BS EN61000-3-2 Class C
BS EN61000-3-2 Class C (@ load͘50%); (load͘60%) ; BS EN61000-3-3,GB17743,GB17625.1,
EMC standards
BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, EAC TP TC EAC TP TC 020,
020, BS EN61547, CCC GB/T17743 and GB17625 BS EN61000-4-2,3,4,5,6,8,11;BS EN61547
Input H05RN 1.0mm2*2C
Connection Please refer to page 66
Output H05RN 1.0mm2*2C
Dimension (LxWxH)(mm) 310x 144x 48.5 151x 53x 31.5
(for DA-Type only)
HVGC-1000 Series FDL-65 Series
Type HL
Model No. Output Io Tol. Io Ripple Effi. Model No. Output Io Tol. Effi.
HVGC-1000A-L- AB 150~380V,1320~3280mA ±5% 3% max. 95.5% FDL-65-1550 25.2~42V 770~1550mA ±5% 90%

HVGC-1000A-M- AB 95~240V,2100~5250mA ±5% 3% max. 96% FDL-65-1800 21.6~36V 900~1800mA ±5% 90%

HVGC-1000A-H- AB 70~180V,2800~7000mA ±5% 3% max. 96%
= AB, D2 or DA
*MEAN WELL Smart timer dimming primarily provides the adaptive proportion dimming profile for the output constant current level.

65
   63   64   65   66   67   68   69   70   71   72   73