Page 71 MEAN WELL LED DRIVER CATALOG
P. 71








series 100~240W



Features
•Full power output at 70~100% constant power mode operation •Multiple models for choice
•Wide input range 90 ~ 305VAC with active PFC function A-Type: IP67 rated. constant power adjustable via built-in
•Circular metal housing design with IP67 potentiometer
•AC input cable with connector type for flexible Installation AB-Type: IP67 rated. constant power adjustable via built-in
•Protections: Short circuit / Over voltage / Over temp. potentiometer & 3 in 1 dimming function (0~10Vdc, 10V
•Isolation design between output and dimming circuit PWM signal and resistor)
•5 years warranty

INPUT XBG-100 XBG-160 XBG-240
(AC with
connector)
ACL
INPUT
(Fixed cable ) ACN
FG
OUTPUT Vo-
(Non-Dimming
Models) Vo+
DIM+
OUTPUT DIM-
(Dimming Vo-
Models)
Vo+
AC input voltage range 90~305VAC
AC inrush current (max.) Cold start, 50A at 230VAC Cold start, 75A at 230VAC
500ms/230VAC, 500ms/230VAC, 500ms/230VAC,
Setup time
1200ms/115VAC 2000ms/115VAC 1200ms/115VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Working temperature -40~+90 C(refer to "OUTPUT LOAD vs TEMPERATURE")
O
UL8750(type”HL”), CSA C22.2 No. 250.13-12; ENEC BS EN61347-1, BS EN61347-2-13
Safety standards
independent, BS EN62384;GB19510.1,GB19510.14; IP67 approved
UL8750(type”HL”), CSA C22.2 No. 250.13-12; ENEC BS EN61347-1, BS EN61347-2-13 independent,
EMC standards
BS EN62384;IS15885(Part2/Sec13); GB19510.1,GB19510.14, IP67;EAC TP TC 004 approved
Input SJOW 17AWGx3C & H05RN-F 3x 1.0mm (30cm)
2
Connection
A & A-C Type: SJTW 18AWGx2C (20cm)
Output
AB & AB-C Type: SJTW 18AWGx2C (20cm) +UL2517 22AWGx2C (30cm)
Dimension (DxH)(mm) 130x 56 151.5x 60 191x 63

AC input with connector
1-10VDC
XBG-100 Series Pin No: Assignment
Model No. Output Io Tol. I0 Ripple Effi.
Pin No. Assignment Drawing
XBG-100- - 27~56V, 875~2780mA ±5% 3.0% (max) 92%
1 AC/L

1-10VDC 2 AC/N
XBG-160 Series
Model No. Output Io Tol. I0 Ripple Effi.
3 FG
XBG-160- - 34~56V, 1425~4100mA ±5% 5.0% (max) 93%
AC input cable (Additional cost)
1-10VDC Item Order part NO. Remark
XBG-240 Series
Model No. Output Io Tol. I0 Ripple Effi. 100cm F61-XBG-AC-CABLE-100 In stock
XBG-240- - 30~60V, 2850~5700mA ±5% 4.0% (max) 93%
200cm F61-XBG-AC-CABLE-200 By request
= A, AB 300cm F61-XBG-AC-CABLE-300 By request
= Blank,C; Blank: AC input with fixed cable, C: AC input with connector
* 100cm without MOQ, others with MOQ.

68
   66   67   68   69   70   71   72   73   74   75   76