Page 74 MEAN WELL LED DRIVER CATALOG
P. 74








series 300W



Features
• Constant power mode (full power at 60~100% max current) • Multiple models for choice:
• Universal AC input (90 to 305VAC) A-Type: IP67 rated. Constant power level can be adjusted
• High efficiency up to 94.5% through internal potentiometer
• Circular metal housing design with IP67 AB-Type: IP67 rated and built-in 3 in 1 dimming function
• Isolation design between output and dimming circuit (0~10VDC, PWM signal, or resistance)
• Protections: ADA-Type: IP67 rated. DALI-2 control technology with
Short circuit / Over current / Over voltage / Over temperature Io adjustable via build-in Potentiometer
• 5 years warranty


HBGC-300(ADA)





ACL
INPUT ACN
FG
DIM- /DA-
INPUT DIM+/DA+
Vo-
OUTPUT
Vo+

AC input voltage range 90~305VAC ; 127~431VDC
AC inrush current (max.) Cold start, 45A at 230VAC

Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC

O
Working temperature Tcase=-40~+80 C (refer to "OUTPUT LOAD vs TEMPERATURE")
UL8750(type "HL"), CSA C22.2 No. 250.13-12đ ENEC BS EN61347-1, BS EN61347-2-13
Safety standards
independent, BS EN62384, EAC TP TC 004, GB19510.1, GB19510.14
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1,EAC TP TC 020, BS EN62386(ADA type only )
Input SJTW 18AWGx3C (30cm)
Connection A-Type: SJTW 14AWGx2C (30cm)
Output
AB/ADA-Type: SJTW 14AWGx2C (30cm)+UL2517 20AWGx2C (30cm)
Dimension (DxH)(mm) 191.5x 69


0-10VDC
(for DA-Type only) (AB-Type)
HBGC-300 Series Type HL
Model No. Output Tol. Effi.

HBGC-300-L- 116~232V, 650~2170mA ±5% 94.5%

HBGC-300-M- 58~116V, 1300~4330mA ±5% 93.5%

HBGC-300-H- 29~58V, 2600~8670mA ±5% 92.5%

= A, AB or ADA


CERTIFIED PARTNER

71
   69   70   71   72   73   74   75   76   77   78   79