Page 77 MEAN WELL LED DRIVER CATALOG
P. 77








series 60~2400000WWWWWWWWWWWW



Features
•Constant current mode (HBG-60P/100P) •Multiple models for HBG-100P/160P/240P
Constant voltage+constant current modes (HBG-160P/240P) A-Type: Constant current level can be adjusted through internal
•Universal AC input (90 to 305VAC) / potentiometer
Full range (up to 295VAC for HBG-60P) B-Type: Built-in 3 in 1 dimming function
•High efficiency up to 93.5% (1~10VDC, PWM signal, or resistance)
•Class II/2 power unit, no F.G. (HBG-60P)
DA-Type: DALI control technology
•Suitable for dry, damp, and wet location
•Protections: Short circuit / Over temperature
•5 years warranty
HBG-100P HBG-160P
INPUT ACL HBG-60-P HBG-100P(DA) HBG-160P(DA) HBG-240P
(HBG-60P) ACN
INPUT ACL
(HBG- ACN
100P/160P/240P) FG
OUTPUT Vo-
(Non-Dimming
Models) Vo+
DIM+
OUTPUT DIM-
(Dimming Models) Vo+
Vo-
AC input voltage range 90~295VAC ; 127~417VDC 90~305VAC ; 127~431VDC
AC inrush current (max.) Cold start, 45A at 230VAC Cold start, 60A at 230VAC Cold start, 65A at 230VAC Cold start, 75A at 230VAC
Over temp. protection Shut down o/p voltage, re-power on to recover Shut down o/p voltage, auto-recovery
500ms, 200ms, 12ms 500ms, 120ms, 15ms
Setup, rise, hold up time 500ms at 230VAC for setup time
at full load and 230VAC at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC
O
Working temperature -40~+70 C -40~+45 C (refer to "OUTPUT LOAD vs TEMPERATURE")
O
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, GB19510.14, GB19510.1,
Safety standards
EAC TP TC 004 approved
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1, EAC TP TC 020
Input UL1015 18AWGx2C (30cm) SJTW 18AWGx3C (30cm)
A Type: A Type: A Type:
Connection SJTW 18AWGx2C (20cm) SJTW 18AWGx2C (20cm) SJTW 14AWGx2C (30cm)
Output UL1015 18AWGx2C (30cm) B Type: B Type: B Type:
SJTW 18AWGx2C (20cm) + SJTW 18AWGx2C (20cm) + SJTW 14AWGx2C (30cm) +
UL2517 22AWGx2C (30cm) SVT 18AWGx2C (30cm) SVT 18AWGx2C (30cm)
Dimension (DxH)(mm) 99x 26 104x 34 124.6x 34 144x 31

1-10VDC
(for DA-Type only) (B-Type) (except for DA-Type) (for DA-Type only)
HBG-60-P Series (C.C. mode) HBG-160P Series
Model No. Output Io Tol. Effi. Model No. Output Tol. Effi.
HBG-60-1050P 37~55V, 1050mA ±5% 90% HBG-160P-36 A 36V, 0~4.4A ±2% 92.0%
HBG-60-1400P 28~43V, 1400mA ±5% 89% HBG-160P-48 A 48V, 0~3.3A ±2% 93.0%
HBG-60-2100P 19~29V, 2100mA ±5% 89% HBG-160P-60 A 60V, 0~2.6A ±2% 93.5%
= A, B, or DA
1-10VDC 1-10VDC
(for DA-Type only) (B-Type) (B-Type) (except for DA-Type) (for DA-Type only)
HBG-100P Series (C.C. mode) HBG-240P Series
(except for DA type)
Model No. Output Tol. Effi. Model No. Output Tol. Effi.
HBG-100P-36 A 36V, 0~2.7A ±5% 91.0% HBG-240P-36 A 36V, 0~6.7A ±2% 92.5%
HBG-100P-48 A 48V, 0~2A ±5% 91.0% HBG-240P-48 A 48V, 0~5A ±2% 93.0%
HBG-100P-60 A 60V, 0~1.6A ±2% 91.5% HBG-240P-60 A 60V, 0~4.0A ±2% 93.5%
= A, B, or DA = A or B
74
   72   73   74   75   76   77   78   79   80   81   82