Page 73 MEAN WELL LED DRIVER CATALOG
P. 73








series 200~240W



Features
• Constant voltage+constant current modes • Multiple models for choice:
• Universal AC input (90 to 305VAC) Blank-Type: IP67 rated. Cable for I/O connection(For harsh environment)
• High efficiency up to 93.5% A-Type: IP65 rated. Constant current level can be adjusted
through internal potentiometer
• Circular metal housing design
• Suitable for dry, damp, and wet location B-Type: IP67 rated and built-in 3 in 1 dimming function,
PWM signal, or resistance,
• Protections: Short circuit / Over current / Over voltage /
Over temperature 0~10VDC(HBG-200), 1~10VDC(HBG-240)
AB-Type: IP65 rated. Constant current level can be adjusted
• Optional RCM models available
• 5 years warranty through internal potentiometer, 3 in 1 dimming
function
DA-Type: IP67 rated. DALI control technology


HBG-200(DA) HBG-240(DA)


ACL
INPUT ACN
FG
DIM-
INPUT DIM+
Vo-
OUTPUT
Vo+
AC input voltage range 90~305VAC ; 127~431VDC
AC inrush current (max.) Cold start, 85A at 230VAC Cold start, 75A at 230VAC

Setup, rise, hold up time 500ms, 200ms/230VAC; 2500ms, 200ms/115VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC

O
Working temperature -40~+85 C (refer to "OUTPUT LOAD vs TEMPERATURE") -40~+75 C (refer to "OUTPUT LOAD vs TEMPERATURE")
O
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, GB19510.14, GB19510.1, BIS
Safety standards
IS15885(refer to spec for HBG-240 models), EAC TP TC 004, BS EN62386(DA type only )
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1,EAC TP TC 020
Input SJTW 18AWGx3C (30cm) SJTW 18AWGx3C (30cm)

Connection A & Blank-Type: SJTW 18AWGx2C (20cm) A & Blank-Type: SJTW 18AWGx3C (30cm)
Output B & AB & DA-Type: SJTW 18AWGx2C (20cm)+ B&DA-Type : SJTW 14AWGx2C (30cm) +
SVT 18AWGx2C (30cm) SVT 18AWGx2C (30cm)
Dimension (DxH)(mm) 151.68x 66.5 191.5x 69


0-10VDC 1-10VDC
(OPTIONAL) (for DA-Type only) (OPTIONAL) (for DA-Type only)
HBG-200 Series Type HL HBG-240 Series (48A, 60A)
Model No. Output Tol. Effi. Model No. Output Tol. Effi.

HBG-200-36 A 36V, 0~5.5A ±2% 92% HBG-240-24 A 24V, 0~10A ±2% 92.5%
HBG-240-36 A 36V, 0~6.7A ±2% 92.5%
HBG-200-48 A 48V, 0~4.1A ±2% 93%
HBG-240-48 A 48V, 0~5A ±2% 93.0%
HBG-200-60 A 60V, 0~3.3A ±2% 93.5% HBG-240-60 A 60V, 0~4A ±2% 93.5%
= A, B, AB, DA or Blank = A, B, AB, DA or Blank





70
   68   69   70   71   72   73   74   75   76   77   78