Page 69 MEAN WELL LED DRIVER CATALOG
P. 69



Globally Certified


Cable Adoption for HLG/HHHHHVVVVVVVVVVGGGGGGGGGGGGGGGGGGGGCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCCC




HLG-40H/60H/80H/100H/120H Series
2
Input SJOW 17AWG & H05RN-F 1.0mm x3C (30cm)
Connection A/D/Blank-Type: SJOW 17AWG & H05RN-F 1.0 mm x2C (30cm);
2
Output
2
B/AB-Type: SJOW 17AWG & H05RN-F 1.0 mm x2C (30cm) + SJOW 17AWG & H05RN-F 1.0mm x2C (30cm)
2
HLG-150H/185H/240H Series
2
Input SJOW 17AWG & H05RN-F 1.0mm x3C (30cm); Terminal block for HLG-240H C-Type
• A/D/Blank-Type: SJOW 14AWGx2C (30cm) for 150H-12V, 185H-12~15V, 240H-12V~20V;
2
SJOW 17AWG & H05RN-F1.0mm x2C (30cm) for others
Connection • B/AB-Type: SJOW 14AWGx2C (30cm) + SJOW 17AWG & H05RN-F1.0mm x2C (30cm) for 150H 12V,
2
Output
185H-12~15V, 240H-12V~20V;
2
SJOW 17AWG & H05RN-F1.0mm x2C (30cm) + SJOW 17AWG& H05RN-F1.0mm x2C (30cm) for others
2
• C-Type: Terminal block for HLG-240H C-Type
HLG-320H Series
• A/B/D/Blank-Type: SJOW 17AWG & H05RN-F 1.0mm x3C (30cm)
2
Input
• C-Type: Terminal block
2
Connection • A/D/Blank-Type: SJOW 14AWGx2C (30cm) for 12V~30V ; SJOW 17AWG & H05RN-F1.0mm x2C (30cm) for others
2
• B/AB-Type: SJOW 14AWGx2C (30cm) + SJOW 17AWG & H05RN-F1.0mm x2C (30cm) for 12V~30V;
Output
2
2
SJOW 17AWG & H05RN-F1.0mm x2C (30cm) + SJOW 17AWG & H05RN-F1.0mm x2C (30cm) for others
• C-Type: Terminal block
HLG-480H Series
2
Input A/B/D2/Blank-Type: SJOW 17AWGx3C & H05RN-F 3G 1.0mm
2
• A/Blank-Type: SJOW 17AWGx2C & H05RN-F1.0mm (30cm) + SJOW 17AWGx2C & H05RN-F2x1.0mm (30cm) for 24~42V;
2
2
Connection SJOW 17AWGx2C & H05RN-F1.0mm (30cm) for others
2
Output • B/AB/D2-Type: SJOW 17AWGx2C & H05RN-F1.0mm (30cm) + SJOW 17AWGx2C & H05RN-F2x1.0mm (30cm) +
2
2
SJOW 17AWGx2C & H05RN-F1.0mm (33cm) for 24V~42V
2
2
SJOW 17AWGx2C & H05RN-F1.0mm (30cm) + SJOW 17AWGx2C & H05RN-F2x1.0mm (33cm) for others
HLG-600H Series
Input SJTW 17AWGx3C (30cm)
A-Type: SJTW 14AWGx2C (30cm) + SJTW 14AWGx2C (30cm) + UL2517 22AWGx3C(30cm)
Connection
Output B/AB-Type: SJTW 14AWGx2C (30cm) + SJTW 14AWGx2C (30cm) + UL2517 22AWGx3C(30cm) +
UL2517 18AWGx2C (30cm)
HLG-60H/80H/120H-C Series
HLG-60H/80H-C HLG-120H-C
2
Input SJOW 17AWG & H05RN-F 1.0mm x3C(30cm)
2
A&D-Type: SJOW 17AWG & H05RN-F A&D-Type: SOOW 17AWG & H07RN-F 1.0mm (30cm) for HLG-120H-C350;
2
2
1.0mm x2C(30cm) SJOW 17AWG & H05RN-F 1.0mm (30cm) for others
Connection
Output B/AB-Type: SJOW 17AWG & H05RN-F B/AB-Type: SJOW 17AWG & H05RN-F 1.0mm2x2C(30cm) + SOOW 17AWG
2
2
1.0mm x2C(30cm) &H07RN-F 1.0mm (30cm) for HLG-120H-C350;
SJOW 17AWG & H07RN-F 1.0mm x2C (30cm) + SJOW 17AWG &
2
2
H05RN-F 1.0mm x2C (30cm) for others
HLG-185H/240H-C Series
HLG-185H-C HLG-240H-C
Input SJOW 17AWG & H05RN-F1.0mm x3C (30cm)
2
A/D-Type: SJOW 17AWG & H05RN-F1.0mm x2C (30cm) A-Type: SJOW 17AWG & H05RN-F1.0mm x2C (30cm)
2
2
Connection
2
2
Output B/AB-Type: SJOW 17AWG & H05RN-F1.0mm x2C (30cm)+ B/AB/D2-Type: SJOW 17AWG & H05RN-F1.0mm x2C (30cm)+
2
2
SJOW 17AWG & H05RN-F1.0mm x2C (30cm) SJOW 17AWG & H05RN-F1.0mm x2C (30cm)
For the output cable of HLG-185H-C500 & C700 and HLG-240H-C700, please refer to the specification.
HLG-320H/480H-C Series
HLG-320H-C HLG-480H-C
Input SJOW 17AWG & H05RN-F1.0mm x3C (30cm) SJOW 17AWGx3C & H05RN-F 3G 1.0mm x3C (30cm)
2
2
A-Type: SJOW17AWG & H05RN-F1.0mm x2C (30cm) A-Type: SOOW17AWG & H07RN-F 2x1.0mm (30cm)
2
2
Connection B/AB/DA/D2-Type: B/AB/D2-Type: SOOW17AWG & H07RN-F 2x1.0mm (30cm)+
2
Output
2
2
SJOW17AWG & H05RN-F1.0mm x2C (30cm)+ SOOW17AWG & H07RN-F2x1.0mm (30cm)
2
SJOW17AWG & H05RN-F1.0mm x2C (30cm)
For the output cable of HLG-320H-C700 & C1050 and HLG-480H-C1400 & C1750, please refer to the specification.
HVGC-480 Series
Input AB-Type: SOOW 17AWGx3C & H07RN-F 3x1.0mm (30cm)
2
Connection AB/D2/DA-Type: SOOW 17AWGx2C & H07RN-F 2x 1.0mm (30cm)+SJOW 17AWGx2C & H07RN-F 2x1.0mm (30cm)
2
2
Output
2
Blank-Type: SOOW 17AWGx2C & H07RN-F 2x 1.0mm (30cm)
HVGC-650/1000 Series
HVGC-650 HVGC-1000
2
2
Input SOOW 17AWGx3C & H07RN-F 2x1.0mm (30cm) SOOW 17AWGx3C & H07RN-F 2x1.0mm (30cm)
2
Output SJOW 17AWGx4C & H05RN-F 2x1.0mm (30cm) SOOW 17AWGx2C & H07RN-F 2x1.0mm (30cm)
2
Connection
DIM SJOW 17AWGx2C & H05RN-F 2x1.0mm (30cm) SJOW 17AWGx2C & H05RN-F 2x1.0mm (35cm)
2
2
2
AUX SJOW 17AWGx2C & H05RN-F 2x1.0mm (30cm) SJOW 17AWGx2C & H05RN-F 2x1.0mm (35cm)
2
66
   64   65   66   67   68   69   70   71   72   73   74