Page 72 MEAN WELL LED DRIVER CATALOG
P. 72








series 60~160W



Features
•Constant current mode (HBG-60/100) •Multiple models for HBG-100/160
Constant voltage+constant current modes (HBG-160) Blank-Type: IP67 rated. Cable for I/O connection(For harsh environment)
•Universal AC input 90 to 305VAC A-Type: IP65 rated. Constant current level can be adjusted
•Circular metal housing design for HBG-100/160 through internal potentiometer
Fully isolated plastic case (HBG-60) B-Type: IP67 rated and built-in 3 in 1 dimming function
• Type HL LED Driver for use in Class I, Division 2 hazardous (1~10VDC, PWM signal, or resistance)
location luminaires (HBG-100/160) AB-Type: IP65 rated. Constant current level can be adjusted
• Isolation class II/2, no F.G. (HBG-60) through internal potentiometer, 3 in 1 dimming function
•Suitable for dry, damp, and wet location DA-Type: IP67 rated. DALI control technology
•Protections: Short circuit / Over current / Over voltage / •5 years warranty
Over temp. (Short circuit / Over temp. for HBG-60)

INPUT ACL HBG-60 HBG-100(DA) HBG-160(DA)
(HBG-60) ACN
ACL
INPUT ACN
(HBG-100/160/240)
FG
OUTPUT Vo-
(Non-Dimming Vo+
Models)
DIM+
OUTPUT DIM-
(Dimming Vo-
Models)
Vo+
AC input voltage range 90~295VAC ; 127~417VDC 90~305VAC ; 127~431VDC
AC inrush current (max.) Cold start, 45A at 230VAC Cold start, 60A at 230VAC Cold start, 65A at 230VAC
500ms 500ms, 80ms, 12ms 500ms, 200ms, 12ms
Setup, rise, hold up time
at 230VAC for setup time at full load and 230VAC at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
O
Working temperature -40~+85 C(refer to "OUTPUT LOAD vs TEMPERATURE")
UL8750, TUV BS EN61347-1,
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384 , BS EN61347-2-13,
Safety standards GB19510.14, GB19510.1, EAC TP TC 004, GB19510.14, GB19510.1,
BS EN62386(DA type only ) EAC TP TC 004 approved,
BS EN62386(DA type only )
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11; BS EN61547,
EMC standards
GB17743, GB17625.1, EAC TP TC 020
Input SJTW 18AWGx2C (30cm) SJTW 18AWGx3C (30cm)
A & Blank Type: A & Blank Type:
Connection SJTW 18AWGx2C (20cm) SJTW 18AWGx2C (20cm)
Output SVT 18AWGx2C (20cm) B Type: B Type:
SJTW 18AWGx2C (20cm) + SJTW 18AWGx2C (20cm) +
UL2517 22AWGx2C (30cm) SVT 18AWGx2C (30cm)
Dimension (DxH)(mm) 110x 60.5 130x 66.5 151.68x 66.5


HBG-60 Series (C.C. mode) Model No. Output Io Tol. Effi.
Model No. Output Io Tol. Effi. HBG-100-48 A 48V, 0~2A ±5% 91.0%
HBG-100-60 A 60V, 0~1.6A ±5% 91.5%
HBG-60-1050 37~55V, 1050mA ±5% 90%
= A, B, AB, DA or Blank
HBG-60-1400 28~43V, 1400mA ±5% 89%
1-10VDC
(for DA-Type only)
(OPTIONAL) (except for DA-Type) (B-Type) (for DA-Type only)
HBG-60-2100 19~29V, 2100mA ±5% 89%
HBG-160 Series
Type HL
(36A,48A,48B,60A,60DA)
1-10VDC
Model No. Output Tol. Effi.
(OPTIONAL) (B-Type) (for DA-Type only) (for DA-Type only)
HBG-160-24 A 24V, 0~6.5A ±2% 92.0%
HBG-100 Series (C.C. mode) TYPE HL
HBG-160-36 A 36V, 0~4.4A ±2% 92.0%
Model No. Output Io Tol. Effi.
HBG-100-24 A 24V, 0~4A ±5% 90.5% HBG-160-48 A 48V, 0~3.3A ±2% 93.0%
HBG-100-36 A 36V, 0~2.7A ±5% 91.0% HBG-160-60 A 60V, 0~2.6A ±2% 93.5%
= A, B, AB, DA or Blank
69
   67   68   69   70   71   72   73   74   75   76   77