Page 78 MEAN WELL LED DRIVER CATALOG
P. 78








series 25~65W



Features
• Constant voltage PWM style output mode • Built-in 2 in 1 dimming function (0~10VDC or PWM signal)
• IDPV-25/45: 90~295VAC input • Built-in 12V/50mA auxiliary output (A-Type)
• IDPV-65: 180~295VAC input only • Suitable for indoor LED strip lighting
• High efficiency up to 90% • Protection: Short circuit
• No load power consumption <0.5W (Blank-Type) • 3 years warranty
• Miniature PCB size
• Isolation class II, no F.G.

IDPV-25(A) IDPV-45(A) IDPV-65(A)

INPUT


OUTPUT
(Blank-Type)

OUTPUT
(A-Type)

AC input voltage range 90 ~ 295VAC ; 127 ~ 417VDC 180 ~ 295VAC ; 254~417VDC
AC inrush current (max.) Cold start, 30A at 230VAC
Setup time 500ms / 230VAC
PWM dimming signal 10V PWM signal, frequency range 300Hz~3kHz
Total harmonic distortion THD<20%
Short circuit protection Shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 3.75KVAC
O
O
Working temperature -20~+45 C -20~+40 C
Safety standards UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, GB19510.14, GB19510.1 approved
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1
Connection (Input/Output) Blank-Type: 4+4P push-in terminal block, A-Type: 4+6P push-in terminal block
Dimension (LxWxH) mm 114.5x 72.5x 20 120 x 66.5 x 22 130 x 67.5 x 22



IDPV-25/25A Series
Model No. Output Tol. Effi.
Model No. Output Tol. Effi.
IDPV-45 -36 36V, 0~1.25A ±10% 88%
IDPV-25 -12 12V, 0~1.8A ±10% 80%
IDPV-45 -48 48V, 0~0.94A ±10% 88%
IDPV-25 -24 24V, 0~1.05A ±10% 81%
IDPV-45 -60 60V, 0~0.75A ±10% 90%
IDPV-25 -36 36V, 0~0.7A ±10% 82%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function
IDPV-25 -48 48V, 0~0.52A ±10% 83% IDPV-65/65A Series
IDPV-25 -60 60V, 0~0.42A ±10% 84% Model No. Output Tol. Effi.
IDPV-65 -12 12V, 0~4.2A ±10% 85%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function
IDPV-65 -24 24V, 0~2.4A ±10% 87%
IDPV-45/45A Series IDPV-65 -36 36V, 0~1.8A ±10% 88%
Model No. Output Tol. Effi.
IDPV-65 -48 48V, 0~1.35A ±10% 89%
IDPV-45 -12 12V, 0~3A ±10% 84%
IDPV-65 -60 60V, 0~1.08A ±10% 90%
IDPV-45 -24 24V, 0~1.88A ±10% 86%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function

75
   73   74   75   76   77   78   79   80   81   82   83