Page 81 MEAN WELL LED DRIVER CATALOG
P. 81








series 40~80W



Features
• Constant current mode • Suitable for built-in LED lighting system
• Universal AC input (up to 305VAC) / Full range • Protections:
• Built-in 3 in 1 dimming function Short circuit / Over current / Over voltage / Over temperature
(1~10VDC, PWM signal, or resistance) • Cooling by free air convection
• Class 2 power unit / Pass LPS • 3 years warranty


HLP-40H HLP-60H HLP-80H











AC input voltage range 90~305VAC ; 127~431VDC
AC inrush current (max.) Cold start, 50A at 230VAC Cold start, 55A at 230VAC Cold start, 70A at 230VAC
DC adjustment range ±10% rated output voltage
Current adjustment range 60%~100% 80%~100%
Over current protection 95%~108% constant current limiting, auto-recovery
Over voltage protection 109%~145% rated output voltage
Setup, rise, hold up time 500ms, 80ms, 16ms at full load and 230VAC 500ms, 200ms, 16ms at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG:0.5kVAC
O
Working temperature -40~+70 C (refer to output derating curve)
UL8750, CSA C22.2 No. 250.0-08 (except for 48V, 54V), BS EN61347-1, BS EN61347-2-13,
Safety standards GB19510.14, GB19510.1,EAC TP TC 004 approved ; design refer to UL60950-1,
BS EN60335-1(for HLP-40H/60H)
BS EN55015, BS EN61000-3-2 class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11,
EMC standards
BS EN61547, GB17743, GB17625.1, EAC TP TC 020
Input
Connection 6+6P/3.96mm pitch, JST P/N: B6P-VH
Output
Dimension (LxWxH) (mm) 147x 53x 27 167x 53x 29.5

1-10VDC
HLP-40H Series (for 48V/54V) (for 12~42V)
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HLP-40H-12 12V, 0~3.33A ±2.5% 150mV 87.0% HLP-60H-36 36V, 0~1.70A ±1.0% 200mV 90.0%
HLP-40H-15 15V, 0~2.67A ±2.0% 150mV 87.0% HLP-60H-42 42V, 0~1.45A ±1.0% 300mV 90.0%
HLP-40H-20 20V, 0~2.00A ±1.0% 150mV 88.0% HLP-60H-48 48V, 0~1.30A ±1.0% 300mV 90.5%
HLP-40H-24 24V, 0~1.67A ±1.0% 150mV 88.0% HLP-60H-54 54V, 0~1.15A ±1.0% 300mV 90.5%
HLP-40H-30 30V, 0~1.34A ±1.0% 200mV 88.5%
HLP-40H-36 36V, 0~1.12A ±1.0% 200mV 89.0% 1-10VDC
HLP-40H-42 42V, 0~0.96A ±1.0% 300mV 89.0%
HLP-80H Series (for 48V/54V) (for 12~42V)
HLP-40H-48 48V, 0~0.84A ±1.0% 300mV 89.5%
Model No. Output Tol. R&N Effi.
HLP-40H-54 54V, 0~0.75A ±1.0% 300mV 89.5%
HLP-80H-12 12V, 0~5.0A ±2.5% 150mV 87.5%
HLP-80H-15 15V, 0~5.0A ±2.0% 150mV 88.5%
1-10VDC
HLP-80H-20 20V, 0~4.0A ±1.0% 150mV 89.5%
HLP-60H Series (for 48V/54V) (for 12~42V) HLP-80H-24 24V, 0~3.4A ±1.0% 150mV 90.0%
Model No. Output Tol. R&N Effi. HLP-80H-30 30V, 0~2.7A ±1.0% 200mV 90.0%
HLP-60H-15 15V, 0~4.0A ±2.0% 150mV 88.0% HLP-80H-36 36V, 0~2.3A ±1.0% 200mV 90.0%
HLP-60H-20 20V, 0~3.0A ±1.0% 150mV 89.0% HLP-80H-42 42V, 0~1.95A ±1.0% 200mV 90.0%
HLP-60H-24 24V, 0~2.5A ±1.0% 150mV 89.5% HLP-80H-48 48V, 0~1.7A ±1.0% 200mV 90.0%
HLP-60H-30 30V, 0~2.0A ±1.0% 200mV 90.0% HLP-80H-54 54V, 0~1.5A ±1.0% 200mV 90.0%
78
   76   77   78   79   80   81   82   83   84   85   86