Page 79 MEAN WELL LED DRIVER CATALOG
P. 79








series 25~65W



Features
• Constant current mode • Isolation class II, no F.G.
•Flicker free design • Built-in DALI interface (IDPC-45/65-DA)
• IDPC-25/45: 90~295VAC input • Built-in 2 in 1 dimming function (0~10VDC or PWM signal)
IDPC-65: 180~295VAC input only • Built-in 12V/50mA auxiliary output (A-Type)
• No load power consumption <0.5W (Blank/DA-Type) • Suitable for indoor LED lighting applications
No load power consumption <1.2W (A-Type) • Protection: Short circuit
• Miniature PCB size • 3 years warranty
IDPC-45(A) IDPC-65(A)
IDPC-25(A) IDPC-45-DA IDPC-65-DA

INPUT


OUTPUT
(Blank/DA-Type)
OUTPUT
(A-Type)

AC input voltage range 90 ~ 295VAC ; 127 ~ 417VDC 180 ~ 295VAC ; 254~417VDC
AC inrush current (max.) Cold start, 30A at 230VAC
Setup time 500ms / 230VAC
Short circuit protection Hiccup mode, auto-recovery
Withstand voltage I/P-O/P: 3.75KVAC
O
O
Working temperature -20~+50 C -20~+40 C
UL8750, ENEC BS EN61347-1, BS EN61347-2-13, BS EN62384, GB19510.14, GB19510.1, EAC TP TC 004
Safety standards
approved
DALI standards IEC 62386-101, 102 (DA-Type only)
BS EN55015, BS EN61000-3-2 Class C, BS EN61000-3-3, BS EN61000-4-2,3,4,5,6,8,11, BS EN61547,
EMC standards
GB17743, GB17625.1, EAC TP TC 020
Connection (Input/Output) Blank/DA-Type: 4+4P push-in terminal block, A-Type: 4+6P push-in terminal block
Dimension (LxWxH) mm 114.5x 72.5x 20 120 x 66.5 x 25 130 x 67.5 x 20.5

IDPC-25/25A Series IDPC-25/25A Series
Model No. Output Tol. Effi. Model No. Output Tol. Effi.
IDPC-25 -350 49 ~ 70V, 350mA ±7% 82% IDPC-25 -700 25 ~ 36V, 700mA ±7% 81.5%
IDPC-25 -500 35 ~ 50V, 500mA ±7% 81.5% IDPC-25 -1050 17 ~ 24V, 1050mA ±7% 80%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function = Blank/A; Blank: without auxiliary output, A: with auxiliary function
IDPC-45/45A Series IDPC-65/65A Series
Model No. Output Tol. Effi. Model No. Output Tol. Effi.
IDPC-45 -350 57 ~ 95V, 350mA ±7% 86% IDPC-65 -700 69 ~ 93V, 700mA ±7% 89%
IDPC-45 -500 54 ~ 90V, 500mA ±7% 85%
IDPC-65 -1050 46 ~ 62V, 1050mA ±7% 87%
IDPC-45 -700 38 ~ 64V, 700mA ±7% 85%
IDPC-65 -1400 34 ~ 46V, 1400mA ±7% 86%
IDPC-45 -1050 26 ~ 43V, 1050mA ±7% 84%
IDPC-65 -1750 27 ~ 36V, 1750mA ±7% 86%
IDPC-45 -1400 19 ~ 32V, 1400mA ±7% 83%
= Blank/A; Blank: without auxiliary output, A: with auxiliary function = Blank/A; Blank: without auxiliary output, A: with auxiliary function
IDPC-45-DA Series IDPC-65-DA Series
Model No. Output Tol. Effi. Model No. Output Tol. Effi.
IDPC-45-350DA 57 ~ 95V, 350mA ±7% 86% IDPC-65-700DA 69 ~ 93V, 700mA ±7% 89%
IDPC-45-500DA 54 ~ 90V, 500mA ±7% 85%
IDPC-65-1050DA 46 ~ 62V, 1050mA ±7% 87%
IDPC-45-700DA 38 ~ 64V, 700mA ±7% 85%
IDPC-65-1400DA 34 ~ 46V, 1400mA ±7% 86%
IDPC-45-1050DA 26 ~ 43V, 1050mA ±7% 84%
IDPC-65-1750DA 27 ~ 36V, 1750mA ±7% 86%
IDPC-45-1400DA 19 ~ 32V, 1400mA ±7% 83%
76
   74   75   76   77   78   79   80   81   82   83   84