Series Search
※NEW PRODUCT
Green Energy> PV Module-
TOPBiHiKu7

-
Features :
-
•Module power up to 720 W ,Module efficiency up to 23.2 %, Power Bifaciality up to 85%
•18BB battery technology increases light absorption, improves current collection, and increases power
•Low temperature coefficient (Pmax): -0.29%/℃, more energy in hot climate
•2% higher energy generation than PERC,2.3% lower LCOE than PERC
•Snow loads up to 5,400Pa, wind loads up to 2,400Pa
Model
TOPHiKu6

-
Features :
-
- Module power up to 600 W. Module efficiency up to 23.2 %
- Low temperature coefficient (Pmax): -0.29%/℃, 1% more energy in hot climate
- Excellent anti-LeTID & anti-PID performance.Low power degradation, high energy yield
- Lower LCOE & system cost
- Heavy snow load up to 5400 Pa,wind load up to 2400 Pa
Model
- :
- CS6W-T
Green Energy> PV Inverter-
MID

-
Features :
-
- Max effiecency up to 98.8%
- Dual MPPT design, suitable for complex application scenarios, improve system power generation
- Max. string current up to 16A
- Intelligent air cooling, new cooling design, volume and weight reduction by 50%
- OLED display, touch keys
Model
MAX

-
Features :
-
- The maximum efficiency is 98,7%
- 10-channel MPPT design,improve system power generation
- Supports 32A current input per string and supports high-power PV module
- String detection and I-V curve scanning, accurately locate abnormal strings
- IP66 protection class
- Support large diameter aluminum wire/series two sinks one access, saving the cost of AC cable
- Support PLC communication, save communication cable and construction cost
Model
Green Energy> Micro Inverter-
PV-SMI series

-
Features :
-
• Pure sine wave output (THD<5%)
•MPPT tracking efficiency up to 99.9%
•CEC weighted average efficiency up to 96.5%
• With GFDI, surge and other protection
•APP monitoring, built-in wifi communication
• Real-time control of power plant operation status, accurate location of fault points
• Automatic high temperature and fault alarm
•IP67 protection grade, wide operating temperature range from -40℃ to 65℃
Model
Green Energy> MPPT Controller-
PV-ML series

-
Features :
-
The MPPT solar controller can detect the power generation of solar panels in real time, and track the maximum voltage current value (VI), so that the system can charge the battery at the maximum power output. Used in solar off-grid photovoltaic system, coordinate the work of solar panels, batteries and loads, is the core control component of off-grid photovoltaic system.
- Can be connected to both PV 、battery and load
- Multiple load operating modes to meet diverse needs
- Supports multiple battery types, lead acid/lithium can be used
- Natural cooling, absolutely quiet
- MPPT efficiency up to 99%
- Support solar panel 2 in series/more in parallel
- Complete charge and discharge protection mechanism
- Support RS232,/RS485 communication
- Highly integarted, helps you save space and wire
Energy-efficient> Servo Driver-
MD-730 series

-
Features :
-
- Integrated communication interface to improve wiring efficiency Compact volume design
- Meet installation requirements in demanding Spaces
- Easy and fast replication of bus servo parameters
- One-click download &FOE function to improve productivity
- EtherCAT, Pulse two control versions
- Perfectly matched drive/motor product portfolio and accessories for easy selection
Model
- :
- MD-730
Energy Storage> Protable Power Station-
ES-S series

-
Features :
-
- Bidirectional inverter technology, fully charged in about 1 hour. With a maximum AC output of 2400W, it can charge high-power devices.
- Intelligent charging technology SPC, capable of charging devices with high power consumption, to meet the charging needs of all devices.
- Large single laminated battery, using fewer batteries, longer life cycle
- MPPT charging management, support 240~1000W solar panels
- Ultra-low standby power consumption, automatic monitoring of working status, automatic conversion of working mode
Energy Storage> Balcony Storage Power-
ES-B2500

-
Features :
-
- Compatible with 99% of solar panels and microinverters in the market
- Supporting 2240Wh 6720Wh capacity expansion
- 1000W PV input, 800W DC output
- Save on Energy Costs
- LiFePO4 Battery , IP65 Waterproof
Model
- :
- ES-B2500
Energy Storage> Energy Storage Inverter-
SPF/SPE

-
Features :
-
- Dual MPPT input
- Maximum input voltage of photovoltaic 550V
- Priority of mains power and photovoltaic power can be set
- Independent generator interface, automatic control start stop
- Capable of merging up to 9 units
- Remote monitoring through WiFi and 4G
- Compatible with lithium and lead-acid batteries
Energy Storage> Online UPS-
Galleon

-
Features :
-
With true dual-conversion technology, energy-efficient ECO mode and efficient power management, ensure stable power, optimize battery performance and provide comprehensive protection for critical equipment.
- True dual conversion technology ensures an output power factor of 1
- Low input THDi design effectively reduces power system pollution
- Built-in 2.8-inch touch LCD to instantly display UPS status
- Support ECO mode energy saving, built-in overvoltage cut-off protection and surge immunity (MOV)
- Efficient battery charging with adjustable charging current
Model
- :
- Galleon-3K / Galleon-6K / Galleon-10K