SKMW40/DKMW40 Series: 40W 4:1 Ultra-Wide Input Isolated DC/DC Converter

Product Strategy Center /Frank Chen
frank@meanwell.com

MEAN WELL has received positive feedback on the 1" x 1"  6W/15W/20W/30W wide input range DC/DC converter since its release. In order to fulfill the higher wattage requirements, we're officially releasing the 40W single output SKMW40 and dual output DKMW40 series.

The key features of SKMW40 and DKMW40 series are: Standardized pins and compact size that provide a better power solution for terminal equipment with limited volume, 4:1 (9~36Vdc/18~75Vdc) ultra-wide input range, ultra-wide operating temperature (-40~+80°C), 2000Vdc input-output isolation, full protections, the internal silicone gel potting would not only help dissipate heat and extend its lifetime, but also has dust/moisture-proofs and anti-vibration capabilities. These features make these converters suitable for installation in electrical panels, telecommunication equipment, industrial automation, distributed power architecture, and transportation applications. 


To help users quickly select from MEAN WELL's 1" x 1" products, the following table is provided for reference: 
 

  • 1" x 1" packaging, industrial standard pin-out
  • 4:1 (9~36Vdc/18~75Vdc) wide input voltage range
  • Free air convection, can operate between -40~+80℃
  • No minimum load requirement
  • Built-in remote ON/OFF control and adjustable output voltage ±10%
  • Protections: Short Circuit, Overload, Overvoltage, Input Undervoltage, Over Temperature
  • Dimensions (L x W x H): 25.4 x 25.4 x 10 mm
  • Approvals: UL/ EAC/ CE/ UKCA
  • 3 years warranty



 
 

 


SKMW40 & DKMW40