Page 100 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 100


DC/DC Converter 30~150W Railway Enclosed Type













RSD-30 RSD-60 RSD-100 RSD-150

Features
• Compliance to EN50155 and EN45545-2 railway standard • Cooling by free air convection
• 4:1 wide input range (RSD-30/60) • Built-in constant current limiting circuit
2:1 wide input range (RSD-100/150) • Ultra compact and 1U low profile
• 4000VDC I/O isolation • All using 105°C long life electrolytic capacitors
• Protections: Short circuit / Overload / • Half encapsulated (5G vibration)
Over voltage / Input reverse polarity • 3 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.) Industrial
Model No. RSD-30 RSD-60 RSD-100 RSD-150
DC input range G: 9~36V, L: 18~72V, H: 40~160V B: 14.4~33.6V, C:28.8~67.2V, D: 57.6~154V
Line regulation (1 sec.) ±0.2%~±0.5% by models ±0.5%
Load regulation (max.) ±0.2%~±0.5% by models ±1%
Overload protection 105%~135% constant current limiting, recovers automatically after fault condition is removed
Over voltage protection 115%~135% Shut down O/P voltage, re-power on to recover 115%~140%
Withstand voltage I/P-O/P: 4kVDC, I/P-FG: 2.5kVDC, O/P-FG: 2.5kVDC, 1 minute
Isolation resistance 100MΩ@500VDC
Working temperature (min.) -40~+70°C (refer to output derating curve)
Safety Industrial Meet IEC62368-1(LVD), EAC TP TC 004
standards Railway EN50155/IEC60571; EN45545-2
EN55032 class B (class A for conduction), EN55032 class B (class A for conduction),
EMC standards EN61000-3,-2,3, EN61000-4-2,3,4,5,6, EN50121-3-2 EN61000-4-2,3,4,5,6,8, EAC TP TC 020, EN50121-3-2
Dimension (LxWxH)(mm) 113x 60x 25 128x 60x 25 161x 68x 36 189x77x36

30W NEW RSD-30 100W RSD-100
Vout
Vin (VDC)
R&N
Vout Iout
R&N
Vin (VDC)
Model No. (continuous) (VDC) Iout (mVp-p) Effi. Model No. (1 sec / continuous) (VDC) (A) (mVp-p) Effi.
(%)
(%)
(A)
RSD-30G-3.3 9~36 3.3 6 70 84 RSD-100B-5 14.4~33.6 / 16.8~31.2 5 20 100 88
RSD-30G-5 9~36 5 6 70 85 RSD-100B-12 14.4~33.6 / 16.8~31.2 12 8.4 120 89
RSD-30G-12 9~36 12 2.5 60 86.5
RSD-30G-24 9~36 24 1.25 50 89 RSD-100B-24 14.4~33.6 / 16.8~31.2 24 4.2 150 89
RSD-30L-3.3 18~72 3.3 6 70 84 RSD-100C-5 28.8~67.2 / 33.6~62.4 5 20 100 89
RSD-30L-5 18~72 5 6 70 86 RSD-100C-12 28.8~67.2 / 33.6~62.4 12 8.4 120 91
RSD-30L-12 18~72 12 2.5 60 90 RSD-100C-24 28.8~67.2 / 33.6~62.4 24 4.2 150 91
RSD-30L-24 18~72 24 1.25 50 91
RSD-30H-3.3 40~160 3.3 6 70 87 RSD-100D-5 57.6~154 / 67.2~143 5 20 100 89.5
RSD-30H-5 40~160 5 6 70 89 RSD-100D-12 57.6~154 / 67.2~143 12 8.4 120 91
RSD-30H-12 40~160 12 2.5 60 89 RSD-100D-24 57.6~154 / 67.2~143 24 4.2 150 90
RSD-30H-24 40~160 24 1.25 50 89
60W NEW RSD-60 150W RSD-150
Vout
Vin (VDC)
R&N
Vout
R&N
Vin (VDC)
(%)
(A)
Model No. (continuous) (VDC) Iout (mVp-p) Effi. Model No. (1 sec / continuous) (VDC) Iout (mVp-p) Effi.
(%)
(A)
RSD-60G-3.3 9~36 3.3 12 60 86.5 RSD-150B-5 14.4~33.6 / 16.8~31.2 5 30 100 89
RSD-60G-5 9~36 5 12 100 88 RSD-150B-12 14.4~33.6 / 16.8~31.2 12 12.5 120 90
RSD-60G-12 9~36 12 5 50 92 RSD-150B-24 14.4~33.6 / 16.8~31.2 24 6.3 150 90
RSD-60G-24 9~36 24 2.5 50 90
RSD-60L-3.3 18~72 3.3 12 60 88.5 RSD-150C-5 28.8~67.2 / 33.6~62.4 5 30 100 90
RSD-60L-5 18~72 5 12 60 89 RSD-150C-12 28.8~67.2 / 33.6~62.4 12 12.5 120 92
RSD-60L-12 18~72 12 5 50 93 RSD-150C-24 28.8~67.2 / 33.6~62.4 24 6.3 150 91
RSD-60L-24 18~72 24 2.5 50 91.5
RSD-60H-3.3 40~160 3.3 12 80 87.5 RSD-150D-5 57.6~154 / 67.2~143 5 30 100 90
RSD-60H-5 40~160 5 12 60 89 RSD-150D-12 57.6~154 / 67.2~143 12 12.5 120 92
RSD-60H-12 40~160 12 5 50 92.5
RSD-60H-24 40~160 24 2.5 50 91.5 RSD-150D-24 57.6~154 / 67.2~143 24 6.3 150 91
97
   95   96   97   98   99   100   101   102   103   104   105