Page 96 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 96

DC/DC Converter 15~60W DIN Rail Type



Features
• Compact size with 1SU~3SU width
• 4:1 ultra-wide input range
NEW
• Protections: Short circuit / Overload / Over voltage /
Input reverse polarity / Input under voltage

• Cooling by free air convection
• Can be installed on DIN rail TS-35/7.5 or 15
• 3000VDC I/O isolation (Rainforce isolation)
• -40~+85 C ultra-wide operating temperature
o
• DC output adjustable (±10%)
DDR-15 DDR-30 DDR-60
• 3 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.) Industrial

Model No. DDR-15 DDR-30 DDR-60

DC input range G: 9~36V, L: 18~75V
Line regulation (1 sec.) ±0.5%
Load regulation (max.) ±0.5%
Overload protection 110%~150% hiccup mode, recovers automatically after fault condition is removed
Over voltage protection 115%~135% Shut down O/P voltage, re-power on to recover

Withstand voltage I/P-O/P: 3kVDC
Isolation resistance 100MΩ@500VDC
Working temperature(min.) -40~+85°C (refer to output derating curve)
Safety standards IEC62368(LVD), EAC TP TC 004; Design refer to UL508
EMC standards EN55032 class B, EN61000-3-3, EN61000-4-2,3,4,5,6,8, EN55024, EN61000-6-2(EN50082-2)
Dimension (LxWxH)(mm) 17.5x 90x 54.5 35x 90x 54.5 52.5x 90x 54.5

15W DDR-15
R&N
Vin
Vout
Model No. (VDC) (VDC) Iout (mVp-p) Effi.
(A)
(%)
Vout
Vin
R&N
Model No. (VDC) (VDC) Iout (mVp-p) Effi. DDR-30L-5 18~75 5 6 60 86
(%)
(A)
DDR-15G-3.3 9~36 3.3 3.5 50 84 DDR-30L-12 18~75 12 2.5 75 89
DDR-15G-5 9~36 5 3 50 84
DDR-15G-12 9~36 12 1.25 60 85 DDR-30L-15 18~75 15 2 75 90
DDR-15G-15 9~36 15 1 75 85 DDR-30L-24 18~75 24 1.25 100 91
DDR-15G-24 9~36 24 0.63 100 86
60W DDR-60
DDR-15L-3.3 18~75 3.3 4.5 50 84
DDR-15L-5 18~75 5 3 50 85 Model No. Vin Vout Iout R&N Effi.
DDR-15L-12 18~75 12 1.25 60 86 (VDC) (VDC) (A) (mVp-p) (%)
DDR-15L-15 18~75 15 1 75 86 DDR-60G-5 9~36 5 10.8 60 87.5
DDR-15L-24 18~75 24 0.63 100 87
DDR-60G-12 9~36 12 5 75 91
30W DDR-30 DDR-60G-15 9~36 15 4 75 91
DDR-60G-24 9~36 24 2.5 100 91
Vout
R&N
Vin
Model No. (VDC) (VDC) Iout (mVp-p) Effi.
(A)
(%)
DDR-60L-5 18~75 5 12 60 87.5
DDR-30G-5 9~36 5 6 60 85
DDR-60L-12 18~75 12 5 75 91
DDR-30G-12 9~36 12 2.5 75 86
DDR-60L-15 18~75 15 4 75 92
DDR-30G-15 9~36 15 2 75 87
DDR-30G-24 9~36 24 1.25 100 89 DDR-60L-24 18~75 24 2.5 100 92
93
   91   92   93   94   95   96   97   98   99   100   101