Page 93 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 93

Security Series 35~160W Single Output



Features
• Single output with battery charger
(UPS function)
• Universal AC input / Full range
• PCB and enclosed type with metal case
available
PSC-35 PSC-60 PSC-100 PSC-160 • Compact size
(3.3"x2") (4"x2") (5"x3") (6"x3") • Built-in active PFC function (PSC-160)
• Protections:
Short circuit / Overload / Over voltage
• Battery low protection / Battery reverse
polarity protection by fuse
• Alarm signal for AC OK and battery low
• Cooling by free air convection
• 100% full load, burn-in test
PSC-35x-C PSC-60x-C PSC-100x-C PSC-160x-C • 2 years warranty



General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. PSC-35 PSC-60 PSC-100 PSC-160

AC input voltage range 90~264VAC; 127~370VDC
AC inrush current (max.) Cold start, 40A at 230VAC 60A at 230VAC 70A at 230VAC
DC adjustment range CH1, 13.8V: 12~15V; 27.6V: 24~29V
Overload protection 105%~150% hiccup mode, auto-recovery
CH1, 105%~135%, CH1, 105%~135%, CH1, 105%~135%,
Over voltage protection
shut off, re-power on to recover hiccup mode, auto recovery shut off, re-power on to recover
Withstand voltage I/P-O/P:3kVAC, I/P-FG: 2kVAC, O/P-FG:0.5kVAC
Working temperature -30~+70°C (refer to output derating curve) -20~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
3+8P/3.96mm pitch, 4P/2.5mm
Connection 3+6P/3.96mm pitch, JST: B3P/B6P-VH
pitch, JST: B3P/B8P-VH, B4B-XH
Dimension PCB Type 84.6x 50.8x 24 101.6x 50.8x 29 127x 76.2x 31 152.4x 76.2x 32
(LxWxH)(mm) Enclosed Type 86.4x 59.6x 30 103.4x 62x 37 130x 85x 37 155.4x 85x 37


35W PSC-35 100W PSC-100

Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
PSC-35A□ 13.8V, 0~2.6A ±1% 120mV 84% 36W PSC-100A□ 13.8V, 0~7.0A ±1% 100mV 86% 100W
13.8V, 0~0.9A (Charger) 13.8V, 0~2.5A (Charger)
PSC-35B□ 27.6V, 0~1.3A ±1% 240mV 86% 36W PSC-100B□ 27.6V, 0~3.50A ±1% 100mV 88% 101W

27.6V, 0~0.45A (Charger) 27.6V, 0~1.25A (Charger)
□ □= blank, -C ; Blank: PCB Type, -C: Enclosed Type
= blank, -C ; Blank: PCB Type, -C: Enclosed Type

60W PSC-60 160W PSC-160
Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max.
PSC-60A□ 13.8V, 0~4.3A ±1% 120mV 84% 59W PSC-160A□ 13.8V, 0~11.6A ±1% 150mV 88% 160W

13.8V, 0~1.50A (Charger) 13.8V, 0~4A (Charger)
PSC-60B□ 27.6V, 0~2.15A ±1% 240mV 84% 59W PSC-160B□ 27.6V, 0~5.8A ±1% 240mV 90% 160W

27.6V, 0~0.75A (Charger) 27.6V, 0~2A (Charger)
□= blank, -C ; Blank: PCB Type, -C: Enclosed Type □= blank, -C ; Blank: PCB Type, -C: Enclosed Type


90
90
   88   89   90   91   92   93   94   95   96   97   98