Page 91 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 91

Harsh Environment 600~1000W Single Output




Features
• Universal AC input 90~305VAC
• Built-in active PFC function
• No load power consumption <0.5W at remote OFF
HEP-1000 • High efficiency up to 96.5%

• Fanless design, cooling by free air convection
• Ultra-wide operating temperature
• Withstand 10G vibration test
• Operating altitude up to 5000 meters
• Protections: Short circuit / Overload /
Over voltage / Over temperature
• IP65 rated, Vo and Io can be adjusted through
internal potentiometer
HEP-600 • Suitable for general industrial applications at
(HEP-600) high/low temperature, high dust, high moisture,
high vibration, high salt or outdoor environment
• 6 years warranty



General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. HEP-600 HEP-1000

AC input voltage range 90~305VAC; 127~431VDC
AC inrush current (max.) Cold start, 70A at 230VAC Cold start, 40A at 230VAC

DC adjustment range Vo: -15%~+5% by potentiometer Vo: -10%~+15% by potentiometer
Io: to 50%~100% of rated output current by potentiometer
Io: to 50%~100% of rated output current by potentiometer
Overload protection 105%~125% constant current limiting, auto-recovery
Over voltage protection 108%~135% rated output voltage 120%~135% rated output voltage
Setup, rise, hold up time 500ms, 80ms, 15ms at full load and 230VAC 500ms, 80ms, 16ms at full load and 230VAC
Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Working temperature -40~+70°C (refer to output derating curve) -55~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
Input
Connection 3+7P / 11mm pitch terminal block with cover
Output
Dimension (LxWxH)(mm) 280x 144x 48.5 310x 144x 48.5


600W HEP-600 1000W HEP-1000

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
HEP-600-12 12V, 0~40A ±3.0% 150mV 93.0% HEP-1000-24 24V, 0~42V ±1.0% 200mV 95.0%
HEP-600-15 15V, 0~36A ±2.0% 150mV 94.0%
HEP-1000-30 30V, 0~33.5A ±1.0% 200mV 95.5%
HEP-600-20 20V, 0~28A ±1.5% 150mV 95.0%
HEP-600-24 24V, 0~25A ±1.0% 150mV 95.0% HEP-1000-36 36V, 0~28A ±1.0% 250mV 95.5%
HEP-600-30 30V, 0~20A ±1.0% 200mV 95.5% HEP-1000-48 48V, 0~21A ±1.0% 250mV 96.5%
HEP-600-36 36V, 0~16.7A ±1.0% 250mV 95.5%

HEP-600-42 42V, 0~14.3A ±1.0% 250mV 96.0%
HEP-600-48 48V, 0~12.5A ±1.0% 250mV 96.0%
HEP-600-54 54V, 0~11.2A ±1.0% 350mV 96.0%

88
   86   87   88   89   90   91   92   93   94   95   96