Page 87 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 87

LED Sign Panel 200W Slim Width and Low Profile




Features
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
• Slim width and low profile (26mm)
• Built-in active PFC function
• 150% peak load capability (100ms)
• Fanless design, cooling by free air convection
• Protections:
Short circuit / Overload / Over voltage / Over temperature
• DC OK signal

UHP-200A LHP-200 • LED indicator for power on (LHP-200 only)
• Suitable for moving sign applications
• 3 years warranty




General Specification (Please refer to www.meanwell.com for detail spec.) (UHP-200A) (UHP-200A) (UHP-200A)

Model No. UHP-200A LHP-200

AC input voltage range 90~264VAC; 141~370VDC

Leakage current Less than 1mA at 240VAC

AC inrush current (max.) Cold start, 85A at 230VAC Cold start, 40A/115VAC, 80A/230VAC
DC adjustment range 4.2V: 4.0~4.4V, 4.5V: 4.3~4.7V, 5V: 4.7~5.3V 4.2V: 3.8~4.2V, 4.6V: 4.2~4.6V, 5V:4.5~5V

Overload protection 110%~140% rated output power 125%~175% rated output power

Over voltage protection 110%~140% rated output voltage 5.5~ 6V Shut down O/P voltage, with auto-recovery

Setup, rise, hold up time 2000ms, 200ms, 10ms at 230VAC 2000ms, 100ms, 10ms / 230VAC at full load

Withstand voltage I/P-O/P:3kVAC, I/P-FG:2kVAC, O/P-F/G: 0.5kVDC I/P-O/P:3.0KVAC, I/P-FG:1.5KVAC, O/P-FG:0.5KVAC

Working temperature -30~+70°C (refer to output derating curve) -40~+80°C (refer to output derating curve)

Vibration 10~500Hz, 5G 10min. / 1 cycle, period for 60 min., 1 ~ 200Hz, 2G 10min./1cycle, period for 30min.
each along X, Y, Z axes
each along X, Y, Z axes
UL62368-1, TUV EN62368-1, CCC GB4943, UL62368-1,EN62368-1,CCC GB4943.1,
Safety standards
EAC TP TC 004 approved EAC TP TC 004 approved
EN55032 class B, EN61000-3-2,3, Compliance to EN55032,GB/T9254 Class B,
EMC standards EN61000-4-2,3,4,5,6,8,11, EN55024, EN61000-3-2,EN61000-3-3,GB17625.1,
GB9254, GB17625.1, EAC TP TC 020 EN55024 EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020

Dimension (LxWxH)(mm) 167x 55x 26 220x 50x 26



200W UHP-200A 200W LHP-200

Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi.
UHP-200A-4.2 4.2V, 0~40A ±4% 200mV 88% LHP-200-4.2 4.2V, 0~40A ±5% 200mV 90%

UHP-200A-4.5 4.5V, 0~40A ±4% 200mV 88% LHP-200-4.5 4.6V, 0~40A ±5% 200mV 91%

UHP-200A-5 5V, 0~40A ±4% 200mV 88.5% LHP-200-5 5V, 0~40A ±5% 200mV 91%






84
   82   83   84   85   86   87   88   89   90   91   92