Page 82 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 82
Modular Series 650W/1200W Modular Power Supply NEW
NMS-240
8
NMP650 (650W, 4 SLOTS) NMP1K2 (1200W, 6 SLOTS)
Description
NMP family is a 1U low profile modular power (configurable type power supply) from MEAN WELL. This family comprises
two power wattage for the line-up, 650W and 1200W, and the output modules deliver up to 240W with adjust options
for the major working voltages used in industry 5V, 12V, 24V, 48V. NMP family complies with two categories of safety
approvals, the medical standard (2x MOPP between primary to secondary) and offering the best flexibility for various
types of applications.
Features
• Medical (2x MOPP) safety approval • Built-in parallel function / Output programmable /
• Suitable for BF application with appropriate system Globalenable / Remote local ON-OFF / Auxiliary DC output /
• consideration (Touch current <100μA/264VAC) Over temperature alarm / DC OK
• 1U low profile • Cooling by thermostatically controlled fan with fan alarm function
• Universal AC input / Full range • Protections: Short circuit / Overload /
• Output voltage and current programmable Over voltage / Over temperature for all output modules
• 5 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.) Medical 2xMOPP
Model No. NMP650 NMP1K2
AC input voltage range 90~264VAC ; 120~370VDC
Power Factor PF >0.95/230VAC, PF > 0.98/115VAC at full load
AC inrush current (max.) Cold start, 40A at 230VAC, 25A at 115VAC
Max output power 650W 1200W
91%, full case load with H / K module 90.5%, full case load with H / K module
Efficiency (typical) at nominal 24V / 48V only at nominal 24V / 48V only
88.5%, full case load with each type of module at nominal voltage
Over temperature protection Output shutdown, auto-recovery
Withstand voltage I/P-O/P: 4kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC
Working temperature -30~+50 C@100%, -30~+70 C @ 60% load at 230VAC
O
O
ANSI/AAMI ES60601-1, TUV EN60601-1, IEC 60601-1 (3 edition), EAC TP TC 004 approved;
rd
Safety standards
Design refer to UL62368-1, TUV EN62368-1
EN55011, EN55032 Class B, EN61000-3-2,-3, EN61000-4-2,3,4,5,6,8,11, EN60601-1-2,
EMC standards
EN55024 heavy industry level, criteria A
Connection Input side: 3P/9.5mm pitch terminal block &HRS DF11-10DP-2DS
Dimension (LxWxH)(mm) 250x 89x 41 250x 127x 41
79
79

