Page 80 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 80

19" Rack Power 2000~18000W Distributed Power




Features
• Universal AC input / Full range(Withstand 300VAC surge for 5 seconds)
• Built-in active PFC function
• Built-in 5V/0.3A, 12V/0.8A auxiliary power
• Protections: Short circuit / Overload / Over voltage / Over temperature
• Forced air cooling by built-in DC fan
RCP-2000 • High power density 25W/inch 3
• 1U low profile (41mm height)
• Output voltage programmable
• Active current sharing up to 3 units in one 19" rack,
3 racks max. can be operated in parallel (up to 9 units)
• Built-in remote ON/OFF control
• Built-in remote sense function
• Internal OR-ing FET, hot-swap operation
• Built-in PMBus serial communication
• AC OK and DC OK signal, fan fail, OTP alarm signal
RKP-1U • 5 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.)
Order No. RCP-2000
AC input voltage range 90~264VAC, 127~320VDC
AC inrush current (max.) Cold start, 50A at 230VAC
DC adjustment range Vo: -12%~+15% by potentiometer, or to 90%~110% of rated output voltage by 1.5~4.5VDC external control signal
Overload protection 105%~125% constant current limiting, shut down o/p voltage after 5 sec., re-power on to recover
Over voltage protection 120%~145% shut down o/p voltage, re-power on to recover
Setup, rise, hold up time 1500ms, 60ms, 10ms at full load and 230VAC
Withstand voltage I/P-O/P:3kVAC, I/P-FG:2kVAC, O/P-F/G: 0.7kVDC
Working temperature -40~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class A, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61000-6-2 heavy industry level
Connection Positronic PCIM34W13M400A1
Dimension(LxWxH) 295x 127x 41mm (483.6x 350.8x 44mm for RKP-1U)
Case No. 974A (959A for RKP-1U)
Packing 2kg (RCP-2000, single unit); 4.7kg (RKP-1U, single empty rack)
Rectifier ─ 2000W Order Information for RCP-2000 and RKP-1U
Model No. Output Tol. R&N Effi. Rectifier: RCP-2000- 12
RCP-2000-12 12V, 0~100A ±2% 150mV 86.0% Output voltage(12V/24V/48V)
RCP-2000-24 24V, 0~80A ±1% 200mV 90.5% Rack: RKP-1U I - CMU1 CMU1: with RKP-CMU1
: without RKP-CMU1
RCP-2000-48 48V, 0~42A ±1% 300mV 92.0% I : AC inlet(IEC320-C20)
T : Terminal block
Control and Monitor Unit for RCP-2000

DC input voltage range ...... 12~15VDC
RKP-CMU1 RKP-1U□-CMU1 DC input current ................ 1A at 12VDC, 0.8A at 15VDC
Output relay contact .......... 4 user programmable relay
Working temperature ......... -25~+70°C (refer to output derating curve)
Safety standards ............... UL62368-1, TUV EN62368-1, EAC TP TC 004
approved for RKP-1U□-CMU1
Withstand voltage ..............I/P-O/P:3kVAC, I/P-FG:2kVAC, O/P-FG:0.7kVDC for
RKP-1U□-CMU1; O/P-FG:0.7kVDC for RKP-CMU1
CASE:959A CASE: 959D
147.5x 127x 41 mm 483.6x 350.8x 44 mm Isolation resistance ........... I/P-O/P, I/P-FG, O/P-FG: 100M Ohms/500VDC
for RKP-1U□-CMU1;
• 1U low profile, rack mountable • Windows-based PC communication O/P-FG:100M Ohms/500VDC for RKP-CMU1
• Control and monitor up to 9 software EMC standards ................. EN55032 class B, EN61000-3-2,3,
RCP-2000 units • USB, RS-232 or Ethernet interface EN61000-4-2,3,4,5,6,8,11, EN61000-6-1 light
• Front panel LCD and buttons for for PC connection locally or remote industry level
on-site service without PC monitoring and control via GSM modem
• Alarm/event log with time and date • 4 user programmable relay outputs for Model No. Application
• Easy wire connections on rear side traditional remote or warning RKP-CMU1 Control and monitor RCP-2000 series (single unit of RKP-CMU1)

• 5 years warranty RKP-1U -CMU1 Control and monitor RCP-2000 series (19" rack with RKP-CMU1)
77
   75   76   77   78   79   80   81   82   83   84   85