Page 75 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 75

Charger 600~1000W Harsh Environment & Intelligent Battery Charger

















HEP-600C HEP-1000C


Features
• 3(HEP-600C) or 2/3(HEP-1000C) stage charger for lead-acid • Aluminum case and filling with heat-conducted silicone
batteries and Li-ion batteries in harsh environment • Withstand 10G vibration test
• Universal AC input 90~305VAC • Operating altitude up to 5000 meters
• Built-in active PFC function • Vo and Io can be adjusted through internal potentiometer
• Built-in CANBus protocol(HEP-1000C) • Protections: Short circuit / Over voltage / Over temperature
• No load power consumption < 0.5W at remote OFF • Built-in remote ON/OFF control(HEP-1000C)
• Output voltage and current programmable(HEP-1000C) • Temperature compensation function
• High efficiency up to 95.5% • DC OK active signal(HEP-1000C)
• Fanless design, cooling by free air convection • 3 color LED loading indicator
• -40~+70°C wide operating range • 6 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.)
Order No. HEP-600C HEP-1000C

AC input voltage range 90~305VAC; 127~431VDC

AC inrush current (max.) Cold start, 70A at 230VAC
DC adjustment range Vo: 95%~125% rated output voltage

Over voltage protection 112%~142% shut down o/p voltage, re-power on to recover
Working temperature -40~+70°C (refer to output derating curve)

Withstand voltage I/P-O/P: 3.75kVAC, I/P-FG: 2kVAC, O/P-FG: 1.5kVAC
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004; EN61558-1, EN60335-1/-2-29(HEP-1000C) approved
EN55032 conduction class B, radiation class A;
EMC standards EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN55032 conduction class B, radiation class B;
EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
EAC TP TC 020
Connection 3+7P / 11mm pitch terminal block with cover
Dimension(LxWxH)(mm) 280x 144x 48.5 310x 144x 48.5

600W HEP-600C 1000W HEP-1000C

Model No. Output Effi. Model No. Output Effi.

HEP-600C-12 14.4V, 0~35.0A 93.5% HEP-1000C-24 28.8V, 0~34.7A 93.5%
HEP-1000C-36 43.2V, 0~27.8A 94.5%
HEP-600C-24 28.8V, 0~21.0A 94.5%
HEP-1000C-48 57.6V, 0~17.4A 95.5%
HEP-600C-48 57.6V, 0~10.5A 95.5%
HEP-1000C-100 120V, 0~8.3A 95.5%








72
   70   71   72   73   74   75   76   77   78   79   80