Page 76 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 76

Charger 1600W Harsh Environment & Intelligent Battery Charger



Features
• Intelligent charger with programmable 3 stage curve for lead-acid
batteries and Li-ion batteries
• Universal AC input / Full range
• Withstand 300VAC surge input for 5 seconds
• Built-in active PFC function
• Built-in I C interface, PMBus protocol (optional CANBus)
2
• 1U low profile (41mm height)
• Rack mountable (RCB-1600), support hot swap (hot plug)
• Output voltage and current programmable
• Forced air cooling by built-in DC fan
RCB-1600 • Built-in OR-ing FET
• Active current sharing up to 4800W (2+1) for RPB-1600,
RPB-1600 8000W with one 19” rack shelf (RHP-1U -A)for RCB-1600
• Protections: Battery under voltage / Battery no connection /
Short circuit / Over voltage / Over temperature
• 3 color LED loading indicator
• Optional conformal coating
• 5 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)
Order No. RPB-1600 RCB-1600

AC input voltage range 90 ~ 264VAC; 127 ~ 370VDC
AC inrush current (max.) Cold start, 35A at 230VAC

DC adjustment range Vo: -1%~+22.5% by potentiometer, or to 75%~125% of nominal output voltage by 1~5VDC external control signal
Io: to 20%~100% of rated output current by 1-5VDC external control signal
Over voltage protection 130%~155% shut down o/p voltage, re-power on to recover

Working temperature -30~+70°C (refer to output derating curve)
Withstand voltage I/P-O/P:3KVAC, I/P-FG:2KVAC, O/P-FG:1.5KVAC
Safety standards UL60950-1, TUV EN60950-1 approved, EAC TP TC 004
EN55032 conduction class B, radiation class A; EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11;
EMC standards
EN61000-6-2 heavy industry level criteria A, EAC TP TC 020
Connection bus bars Positronic PCIM34W13M400A1
Dimension(LxWxH)(mm) 300x 85x 41

1600W RPB-1600
Model Description Vboost Vfloat CC
Model No. Output Effi. (default)
RPB-1600-12 14.4V, 0~100A 91.0% Default programmable 14.4 13.8
RPB-1600-24 28.8V, 0~55A 92.5%
RPB-1600-48 57.6V, 0~27.5A 93.5% 12V Pre-defined, gel battery 14 13.6 100A
1600W RCB-1600 Pre-defined, flooded battery 14.2 13.4
Pre-defined, AGM battery 14.5 13.5
Model No. Output Effi.
RCB-1600-12 14.4V, 0~100A 90.5% Default programmable 28.8 27.6
RCB-1600-24 28.8V, 0~55A 92.0% Pre-defined, gel battery 28 27.2
RCB-1600-48 57.6V, 0~27.5A 93.0% 24V 55A
Pre-defined, flooded battery 28.4 26.8
3-Stage Charging Curve
Pre-defined, AGM battery 29 27
Default programmable 57.6 55.2
CC
Pre-defined, gel battery 56 54.4
Float CC 48V 27.5A
Pre-defined, flooded battery 56.8 53.6
Pre-defined, AGM battery 58 54


73
   71   72   73   74   75   76   77   78   79   80   81