Page 70 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 70


Green Charger 30~326W Portable Battery Charger



30W Green Adaptor with Charging Function 160W Green Adaptor with Charging Function
• Universal AC input / Full range • Suitable for high surge current • Universal AC input / Full range
• Class II power (without earth pin) equipment (GC160Axx-AD1) • Built-in active PFC function
• No load power consumption <1W • Protections: Short circuit / Overload / • No load power consumption <1W
• Constant current and voltage Over voltage / Over temp. • High efficiency up to 94%
(CC, CV mode) • 2 color LED indicator for charging status • 2 stage charging characteristic
• High reliability • Fully enclosed plastic case • Cooling by free air convection
• 2 years warranty • 3 pole AC inlet IEC320-C14
• Class I power (with earth pin)
• Protections: Short circuit / Overload /
Over voltage / Over temp.
• Fully enclosed plastic case
175x 72x 35 mm • 2 color LED indicator for charging status
• 2 years warranty
AC input voltage range .... 85~264VAC; 120~370VDC
GC30B GC30U GC30E Overload protection ......... 90%~110% constant current, auto-recovery
108x 67x 36 mm 108x 67x 36 mm 108x 67x 36 mm Over voltage protection .... 105%~135% rated output voltage, re-power on to recover
AC input voltage range ......... 90~264VAC; 127~370VDC Withstand voltage ............I/P-O/P: 3kVAC
Overload protection .............. 90%~110% constant current mode and over Working temperature ........-30~+70°C (refer to derating curve)
300% pulsing mode Safety standards ...... UL1012(GC160Axx-AD1 only), EN62368-1, EAC TPTC004 approved
Over voltage protection ........ 110%~135% rated output voltage EMC standards ................EN55032 class B, FCC part 15 class B,
Withstand voltage ................ I/P-O/P: 3kVAC, 1minute EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TPTC020
Working temperature ............ 0~+50°C (refer to output derating curve) Length of output cable ..... 120cm of UL2464, 18AWGx 4C
Safety standards .. UL62368-1, CSA 22.2, TUV EN62368-1, EAC TP TC 004 approved Standard DC plug ............ Power DIN 4P with lock type (R7B)
EMC standards .................... EN55014-1, EN61000-3-2,3,
EN61000-4-2,3,4,5,6,11, EAC TP TC 020 Model No. Output Effi.
Length of output cable .......... 120cm of UL1185, 16AWG for 4.2~8.4V GC160A12-□ 13.6V, 10.0A 89.0%
180cm of UL1185, 18AWG for 14.3~28.6V GC160A24-□ 27.2V, 5.89A 92.5%
Standard DC plug ................ P1J: 2.1øx5.5øx11mm / C+, tuning fork type GC160A48-□ 54.4V, 2.95A 94.0%
Order No. Output R&N Effi. = R7B / AD1 ; R7B= 4 pin power din, AD1= Anderson connector
GC30□-0P1J 4.2V, 0~4.00A 50mV 55%
GC30□-1P1J 5.6V, 0~3.99A 50mV 70% 218W & 326W Green Adaptor with Charging Function
GC30□-11P1J 7.2V, 0~3.00A 80mV 74%
GC30□-2P1J 8.4V, 0~3.00A 80mV 76% (GC330) (GC220Axx-AD1) • Universal AC input / Full range;
GC30□-4P1J 14.3V, 0~2.09A 100mV 78% 90~264VAC; 127~370VDC
GC30□-5P1J 16.8V, 0~1.60A 100mV 78% • Built-in active PFC function
GC30□-6P1J 28.6V, 0~1.04A 150mV 80% • No load power consumption <1W
= B / U / E ; B: IEC320-C8, U: American 2P, E: European 2P • 2 stage charging characteristic
• Cooling by free air convection
120W Green Adaptor with Charging Function • 3 pole AC inlet IEC320-C14
• Class I power (with earth pin)
(GC120Axx-AD1) • Universal AC input / Full range • Protections:
• Built-in active PFC function
P S GC220 GC330 Short circuit / Overload / Over voltage /
• No load power consumption <0.5W Over temperature
Rheinl TUV and E
Prod uct Safety
• High efficiency up to 91% Case (mm) 210x85x46 220x95x46 • Fully enclosed plastic case
• 2 stage charging characteristic Connector • 2 color LED indicator for charging status
• Cooling by free air convection • 2 years warranty
• 3 pole AC inlet IEC320-C14 Overload protection ............90%~110% constant current, auto-recovery
• Class I power (with earth pin) Over voltage protection ...... 105%~135% rated output voltage, re-power on to recover
• Protections: Short circuit / Overload / Withstand voltage .............. I/P-O/P: 3kVAC
Over voltage / Over temp. Working temperature .......... -30~+60°C (refer to output derating curve)
167x 67x 35 mm • Fully enclosed plastic case Safety standards .... GC220: TUV EN62368-1, UL1012 (GC220Axx-AD1 only) ,

• 2 color LED indicator for charging status EAC TPTC004 approved
• 2 years warranty GC330: TUV EN62368-1, UL62368-1, EAC TPTC004 approved
AC input voltage range ......... 85~264VAC; 120~370VDC EMC standards .............. EN55032 class B, FCC part 15 class B,EAC TPTC020,
Overload protection .............. 90~110% constant current, auto-recovery EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11

Over voltage protection ........ 105%~135% shut down O/P voltage, re-power Length of output cable ........100cm of UL2464, 16AWGx 4C
on to recover Standard DC plug ...GC220: Power DIN 4P with lock type (R7B)
Withstand voltage ................ I/P-O/P: 3kVAC GC330: 4P/6.35mm pitch, AMP 1-480702-0 (power supply side);
Working temperature ............ -30~+70°C (refer to derating curve)
Safety standards .................. UL1012 (GC120Axx-AD1 only), EN62368-1, GC220 Series AMP 1-480703-0 (customer side)
J62368-1 approved, EAC TPTC004
EMC standards ........... EN55032 class B, FCC part 15 class B, EAC TPTC020 Model No. Output Effi.
EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11 GC220A12-□ 13.6V, 13.5A 89.0%
Length of output cable .......... 120cm of UL2464, 18AWGx 4C GC220A24-□
Standard DC plug ................ Power DIN 4P with lock type (R7B) GC220A48-□ 27.2V, 8A 92.5%
Model No. Output Effi. 54.4V, 4A 93.0%
GC120A12-□ 13.6V, 7.5A 86.5% = R7B/ AD1 ; R7B= 4 pin power din, AD1= Anderson connector
GC120A24-□ 27.2V, 4.42A 90.0% GC330 Series Output Effi.
GC120A48-□
Model No.
□ 54.4V, 2.21A 91.0% GC330A36-C4P 40.8V, 8A 93.5%
= R7B / AD1 ; R7B= 4 pin power din, AD1= Anderson connector
GC330A48-C4P
93.5%
54.4V, 6A
67
   65   66   67   68   69   70   71   72   73   74   75