Page 67 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 67

Medical Adaptor 160~220W Desktop Type















GSM160A GSM160B GSM220A GSM220B

Features
• Universal AC input / Full range • Built-in active PFC function
• Medical safety approved (2xMOPP) • High efficiency up to 94.5%
• Suitable for BF application with appropriate system consideration (B-Type only) • Fanless design, high operating temperature up to +70 C
o
• Extremely low leakage current • A-Type: Class I (with earth Pin); B-Type: Class II (without earth Pin)
• No load power consumption < 0.15W • Protections: Short circuit / Overload / Over voltage / Over temp.
• Energy efficiency Level VI • Fully enclosed plastic case
• Comply with EISA 2007/DoE, NRCan, AU/NZ MEPS, • LED indicator for power on
EU ErP and meet CoC Version 5 • 3 years warranty


General Specification (Please refer to www.meanwell.com for detail spec.) (B-Type only)

Order No. GSM160A GSM160B GSM220A GSM220B
AC input voltage range 80~264VAC; 113~370VDC
Leakage current <90μA <100μA
AC inrush current (max.) Cold start, 110A at 230VAC
Overload Range 105%~150% rated output power 105%~135% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage Range 105%~135% rated output voltage
protection Type Shut down o/p voltage, re-power on to recover
Setup, rise, hold up time 2000ms, 50ms, 24ms
Withstand voltage A-Type: I/P-O/P: 4kVAC, I/P-FG: 2kVAC, O/P-FG: 0.5kVAC; B-Type: I/P-O/P: 4kVAC
Working temperature -30~+70°C (refer to output derating curve)
A-Type: ANSI/AAMI ES60601-1, CAN/CSA-C22, TUV EN60601-1, EAC TP TC 004 approved
Safety standards B-Type: ANSI/AAMI ES60601-1, CAN/CSA-C22, ES60601-1-11, TUV EN60601-1, EAC TP TC 004, EN60601-1-11 approved
EMC standards EN55011 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN60601-1-2 medical level, FCC Part 15 class B,
EAC TP TC 020
100cm of UL2464, 16AWGx4C for 12V;
Length of output cable 100cm of UL2464, 16AWGx4C
120cm of UL2464, 18AWGx4C for 15~48V
Standard DC plug
(refer to page 59 for DC plug list) R7B: power DIN 4P with lock type
Dimension (LxWxH)(mm) 175x 72x 35 210x 85x 46

Desktop (IEC 320-C14 / Class I) ─ 160W Desktop (IEC 320-C8 / Class II) ─ 160W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM160A12-R7B 12V, 0~11.5A ±5% 80mV 90.0% GSM160B12-R7B 12V, 0~11.5A ±5% 80mV 90.0%
GSM160A15-R7B 15V, 0~9.6A ±5% 100mV 91.0% GSM160B15-R7B 15V, 0~9.6A ±5% 100mV 91.0%
GSM160A20-R7B 20V, 0~8.0A ±4% 120mV 92.5% GSM160B20-R7B 20V, 0~8.0A ±4% 120mV 92.5%
GSM160A24-R7B 24V, 0~6.67A ±3% 180mV 93.0% GSM160B24-R7B 24V, 0~6.67A ±3% 180mV 93.5%
GSM160A48-R7B 48V, 0~3.34A ±3% 200mV 94.0% GSM160B48-R7B 48V, 0~3.34A ±3% 200mV 94.0%

Desktop (IEC 320-C14 / Class I) ─ 220W Desktop (IEC 320-C8 / Class II) ─ 220W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM220A12-R7B 12V, 0~15.0A ±5% 80mV 90.0% GSM220B12-R7B 12V, 0~15.0A ±5% 80mV 90.0%
GSM220A15-R7B 15V, 0~13.4A ±5% 80mV 90.0% GSM220B15-R7B 15V, 0~13.4A ±5% 80mV 90.0%
GSM220A20-R7B 20V, 0~11.0A ±4% 120mV 92.0% GSM220B20-R7B 20V, 0~11.0A ±4% 120mV 92.0%
GSM220A24-R7B 24V, 0~9.20A ±3% 120mV 93.5% GSM220B24-R7B 24V, 0~9.20A ±3% 120mV 93.5%
GSM220A48-R7B 48V, 0~4.60A ±2% 150mV 94.5% GSM220B48-R7B 48V, 0~4.60A ±2% 180mV 94.5%

64
   62   63   64   65   66   67   68   69   70   71   72