Page 64 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 64

Medical Adaptor 6~36W Desktop & Wall-mounted Type













GSM06U GSM06E GSM18B/25B/36B GSM18U/25U/36U GSM18E/25E/36E
Features
• Universal AC input / Full range • 2 pole USA / EURO plug or IEC320-C8
• Medical safety approved(2xMOPP) • Protections: Short circuit / Overload / Over voltage
• Suitable for BF application with appropriate system consideration • Fully enclosed plastic case
• Extremely low leakage current • LED indicator for power on(except for GSM06)
• No load power consumption <0.1W(<0.3W for GSM06) • Optional lock type DC plug
• Energy efficiency Level VI (GSM06 and GSM18/25/36 5~9V for Level V) • Certificates: B-Type: UL / CUL / TUV / CB / FCC / CE
• Comply with EISA 2007/DoE, NRCan, AU/NZ MEPS, EU ErP and meet CoC U-Type: UL / CUL / CB / FCC
Version 5(GSM18/25/36); EISA 2007 and EU ErP(GSM06) E-Type: TUV / CB / CE
• Class II power(without earth pin) • 3 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.) (18~36W 12~48V) (18~36W)
Order No. GSM06□ GSM18□ GSM25□ GSM36□
AC input voltage range 80~264VAC; 113~370VDC
Leakage current <50μA
AC inrush current (max.) Cold start, 30A at 230VAC Cold start, 55A at 230VAC
Overload Range >105% rated output power 105%~170% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage protection 110%~140% 105%~135% rated output voltage, shut down o/p voltage, re-power on to recover
Setup, rise, hold up time 1000ms, 50ms, 12ms 500ms, 30ms, 16ms
Withstand voltage I/P-O/P: 5656VDC I/P-O/P: 4kVAC
Working temperature 0~+50°C -25~+60°C (refer to output derating curve )
B-Type(except for GSM06): ANSI/AAMI ES60601-1/ES60601-1-11, CAN/CSA-C22, TUV EN60601-1 / EN60601-1-11, EAC TP TC 004 approved
Safety standards U-Type: ANSI/AAMI ES60601-1, ES60601-1-11, CAN/CSA-C22, EAC TP TC 004 approved
E-Type: TUV EN60601-1 / EN60601-1-11, EAC TP TC 004 approved
B-Type(except for GSM06): EN55011 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3,
EMC standards EN60601-1-2 medical level, FCC Part 15 class B, EAC TP TC 020
U-Type: FCC Part 15 class B, EAC TP TC 020
E-Type: EN55011 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN60601-1-2 medical level, EAC TP TC 020
180cm of UL1185, 16AWG for GSM25 12V and GSM36 12~48V;
Length of output cable 120cm of UL2468, 22AWG for 5~9V; 120cm of UL1185, 16AWG for GSM18/25/36 5~9V;
180cm of UL2468, 24AWG for 12~24V
180cm of UL1185, 18AWG for GSM18 12~48V and GSM25 15~48V
Standard DC plug P1J: 2.1øx 5.5øx 11mm / C+, tuning fork type (refer to page 59 for DC plug list)
Dimension (LxWxH)(mm) 66x 32x 42.5 79x 54x 33
Wall-mounted — 6W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM06□05-P1J 5V, 0~1.20A ±5% 50mV 68% GSM06□15-P1J 15V, 0~0.40A ±5% 120mV 79%
GSM06□06-P1J 6V, 0~1.00A ±5% 50mV 74% GSM06□18-P1J 18V, 0~0.33A ±5% 150mV 80%
GSM06□07-P1J 7.5V, 0~0.80A ±5% 80mV 74% GSM06□24-P1J 24V, 0~0.25A ±4% 180mV 82%
GSM06□09-P1J 9V, 0~0.66A ±5% 80mV 76% □ = U / E ; U: American 2P, E: European 2P
GSM06□12-P1J 12V, 0~0.50A ±5% 100mV 77%
Desktop / Wall-mounted — 18W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM18□05-P1J 5V, 0~3.00A ±5% 60mV 80% GSM18□18-P1J 18V, 0~1.00A ±3% 150mV 86%
GSM18□07-P1J 7.5V, 0~2.00A ±5% 80mV 83% GSM18□24-P1J 24V, 0~0.75A ±2% 180mV 87%
GSM18□09-P1J 9V, 0~2.00A ±5% 80mV 84% GSM18□48-P1J 48V, 0~0.375A ±2% 240mV 88%
GSM18□12-P1J 12V, 0~1.50A ±3% 120mV 85% □ =B / U / E ;
GSM18□15-P1J 15V, 0~1.20A ±3% 120mV 85.5% B: IEC320-C8, U: American 2P, E: European 2P
Desktop / Wall-mounted — 25W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM25□05-P1J 5V, 0~4.00A ±6% 60mV 80% GSM25□18-P1J 18V, 0~1.38A ±3% 150mV 86%
GSM25□07-P1J 7.5V, 0~2.93A ±5% 80mV 83% GSM25□24-P1J 24V, 0~1.04A ±2% 180mV 87%
GSM25□09-P1J 9V, 0~2.77A ±5% 80mV 84% GSM25□48-P1J 48V, 0~0.52A ±2% 240mV 88%
GSM25□12-P1J 12V, 0~2.08A ±3% 120mV 86% □ =B / U / E ;
GSM25□15-P1J 15V, 0~1.66A ±3% 120mV 86% B: IEC320-C8, U: American 2P, E: European 2P
Desktop / Wall-mounted — 36W
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GSM36□05-P1J 5V, 0~4.50A ±6% 80mV 80% GSM36□18-P1J 18V, 0~2.00A ±3% 150mV 87%
GSM36□07-P1J 7.5V, 0~4.32A ±5% 80mV 83% GSM36□24-P1J 24V, 0~1.50A ±2% 180mV 87%
GSM36□09-P1J 9V, 0~4.00A ±5% 80mV 84% GSM36□48-P1J 48V, 0~0.75A ±2% 240mV 88%
GSM36□12-P1J 12V, 0~3.00A ±3% 120mV 86% □ =B / U / E ;
GSM36□15-P1J 15V, 0~2.40A ±3% 120mV 87% B: IEC320-C8, U: American 2P, E: European 2P
61
   59   60   61   62   63   64   65   66   67   68   69