Page 62 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 62

Industrial Adaptor 40W&60W Slim Wall-mounted













SGA40E CH-Type SGA40U SGA60E SGA60U
(40W only)
Features
• Universal AC input / Full range • Class II power (without earth pin)
• No load power consumption <0.075W for SGA40 and SGA60 5~7.5V; • Protections: Short circuit / Overload / Over voltage
<0.15W for SGA60 9~48V • Pass LPS
• Energy efficiency Level VI • Fully enclosed plastic case
• Comply with EISA 2007/DoE, EU ErP • LED indicator for power on (60W only)
• 2 pole US/European type plug • 3 year warranty

General Specification Optional DC Plug List
(40W only)
A
B
Model No. SGA40□ SGA60□ Tuning Fork Style Type No. OD ID C
L
9.5
AC input voltage range 90~264VAC; 127~370VDC P1I 5.5 2.1 11.0
5.5
P1J
2.1
AC inrush current Cold start, Cold start, P1L 5.5 2.5 9.5
(max.) 70A at 230VAC 80A at 230VAC P1M 5.5 2.5 11.0
9.5
P1IR
Overload protection Hiccup mode, auto recovery P1JR 5.5 2.1 11.0
2.1
5.5
110%~140% rated output voltage, P1LR 5.5 2.5 9.5
Over voltage protection
clamp by Zener diode P1MR 5.5 2.5 11.0
A
B
C
Setup, rise, 500ms, 100ms, 12ms 500ms, 50ms, 12ms Barrel Style Type No. OD ID L
hold up time P2I 5.5 2.1 9.5
Withstand voltage I/P-O/P:4242VDC, 1 minute P2J 5.5 2.1 11.0
9.5
5.5
P2L
2.5
Working temperature -20~+50°C (refer to output derating curve) P2M 5.5 2.5 11.0
U-Type: UL62368-1, CSA 22.2, EAC TP TC004 approved; P21R 5.5 2.1 9.5
Safety standards E-Type: TUV EN62368-1, EAC TP TC 004 approved; P2JR 5.5 2.1 11.0
P2LR
2.5
9.5
5.5
CH-Type: GB4943 (40W only) P2MR 5.5 2.5 11.0
A
B
U-Type: FCC part15 Class B; Lock Style Type No. OD ID C
L
EMC standards E-Type: EN55032 Class B; P2S
CH-Type: GB9254(40W only) (S761K) 5.53 2.03 12.06
P2K
100cm of 14AWG for 5V 100cm of 14AWG for 5~9V (761K) 5.53 2.54 12.06
Length of output cable 100cm of 16AWG for 9~15V 100cm of 16AWG for 12~18V
P2C
150cm of 20AWG for 18~48V 150cm of 18AWG for 24~48V (S760K) 5.53 2.03 9.52
Standard DC Plug P1J: 2.1øx5.5øx11mm/C+, turning fork type P2D
Dimension (LxWxH)(mm) 75.5x 32x 47.5 93.5x 35x 51.5 (760K) 5.53 2.54 9.52
A
B
Wall-mounted ─ 40W Mini Pin Style Type No. OD ID C
L
P3A 2.35 0.7 11.0
Order No. Output Tol. R&N Effi. P3B 4.0 1.7 11.0
SGA40□05-P1J 5V, 0~5.00A ±5% 120mV 84.0% EIAJ P3C 4.75 1.7 11.0
SGA40□09-P1J 9V, 0~4.44A ±5% 120mV 87.0%
Pin Assignment
SGA40□12-P1J 12V, 0~3.33A ±3% 120mV 86.5% Mini. DIN 4 Pin with lock (male) Type No. PIN No. Output
SGA40□15-P1J 15V, 0~2.66A ±2% 120mV 86.5% 1 +Vo
SGA40□18-P1J 18V, 0~2.22A ±2% 120mV 87.0% 2 -Vo
SGA40□24-P1J 24V, 0~1.67A ±2% 150mV 88.0% R7B 3 -Vo
SGA40□48-P1J 48V, 0~0.84A ±2% 150mV 89.0% 4 +Vo
□ = U / E / CH, U: American 2P, E: European 2P, CH: China 2P Pin Assignment
DIN 5 Pin (male) Type No. Pin No. Output
Wall-mounted ─ 60W 1 -Vo
-Vo
Order No. Output Tol. R&N Effi. 2 3 +Vo
SGA60□05-P1J 5V, 0~6.00A ±5% 80mV 84% R1B 4 -Vo
SGA60□07-P1J 7.5V, 0~6.00A ±5% 80mV 86% 5 +Vo
SGA60□09-P1J 9V, 0~5.50A ±5% 80mV 87% Stripped and tinned leads Type No. Pin Assignment
SGA60□12-P1J 12V, 0~5.00A ±3% 80mV 88% PIN No. Output
SGA60□15-P1J 15V, 0~4.00A ±3% 80mV 87% 1 +Vo
by
SGA60□18-P1J 18V, 0~3.33A ±2% 80mV 88% customer
SGA60□24-P1J 24V, 0~2.50A ±2% 100mV 88% Length of Land L1 by request 2 -Vo
SGA60□48-P1J 48V, 0~1.25A ±2% 120mV 91% (MW ’s standard length, L: 25 mm, L1: 5 mm)
Minimum order quantity is varied for different models.
□ = U / E, U: American 2P, E: European 2P Other options available by request, please refer to specification for more detail.
59
   57   58   59   60   61   62   63   64   65   66   67