Page 65 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 65

Medical Adaptor 40~60W Wall-mounted & Desktop Type













GSM60U GSM60E GSM40A/60A GSM40B/60B

Features
• Medical safety approved(2xMOPP) • Class I(with earth Pin): A-Type
• Suitable for BF application with appropriate system consideration(U/E/B-Type only) Class II(without earth Pin): B/U/E-Type
• Extremely low leakage current • Protections: Short circuit / Overload /
• No load power consumption <0.1W (A/B-Type), <0.15W (U/E-Type) Over voltage / Over temperature (GSM60 A/B)
• Energy efficiency Level VI (5~9V for Level V) • LED indicator for power on (A/B-Type only)
• Comply with EISA 2007/DoE, NRCan, AU/NZ MEPS, EU ErP and • 3 years warranty
meet CoC Version 5


General Specification (Please refer to www.meanwell.com for detail spec.) (12~48V) (B-Type only)

Order No. GSM60U GSM60E GSM40A GSM60A GSM40B GSM60B
AC input voltage range 80~264VAC; 113~370VDC
Leakage current U/E/A-Type: <100μA, B-Type: <50μA
A-Type: I/P-O/P: 4kVAC, I/P-FG: 2kVAC, O/P-FG: Short ; B-Type: I/P-O/P: 4kVAC
Withstand voltage
E/U-Type: 5656VDC
Working temperature -30~+70°C (refer to output derating curve)
A-Type: ANSI/AAMI ES60601-1, CAN/CSA-C22, TUV EN60601-1, EAC TP TC 004 approved
Safety standards B/E-Type: ANSI/AAMI ES60601-1, CAN/CSA-C22, ES60601-1-11, TUV EN60601-1 / EN60601-1-11, EAC TP TC 004 approved
U-Type: ANSI/AAMI ES60601-1, CAN/CSA-C22, ES60601-1-11
EMC standards EN55011 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EN61204-3, EN60601-1-2 medical level, FCC Part 15 class B
100cm: GSM60U/E 5~18V, GSM40A/B 5~12V and GSM60A/B 5~15V
Length of output cable
150cm: GSM60U/E 24~48V, GSM40A/B 15~48V and GSm60A/B 18~48V
Standard DC plug P1J: 2.1øx5.5øx11mm/c+, tuning fork type
(refer to page 59 for DC plug list)
Dimension (LxWxH)(mm) 75.5x 32x 47.5 (Slim Width) 125x 50x 31.5

Wall-mounted — 60W Order No. Output Tol. R&N Effi.
Order No. Output Tol. R&N Effi. GSM40□15-P1J 15V, 0.1~2.67A ±3% 100mV 88.5%
GSM60□05-P1J 5V, 0~6.00A ±5% 100mV 80% GSM40□18-P1J 18V, 0.1~2.22A ±3% 120mV 89.0%

GSM60□07-P1J 7.5V, 0~6.00A ±5% 100mV 85% GSM40□24-P1J 24V, 0.1~1.67A ±2.5% 150mV 90.0%
GSM60□09-P1J 9V, 0~5.50A ±5% 100mV 87% GSM40□48-P1J 48V, 0.1~0.84A ±2.5% 150mV 91.0%
GSM60□12-P1J 12V, 0~5.00A ±5% 100mV 88% □= A / B; A: IEC 320-C14 / Class I ,B: IEC 320-C8 / Class II
GSM60□15-P1J 15V, 0~4.00A ±5% 120mV 88% Desktop ─ 60W
GSM60□18-P1J 18V, 0~3.33A ±3% 120mV 88% Order No. Output Tol. R&N Effi.
GSM60□24-P1J 24V, 0~2.50A ±3% 120mV 88% GSM60□05-P1J 5V, 0.1~6A ±5% 80mV 81.5%
GSM60□48-P1J 48V, 0~1.25A ±3% 150mV 90% GSM60□07-P1J 7.5V, 0.1~6A ±5% 80mV 86.0%
□ =U / E ; U: American 2P, E: European 2P GSM60□09-P1J 9V, 0.1~6A ±5% 100mV 87.5%

Desktop ─ 40W GSM60□12-P1J 12V, 0.1~5A ±3% 100mV 88.0%
Order No. Output Tol. R&N Effi. GSM60□15-P1J 15V, 0.1~4A ±3% 100mV 88.5%
GSM40□05-P1J 5V, 0.1~5A ±5% 80mV 81.0% GSM60□18-P1J 18V, 0.1~3.33A ±3% 120mV 89.0%
GSM40□07-P1J 7.5V, 0.1~5.34A ±5% 80mV 85.5% GSM60□24-P1J 24V, 0.1~2.5A ±3% 150mV 90.0%

GSM40□09-P1J 9V, 0.1~4.45A ±5% 100mV 86.0% GSM60□48-P1J 48V, 0.1~1.25A ±2.5% 200mV 91.5%
GSM40□12-P1J 12V, 0.1~3.34A ±3% 100mV 88.0% □= A / B; A: IEC 320-C14 / Class I ,B: IEC 320-C8 / Class II

62
   60   61   62   63   64   65   66   67   68   69   70