Page 60 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 60

Industrial Adaptor 160~280W Desktop Type



Features
• Global certificates
• Universal AC input / Full range
• No load power consumption<0.15W(GST280A <0.5W)
• Energy efficiency Level VI
• Comply with EISA 2007 / DoE, NRCan, AU/NZ MEPS,
Korea K-MEPS, EU ErP and CoC Version 5
• Built-in active PFC function
• 3 pole AC inlet IEC320-C14
• Class I power (with earth pin)
• Fanless design, high operating temperature up to +70 C
o
GST160A GST220A GST280A • Protections: Short circuit / Overload /
175x 72x 35 mm 210x 85x 46 mm 220x 95x 46 mm Over voltage / Over temperature
• Fully enclosed plastic case
• LED indicator for power on
• 3 years warranty

General Specification Rheinl TUV and P S E
Prod uct Safety
(optional)
Order No. GST160A GST220A GST280A
AC input voltage range 85~264VAC ; 120~370VDC
AC inrush current (max.) Cold start, 120A at 230VAC
Overload Range 105%~135% rated output power
protection Type Hiccup mode, auto-recovery

Over voltage Range 105%~150% rated output power
protection Type Shut down o/p voltage, re-power on to recover
Set up, rise, hold up time 2000ms, 50ms, 20ms 2000ms, 20ms, 16ms
Withstand voltage I/P-O/P: 3kVAC, 1 minute
Working temperature -30~+70°C (refer to output derating curve)
UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, PSE J62368-1, AS/NZS60950.1, KC K62368-1,
Safety standards BIS IS13252, EAC TP TC004; SIRIM MS IEC62368-1(optional) approved
(UL62368-1, CSA C22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, AS/NZS62368.1, PSE J62368-1 for GST220A36-R7B)
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, FCC part 15 class B, CNS13438, GB9254, GB17625.1, EAC TP TC 020
100cm of UL2464, 18AWGx4C for 12V
Length of output cable 100cm of UL2464, 16AWGx4C
120cm of UL2464, 18AWGx4C for 15~48V
Standard DC plug R7B: Power DIN 4P with lock type 6P/4.2mm pitch, MOLEX 39-01-2060(power supply side);
(refer to page 59 for DC plug list) MOLEX 39-01-2061(customer side, not provided with GST280A)
Desktop (IEC320-C14/Class I) ─ 160W Desktop (IEC320-C14/Class I) ─ 280W

Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST160A12-R7B 12V, 0~11.5A ±5% 80mV 90.0% GST280A12-C6P 12V, 0~21A ±5% 120mV 90.0%
GST160A15-R7B 15V, 0~9.6A ±5% 100mV 91.0%
GST280A15-C6P 15V, 0~17A ±5% 120mV 90.0%
GST160A20-R7B 20V, 0~8.0A ±4% 150mV 93.0% GST280A20-C6P 20V, 0~13A ±4% 150mV 92.0%
GST160A24-R7B 24V, 0~6.67A ±3% 180mV 93.0%
GST160A36-R7B 36V, 0~4.44A ±3% 180mV 92.0% GST280A24-C6P 24V, 0~11.67A ±3% 200mV 93.0%
GST160A48-R7B 48V, 0~3.34A ±3% 240mV 94.0% GST280A48-C6P 48V, 0~5.84A ±2% 200mV 94.0%
Desktop (IEC320-C14/Class I) ─ 220W ►►Optional Grayish Model

Order No. Output Tol. R&N Effi. Optional grayish models (PANTONE
GST220A12-R7B 12V, 0~15.0A ±5% 80mV 90.0% Cool Gray 2C) are available for
GST220A15-R7B 15V, 0~13.4A ±5% 100mV 90.0% GST&GSM18/25/36 series. MOQ is
GST220A20-R7B 20V, 0~11.0A ±4% 120mV 92.0% 200pcs per model. Please contact
GST220A24-R7B 24V, 0~9.20A ±3% 150mV 93.5% MEAN WELL sales representatives
NEW GST220A36-R7B 36V, 0~6.10A ±3% 200mV 93.0% for more details.
GST220A48-R7B 48V, 0~4.60A ±2% 200mV 94.5%

57
   55   56   57   58   59   60   61   62   63   64   65