Page 55 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 55


Industrial Adaptor 12~30W Interchangeable Type


Features
• Interchangeable AC plugs (plug kit sold separately)
• Universal AC input / Full range
• No load power consumption <0.075W
• Energy efficiency Level VI
• Comply with EISA 2007/DoE and EU ErP
• Class II power (without earth pin)
• Protections: Short circuit / Over voltage / Overload
• Fully enclosed plastic case
• LED indicator for power on
• Pass LPS
GE12 70.7x 40x 38.8 mm • Approvals: UL / CUL / TUV / CCC / RCM / FCC / CE
GE18/24/30 81x 43x 40.5 mm • 2 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. GE12 GE18 GE24 GE30
AC input voltage range 90~264VAC / 0.4A for GE12; 90~264VAC / 0.7A for GE18/24/30
AC inrush current (max.) Cold start, 40A at 100VAC; 80A at 230VAC
Overload protection Hiccup mode, auto-recovery
Over voltage protection 115%~135% rated output voltage
Setup, rise, hold up time 4000ms, 100ms, 30ms at 230VAC input
Withstand voltage I/P-O/P:4242VDC, 1 minute
Working temperature -10~+50°C (refer to output derating curve)
Safety standards UL62368-1, CSA22.2, TUV EN62368-1, CCC GB4943, AS/NZS 60950.1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, FCC part15 class B, GB9254, GB17625.1
Length of output cable 100cm of 16AWG for GE12 5~12V and GE18/24 5~12V
150cm of 18AWG for GE12/18 15~48V and GE24 15~48V
Standard DC plug P1J: 2.1øx5.5øx11mm / C+, tuning fork type
(refer to page 59 for DC plug list)
Wall-mounted (Interchangeable Type)—12W Wall-mounted (Interchangeable Type)—24W

Order No. Order No.
(Main body) Output Tol. R&N Effi. (Main body) Output Tol. R&N Effi.
GE12I05-P1J 5V, 0~2.00A ±5% 50mV 80.0% GE24I05-P1J 5V, 0~3.00A ±5% 50mV 81.0%
GE12I07-P1J 7.5V, 0~1.33A ±5% 75mV 82.0% GE24I07-P1J 7.5V, 0~2.00A ±5% 75mV 83.0%
GE12I09-P1J 9V, 0~1.33A ±5% 100mV 84.0% GE24I09-P1J 9V, 0~2.22A ±5% 100mV 85.5%
GE12I12-P1J 12V, 0~1.00A ±3% 120mV 84.0% GE24I12-P1J 12V, 0~2.00A ±3% 120mV 86.0%
GE12I15-P1J 15V, 0~0.80A ±3% 150mV 85.0%
GE12I18-P1J 18V, 0~0.83A ±3% 180mV 85.0% GE24I15-P1J 15V, 0~1.60A ±3% 150mV 86.0%
GE12I24-P1J 24V, 0~0.625A ±3% 240mV 85.5% GE24I18-P1J 18V, 0~1.33A ±3% 180mV 87.0%
GE24I24-P1J 24V, 0~1.00A ±3% 240mV 87.5%
Wall-mounted (Interchangeable Type)—18W GE24I48-P1J 48V, 0~0.50A ±3% 300mV 89.0%
Order No. Output Tol. R&N Effi. Wall-mounted (Interchangeable Type)—30W
(Main body)
GE18I05-P1J 5V, 0~2.40A ±5% 50mV 80.5% Order No. Output Tol. R&N Effi.
GE18I07-P1J 7.5V, 0~1.73A ±5% 75mV 82.5% (Main body)
GE18I09-P1J 9V, 0~2.00A ±5% 100mV 85.0% GE30I12-P1J 12V, 0~2.50A ±3% 120mV 84%
GE18I12-P1J 12V, 0~1.50A ±3% 120mV 86.0%
GE18I15-P1J 15V, 0~1.20A ±3% 150mV 86.5% GE30I15-P1J 15V, 0~2.00A ±3% 150mV 86%
GE18I18-P1J 18V, 0~1.00A ±3% 180mV 87.0% GE30I18-P1J 18V, 0~1.66A ±3% 180mV 87%
GE18I24-P1J 24V, 0~0.75A ±3% 240mV 87.0%
GE18I48-P1J 48V, 0~0.375A ±3% 300mV 87.0% GE30I24-P1J 24V, 0~1.25A ±3% 240mV 87%
Interchangeable AC Plug Specifically for GE12/18/24/30
AC Plug Type and Order No.
AC Plug-AU AC Plug-UK AC Plug-EU AC Plug-US AC Plug-MIX







Australian Type U.K. Type European Type U.S. Type Mixed Four Type
Note: The main body unit and AC plug should be ordered seperately. The main body needs to be used along with any one of the AC plug.
52
   50   51   52   53   54   55   56   57   58   59   60