Page 58 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 58


Industrial Adaptor 18~36W Desktop & Wall-mounted Type













GST18/25A GST18/25/36B GST18/25/36U GST18/25/36E
93x 54x 36 mm 79x 54x 33 mm 79x 54x 33 mm 79x 54x 33 mm
Features
• Global certificates • Protections: Short circuit / Overload / Over voltage
• Universal AC input / Full range • Fully enclosed plastic case
• No load power consumption < 0.075W • LED indicator for power on
• Energy efficiency Level VI • Pass LPS
• Comply with EISA 2007 / DoE, NRCan, AU/NZ • Approvals:
MEPS, Korea K-MEPS, EU ErP and CoC Version 5 A type: UL/CUL/TUV/BSMI/CCC/PSE/RCM/KC/BIS/EAC/SIRIM/CB/FCC/CE
• -30~+70 C wide range working temperature B type: UL/CUL/TUV/BSMI/CCC/PSE/RCM/KC/BIS/EAC/SIRIM/CB/FCC/CE
o
• Class II power (without earth pin) for B/U/E type U type: UL/CUL/BSMI/EAC/CB/FCC
Class I power (with earth pin) only for A type E type: TUV/EAC/SIRIM/CB/CE
• 3 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.)
Order No. GST18 GST25 GST36
AC input voltage range 85~264VAC
AC inrush current (max.) Cold start, 70A at 230VAC
Overload Range 110%~150% rated output power 110%~250% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage protection 110%~140% rated output voltage, clamp by zener diode
Withstand voltage I/P-O/P: 4242VDC, 1 minute
Working temperature -30~+70°C (refer to output derating curve)
A-Type: UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, PSE J62368-1, AS/NZS62368.1,
KC K62368-1, BIS IS13252, EAC TP TC004; SIRIM MS IEC62368-1(optional) approved
Safety standards B-Type: UL62368-1, CSA 22.2, TUV EN62368-1, BSMI CNS14336, CCC GB4943, PSE J62368-1, AS/NZS62368.1,
KC K62368-1, BIS IS13252, EAC TP TC004; SIRIM MS IEC62368-1(optional) approved
U-Type: UL62368-1, CSA22.2, BSMI CNS14336, EAC TP TC004 approved
E-Type: TUV EN62368-1, EAC TP TC004; SIRIM MS IEC62368-1(optional) approved
EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11(A/B/E type); FCC part 15 class B,
EMC standards
CNS13438 class B(A/B/U type); GB9254(A/B type)
120cm of UL1185, 16AWG for 5~12V ; 100cm of UL2468, 16AWG for 5~12V;
Length of output cable 100cm of UL2468, 16AWG
180cm of UL1185, 18AWG for 15~48V 180cm of UL1185, 18AWG for 15~48V
Standard DC plug P1J: 2.1øx5.5øx11mm / C+, tuning fork type
(refer to page 59 for DC plug list)
Desktop / Wall-mounted — 18W P S
TUV and
Rheinl
Prod uct Safety E
(optional)
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST18□05-P1J 5V, 0~3.00A ±5% 80mV 81.0% GST18□24-P1J 24V, 0~0.75A ±2% 150mV 88.0%
GST18□07-P1J 7.5V, 0~2.00A ±5% 80mV 85.0% GST18□28-P1J 28V, 0~0.64A ±2% 150mV 88.5%
GST18□09-P1J 9V, 0~2.00A ±5% 80mV 85.0% GST18□48-P1J 48V, 0~0.375A ±2% 150mV 89.0%
GST18□12-P1J 12V, 0~1.50A ±3% 80mV 86.0% □ = A / B / U / E
GST18□15-P1J 15V, 0~1.20A ±3% 100mV 87.0% Class I — A: IEC320-C14
GST18□18-P1J 18V, 0~1.00A ±3% 150mV 88.0% Class II — B: IEC320-C8, U: American 2P, E: European 2P
Desktop / Wall-mounted — 25W P S
TUV and
Rheinl
Prod uct Safety E
(optional)
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST25□05-P1J 5V, 0~4.00A ±5% 80mV 81.5% GST25□24-P1J 24V, 0~1.04A ±2% 150mV 88.0%
GST25□07-P1J 7.5V, 0~2.93A ±5% 80mV 84.5% GST25□28-P1J 28V, 0~0.89A ±2% 150mV 88.0%
GST25□09-P1J 9V, 0~2.55A ±5% 80mV 85.0% GST25□48-P1J 48V, 0~0.52A ±2% 150mV 89.0%
GST25□12-P1J 12V, 0~2.08A ±3% 80mV 86.5% □ = A / B / U / E
GST25□15-P1J 15V, 0~1.66A ±3% 100mV 87.0% Class I — A: IEC320-C14
GST25□18-P1J 18V, 0~1.38A ±3% 100mV 87.0% Class II — B: IEC320-C8, U: American 2P, E: European 2P
Wall-mounted — 36W P S E
TUV and
Rheinl
Prod uct Safety
(optional)
Order No. Output Tol. R&N Effi. Order No. Output Tol. R&N Effi.
GST36□05-P1J 5V, 0~4.30A ±5% 90mV 82.0% GST36□24-P1J 24V, 0~1.50A ±2% 150mV 88.5%
GST36□09-P1J 9V, 0~3.11A ±5% 90mV 86.0% GST36□48-P1J 48V, 0~0.75A ±2% 200mV 90.0%
GST36□12-P1J 12V, 0~3.00A ±3% 100mV 87.5% □ =B / U / E ; B: IEC320-C8; U: American 2P, E: European 2P
55
   53   54   55   56   57   58   59   60   61   62   63