Page 54 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 54

Open Frame 50~150W Single Output



Features
• Universal AC input / Full range
• Built-in active PFC function (LPP-100/150)
• Protections: Short circuit / Overload / Over voltage
• Optional over temperature protection for LPP-150
• Built-in remote ON/OFF control (LPS-50/75)
• Cooling by free air convection
• 100% full load burn-in test
• 2 years warranty for LPS series
LPS-50 LPS-75 LPS/LPP-100 LPP-150
3 years warranty for LPP series

LPS-50 LPS-75 LPS/LPP-100 LPP-150







(33.6)
2.5 max. 2.5 max. 3 max.
General Specification (Please refer to www.meanwell.com for detail spec.)
Model No. LPS-50 LPS-75 LPS-100 LPP-100 LPP-150
AC input voltage range 90~264VAC 115/230 auto switch 85~264VAC
AC inrush current (230VAC) 35A 36A 60A 30A 55A
DC adjustment range ±10% rated output voltage -5%~+10% rated output voltage
Overload Range 122%~160% 115%~150% 105%~140% 105%~150% rated output power
protection Type Hiccup mode, auto recovery Constant current limiting, auto recovery
Over voltage Range 110%~135% of rated output voltage
protection Type Hiccup mode, auto recovery Shut off, AC recycle to re-start
Withstand voltage I/P-O/P: 3kVAC, I/P-FG:1.5kVAC(2kVAC for LPP-150), O/P-FG: 0.5kVAC, 1 minute
Working temperature -20~+70°C (refer to output derating curve) -10~+60°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11 (EN61000-6-2 heavy industry level for LPS-50/75 only), EAC TP TC 020
Connection JST B5P / B4P-VH JST B5P / B6P-VH JST B5P / B8P-VH JST B5P / B6Px2-VH
Dimension (LxWxH)(mm) 195x 55x 23 222x 55x 30 222x 62x 32 222x 62x 33.6 222x 75x 41
Packing 48pcs / 12.5kg 48pcs / 15.6kg 24pcs / 12.5kg 24pcs / 13.9kg 24pcs / 16.6kg
50W LPS-50 LPS-100-24 24V, 0~4.2A ±1% 150mV 80%
Model No. Output Tol. R&N Effi. LPS-100-27 27V, 0~3.8A ±1% 150mV 81%
LPS-100-48
81%
48V, 0~2.1A
±1%
200mV
LPS-50-3.3 3.3V, 0~10A ±3% 50mV 75%
LPS-50-5 5V, 0~10A ±3% 50mV 81% 100W.(with.PFC.Function) LPP-100
LPS-50-12 12V, 0~4.2A ±2% 80mV 82% Model No. Output Tol. R&N Effi.
LPS-50-15 15V, 0~3.4A ±2% 80mV 84% LPP-100-3.3 3.3V, 0~20A ±2% 100mV 69%
LPS-50-24 24V, 0~2.1A ±1% 80mV 85%
LPS-50-48 48V, 0~1.1A ±1% 100mV 86% LPP-100-5 5V, 0~20A ±2% 100mV 75%
LPP-100-7.5 7.5V, 0~13.5A ±2% 100mV 76%
75W LPS-75 LPP-100-12 13.5V, 0~7.5A ±2% 100mV 79%
12V, 0~8.5A
LPP-100-13.5
79%
±2%
100mV
Model No. Output Tol. R&N Effi. LPP-100-15 15V, 0~6.7A ±2% 100mV 80%
LPS-75-3.3 3.3V, 0~15A ±3% 80mV 69% LPP-100-24 24V, 0~4.2A ±1% 150mV 83%
LPS-75-5 5V, 0~15A ±3% 80mV 77% LPP-100-27 27V, 0~3.8A ±1% 150mV 83%
LPS-75-12 12V, 0~6.2A ±2% 100mV 80% LPP-100-48 48V, 0~2.1A ±1% 250mV 83%
LPS-75-15 15V, 0~5.0A ±2% 100mV 81% 150W.(with.PFC.Function) LPP-150
LPS-75-24 24V, 0~3.2A ±2% 120mV 83%
LPS-75-48 48V, 0~1.56A ±2% 120mV 83% Model No. Output Tol. R&N Effi.
100W LPS-100 LPP-150-3.3 3.3V, 0~30A ±2% 100mV 70%
LPP-150-5 5V, 0~30A ±2% 100mV 76%
Model No. Output Tol. R&N Effi. LPP-150-7.5 7.5V, 0~20A ±2% 100mV 80%
LPS-100-3.3 3.3V, 0~20A ±3% 150mV 69% LPP-150-12 12V, 0~12.5A ±2% 100mV 82%
LPS-100-5 5V, 0~20A ±3% 100mV 77% LPP-150-13.5 13.5V, 0~11.2A ±2% 100mV 83%
LPS-100-7.5 7.5V, 0~13.3A ±2% 100mV 77% LPP-150-15 15V, 0~10A ±2% 100mV 83%
LPS-100-12 12V, 0~8.4A ±2% 100mV 79% LPP-150-24 24V, 0~6.3A ±1% 150mV 85%
LPS-100-13.5 13.5V, 0~7.5A ±2% 100mV 79% LPP-150-27 27V, 0~5.6A ±1% 150mV 85%
LPS-100-15 15V, 0~6.7A ±2% 100mV 80% LPP-150-48 48V, 0~3.2A ±1% 250mV 85%
51
   49   50   51   52   53   54   55   56   57   58   59