Page 52 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 52


Green Open Frame 100~300W Single Output















EPP-100 EPP-150 EPP-200
(4"x2") (4"x2") (4"x2")

Features
• Universal AC input / Full range • Built-in 12V/0.5A auxiliary output (12V/0.3A for EPP-100/150)
• Built-in active PFC function • Standby 5V@1A with fan, @ 0.6A without fan (EPP-300)
• Class I or Class II installations • Built-in remote sense function (EPP-300)
• No load power consumption <0.5W • LED indicator for power on
• High efficiency up to 94% • 3 years warranty
• Protections: Short circuit / Overload /
Over voltage / Over temperature

General Specification (Please refer to www.meanwell.com for detail spec.)

Model No. EPP-100 EPP-150 EPP-200

Rated Fan 100W (20CFM) 150W (20CFM) 200W (10CFM)
Power Convection 75W 100W 140W
AC input voltage range 90~264VAC 80~264VAC

DC adjustment range -2%~+5% rated output voltage ±5% rated output voltage
Overload Range 105%~145% 115%~150%
protection Type Hiccup mode, auto-recovery

Over voltage Range 115%~135% rated output voltage 110%~130%
protection Type Shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 3kVAC, I/P-FG:2kVAC, O/P-FG: 0.5kVAC
Working temperature -30~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55011 (EPP-300) / EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020

Connection JST B3P / B4P-VH JST B3P / B6P-VH
Dimension (LxWxH)(mm) 101.6x 50.8x 29
100W—Class I EPP-100 200W—Class I or II EPP-200

Model No. Output (Convection/20CFM) Tol. R&N Effi. Model No. Output (Convection/10CFM) Tol. R&N Effi.
EPP-100-12 12V, 6.3A / 8.5A ±2% 120mV 91.0% EPP-200-12 12V, 11.7A / 16.7A ±2% 100mV 92%
EPP-100-15 15V, 5A / 6.67A ±2% 150mV 91.0% EPP-200-15 15V, 9.4A / 13.4A ±2% 100mV 92%
EPP-100-24 24V, 3.2A / 4.2A ±1% 240mV 92.0% EPP-200-24 24V, 5.9A / 8.4A ±1% 150mV 93%
EPP-100-27 27V, 2.8A / 3.71A ±1% 240mV 92.5%
EPP-100-48 48V, 1.6A / 2.1A ±1% 300mV 92.5% EPP-200-27 27V, 5.3A / 7.5A ±1% 150mV 93%
EPP-200-48 48V, 3A / 4.2A ±1% 200mV 94%
150W—Class I EPP-150
Model No. Output (Convection/20CFM) Tol. R&N Effi.
EPP-150-12 12V, 8.4A / 12.5A ±2% 130mV 91.5%
EPP-150-15 15V, 6.7A / 10.0A ±2% 150mV 92.0%
EPP-150-24 24V, 4.2A / 6.25A ±1% 240mV 93.0%
EPP-150-27 27V, 3.71A / 5.56A ±1% 240mV 92.0%
EPP-150-48 48V, 2.1A / 3.125A ±1% 300mV 92.0%

49
   47   48   49   50   51   52   53   54   55   56   57