Page 47 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 47

Open Frame 65~250W Dual, and Triple Output












RPD/T-65 PD-110 PPT-125 PID-250
127x 76x 29 mm 177.8x 107.95x 29 mm 127x 76.2x 34.6 mm 222x 95x 40 mm

Features
• Universal AC input / Full range • 2 years warranty (RPD/T-65, PD-110)
• Protections: Short circuit / Overload / Over voltage / Over Temp.(PID-250) 3 years warranty (RPT-125/PID-250)

General Specification (Please refer to www.meanwell.com for detail spec.) (PPT-125/PID-250)

Model No. RPD/T-65 PD-110 PPT-125 PID-250
AC input voltage range 90~264VAC; 127~370VDC 100~264VAC; 141~370VDC 90~264VAC; 127~370VDC
Leakage current Less than 1mA at 240VAC Less than 2.0mA at 240VAC Less than 3.5mA at 240VAC

AC inrush current (max.) Cold start, 25A at 115VAC, Cold start, 45A at 230VAC Cold start, 40A at 230VAC Cold start, 58A at 230VAC
50A at 230VAC
90~125W hiccup mode, 105%~135% hiccup mode, 130%~160% fold back current
Overload protection
auto-recovery auto-recovery limiting, auto-recovery
Over voltage protection CH1: 115%~135% rated output voltage CH1:110%~135% rated CH1: 115%~140%,
output voltage CH2: 110%~135%
Withstand voltage I/P-O/P: 3kVAC, I/P-O/P: 3kVAC, I/P-O/P:3.0kVAC,
I/P-FG:1.5kVAC, 1minute
I/P-FG: 2kVAC, 1minute
I/P-FG:2kVAC, 1minute
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EN55032 class B, EN55032 class B, EN55032 class B, EN55032 class B,
EMC standards EN61000-3-2,3, EN61000-3-2,3, EN61000-3-2,3, EN61000-3-2,-3
EN61000-4-2,3,4,5,6,11,
EN61000-4-2,3,4,5,6,8,11,
EN61000-4-2,3,4,5,6,8,11,
EN61000-4-2,3,4,5,6,8,11,
EAC TP TC 020 EAC TP TC 020 EAC TP TC 020 EN61000-6-2, EAC TP TC 020
Connection 3P, 6P/ 3.96mm pitch, 5+12P/ 3.96mm pitch, 3+5Px2 /3.96mm pitch, 5+10+2P/3.96mm pitch,
JST B5P/B10P-VH, B2B-XH
Molex P/N: 5273-03, 5273-06
JST: B3P/B5Px2-VH
Molex: 5273-05,12
65W RPD-65 125W PPT-125
Model No. Output Tol. R&N Effi. Max. Model No. Output Tol. R&N Effi. Max
RPD-65C 12V, 0~5.8A ±2% 120mV 79% 60W PPT-125A 3.3V, 1.0~12.5A ±3% 100mV 75% 99W
5V, 0~1.5A ±5% 50mV 5V, 0.8~10.0A ±5% 100mV
RPD-65D 24V, 0~2.9A ±2% 150mV 81% 60W 12V, 0.05~0.63A ±6% 120mV
5V, 0~1.5A ±5% 50mV PPT-125B 5V, 1.0~14.38A ±3% 100mV 78% 124W
65W RPT-65 12V, 0.3~3.75A ±5% 120mV

Model No. Output Tol. R&N Effi. Max. -12V, 0.05~0.63A ±6% 120mV
RPT-65E 12V, 0.18~5.8A ±2% 120mV 77% 63W PPT-125C 5V, 1.0~13.75A ±3% 100mV 78% 125W
5V, 0.0~1.5A ±5% 100mV 15V, 0.25~3.13A ±5% 150mV
-5V, 0.0~0.7A ±5% 120mV -15V, 0.05~0.63A ±6% 150mV
RPT-65F 12V, 0.18~5.8A ±2% 150mV 77% 66W PPT-125D 5V, 1.0~8.75A ±3% 100mV 78% 126W
5V, 0.0~1.5A ±5% 100mV 24V, 0.25~3.13A ±5% 240mV
-12V, 0.0~0.7A ±5% 150mV 12V, 0.05~0.63A ±6% 120mV
RPT-65G 24V, 0.09~2.9A ±2% 150mV 81% 66W 125W PID-250
5V, 0.0~1.5A ±5% 50mV
12V, 0.0~0.7A ±5% 100mV Model No. Output Tol. R&N Effi.
PID-250A 12V, 0~15A ±3% 120mV 83%
110W PD-110 5V, 0~5.0A ±2% 50mV
PID-250B 24V, 0~9.4A ±2% 150mV 86%
Model No. Output Tol. R&N Effi. Max. 5V, 0~5.0A ±2% 50mV
PD-110A 5V, 0.5~5.0A ±2% 100mV 75% 103W PID-250C 36V, 0~6.3A ±2% 200mV 86%
12V, 0.5~6.5A ±6% 150mV 5V, 0~5.0A ±2% 50mV
PD-110B 5V, 0.5~5.0A ±2% 100mV 78% 109W PID-250D 48V, 0~4.7A ±2% 200mV 86%
24V, 0.5~3.5A ±6% 200mV 5V, 0~5.0A ±2% 50mV

44
   42   43   44   45   46   47   48   49   50   51   52