Page 51 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 51

Green Open Frame 45~120W Single Output
















EPS-45/65 EPS-45-x-C EPS-120 ELP-75 ELP-75-x-C
(4"x2") EPS-65-x-C (4"x2")
Features
• Compact size, 1U low profile • Protections: Short circuit / Overload / Over voltage / Over temp.(EPS-120)
• Universal AC input / Full range • Cooling by free air convection
• Built-in active PFC function (ELP-75) • Built-in 12V/0.5A auxiliary output (EPS-120)
• Class I or Class II installations • LED indicator for power on
• No load power consumption < 0.3W (<0.5W for ELP-75) • 3 years warranty
• High efficiency up to 91%
General Specification (Please refer to www.meanwell.com for detail spec.) (ELP-75)

Model No. EPS-45-x EPS-65-x EPS-120 ELP-75-x
Rated Fan NA NA 120W (10CFM) NA
Power Convection 45W 65W 84W 75W
AC input voltage range 90~264VAC 80~264VAC 90~264VAC
DC adjustment range ±10% rated output voltage ±5% ±10%
Overload Range 115%~150% rated output power 105%~150% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage protection 110%~130% shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 3kVAC, I/P-FG:2kVAC, O/P-FG: 0.5kVAC, 1 minute I/P-O/P: 3kVAC, I/P-FG:1.5kVAC, O/P-FG: 0.5kVAC
Working temperature -30~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020
Connection 3+4P/3.96mm pitch, JST B3P/B4P-VH 3+4P/3.96mm pitch, JST B3P/B6P-VH
Dimension (LxWxH)(mm) PCB: 101.6x50.8x29 ; Case: 103.4x62x37 101.6x 50.8x 29 PCB: 175x 60x 27 ; Case: 195x 68.5x 33
45W—Class I EPS-45 120W—Class I or II EPS-120
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi. Model No. Output (Convection/10CFM) Tol. R&N Effi.
EPS-45-3.3 3.3V, 8A / 9A ±3% 80mV 80% EPS-120-12 12V, 7A / 10A ±2% 120mV 88.0%
EPS-45-5 5V, 8A / 9A ±2% 80mV 82%
EPS-45-7.5 7.5V, 5.4A / 5.6A ±2% 100mV 84% EPS-120-15 15V, 5.6A / 8A ±2% 120mV 88.5%
EPS-45-12 12V, 3.75A / 4.2A ±2% 120mV 87%
EPS-45-15 15V, 3A / 3.3A ±2% 150mV 88% EPS-120-24 24V, 3.5A / 5A ±1% 150mV 90.0%
EPS-45-24 24V, 1.9A / 2.1A ±1% 240mV 89%
EPS-45-36 36V, 1.25A / 1.4A ±1% 280mV 89% EPS-120-27 27V, 3.15A / 4.5A ±1% 150mV 90.0%
EPS-45-48 48V, 1A / 1.1A ±1% 300mV 90%
= blank, -C ; blank: PCB type, -C: Enclosed type EPS-120-48 48V, 1.75A / 2.5A ±1% 200mV 91.0%

65W—Class I EPS-65 75W—Class I ELP-75
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi. Model No. Output Tol. R&N Effi.
EPS-65-3.3 3.3V, 11A / 12A ±3% 80mV 80% ELP-75-3.3 3.3V, 15A ±3% 80mV 80%
EPS-65-5 5V, 11A / 12A ±2% 80mV 82% ELP-75-5 5V, 15A ±2% 80mV 82%
EPS-65-7.5 7.5V, 8A / 8.8A ±2% 100mV 84% ELP-75-12 12V, 6.25A ±2% 120mV 89%
EPS-65-12 12V, 5.42A / 6A ±2% 120mV 86% ELP-75-15 15V, 5A ±2% 150mV 90%
EPS-65-15 15V, 4.34A / 4.8A ±2% 150mV 87% ELP-75-24 24V, 3.15A ±1% 240mV 90%
EPS-65-24 24V, 2.71A / 3A ±1% 240mV 88% ELP-75-36 36V, 2.1A ±1% 280mV 90%
EPS-65-36 36V, 1.81A / 2A ±1% 280mV 89% ELP-75-48 48V, 1.6A ±1% 300mV 90%
EPS-65-48 48V, 1.36A / 1.5A ±1% 300mV 90%
= blank, -C ; blank: PCB type, -C: Enclosed type
= blank, -C ; blank: PCB type, -C: Enclosed type
48
   46   47   48   49   50   51   52   53   54   55   56