Page 50 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 50

Green Open Frame 15~65W Single Output



Features
• Universal AC input / Full range
• No load power consumption <0.1W(<0.3W for 15~35W)
• High efficiency up to 91%
• Compact size, 1U low profile
• Cooling by free air convection
• Protections: Short circuit / Overload / Over voltage
• Class I or Class II installations
EPS-15 EPS-25/35 EPS-45S/65S • LED indicator for power on (EPS-25/35/45S/65S)
(2.5"x1.8") (3"x2") (3"x2") • 3 years warranty

General Specification (Please refer to www.meanwell.com for detail spec.) (EPS-15)

Model No. EPS-15 EPS-25 EPS-35 EPS-45S EPS-65S
AC input voltage range 85~264VAC; 120~370VDC 80~264VAC
AC inrush current (max.) Cold start, 45A at 230VAC Cold start, 35A at 230VAC Cold start, 40A at 230VAC Cold start, 60A at 230VAC
DC adjustment range ±10% rated output voltage -5~+10% rated output voltage
Overload Range 115%~150% rated output power 115%~170% rated output power 115%~150% rated output power
protection Type Hiccup mode, auto-recovery
Over voltage protection 110%~135% shut down o/p voltage, re-power on to recover
Withstand voltage I/P-O/P: 3kVAC, I/P-FG:2kVAC, O/P-FG: 0.5kVAC
Working temperature -30~+70°C (refer to output derating curve)
Safety standards UL62368-1, TUV EN62368-1, EAC TP TC 004 approved; CCC GB4943.1 for EPS-15
EMC standards EN55032 class B, EN61000-3-2,3, EN61000-4-2,3,4,5,6,8,11, EAC TP TC 020 (GB9254, GB17625.1 for EPS-15)
Connection JST B3P/B2P-VH JST B3P/B4P-VH
Dimension (LxWxH)(mm) 63.5x45.7x24 76.2x50.8x24

15W—Class I EPS-15 Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi.
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi. EPS-35-12 12V, 0~3A / 3.3A ±1.0% 100mV 87%
EPS-15-3.3 3.3V, 0~3A / 3.3A ±2% 50mV 75% EPS-35-15 15V, 0~2.4A / 2.65A ±1.0% 100mV 88%
EPS-15-5 5V, 0~3A / 3.3A ±2% 50mV 78% EPS-35-24 24V, 0~1.5A / 1.65A ±1% 180mV 89%
EPS-15-7.5 7.5V, 0~2A / 2.2A ±2% 80mV 81% EPS-35-27 27V, 0~1.3A / 1.45A ±1% 180mV 89%
EPS-15-12 12V, 0~1.25A / 1.38A ±1% 80mV 82% EPS-35-36 36V, 0~1A / 1.1A ±1% 200mV 89%
EPS-15-15 15V, 0~1A / 1.1A ±1% 100mV 83% EPS-35-48 48V, 0~0.75A / 0.82A ±1% 240mV 90%
EPS-15-24 24V, 0~0.625A / 0.69A ±1% 150mV 83% 45W—Class II EPS-45S
EPS-15-27 27V, 0~0.56A / 0.615A ±1% 180mV 84% Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi.
EPS-15-36 36V, 0~0.42A / 0.46A ±1% 200mV 85%
EPS-15-48 48V, 0~0.313A / 0.344A ±1% 200mV 85% EPS-45S-3.3 3.3V, 0~8A / 8.8A ±2% 80mV 80%
EPS-45S-5 5V, 0~8A / 8.8A ±2% 80mV 83%
25W—Class I EPS-25 EPS-45S-7.5 7.5V, 0~5.4A / 5.95A ±2% 80mV 85%
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi. EPS-45S-12 12V, 0~3.8A / 4.18A ±2% 120mV 88%
EPS-25-3.3 3.3V, 0~5A / 5.5A ±2% 60mV 79% EPS-45S-15 15V, 0~3A / 3.3A ±2% 150mV 89%
EPS-25-5 5V, 0~5A / 5.5A ±2% 60mV 81% EPS-45S-24 24V, 0~1.9A / 2.1A ±1% 240mV 90%
EPS-25-7.5 7.5V, 0~3.4A / 3.74A ±2% 80mV 83% EPS-45S-48 48V, 0~0.94A / 1.03A ±1% 300mV 91%
EPS-25-12 12V, 0~2.1A / 2.34A ±1% 100mV 86%
EPS-25-15 15V, 0~1.7A / 1.87A ±1% 100mV 87% 65W—Class II EPS-65S
EPS-25-24 24V, 0~1.05A / 1.17A ±1% 180mV 88%
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi.
EPS-25-27 27V, 0~0.95A / 1.05A ±1% 180mV 89%
EPS-65S-3.3 3.3V, 0~10A / 11A ±2% 80mV 80%
EPS-25-36 36V, 0~0.7A / 0.78A ±1% 200mV 89%
EPS-25-48 48V, 0~0.53A / 0.59A ±1% 240mV 90% EPS-65S-5 5V, 0~10A / 11A ±2% 80mV 84%
EPS-65S-7.5 7.5V, 0~8A / 8.8A ±2% 80mV 85%
35W—Class I EPS-35
EPS-65S-12 12V, 0~5.42A / 5.96A ±2% 120mV 88%
Model No. Output (Rated / Peak 10 sec.) Tol. R&N Effi.
EPS-35-3.3 3.3V, 0~6A / 6.6A ±2.5% 60mV 80% EPS-65S-15 15V, 0~4.34A / 4.77A ±2% 150mV 89%
EPS-35-5 5V, 0~6A / 6.6A ±2.0% 70mV 82% EPS-65S-24 24V, 0~2.71A / 2.98A ±1% 240mV 90%
EPS-35-7.5 7.5V, 0~4.7A / 5.2A ±2.0% 80mV 84% EPS-65S-48 48V, 0~1.36A / 1.49A ±1% 300mV 91%

47
   45   46   47   48   49   50   51   52   53   54   55