Page 45 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 45

Open Frame 200~500W 1&4 Output Medical Grade




500W Single Output 200W Quad Output
• 5"x3" compact size • Extremely low leakage current • Universal AC input / Full range • Built-in remote sense function and
• 320W convection, 500W force air • P.G, P.F signal output and • Built-in active PFC function remote ON/OFF control
• Built-in active PFC function remote sense function • Medical safety approved (2xMOPP) • Free air convection for 140W,
• Medical safety approved (2xMOPP) • No load power consumption • Suitable for BF application with 200W with 25CFM forced air
• Suitable for BF application with <0.5W by PS-ON control appropriate system consideration • With P.G and P.F singal output
appropriate system consideration • 12V/0.5A fan supply • Extremely low leakage current • 3 years warranty
• Class I or Class II configuration • Standby 5V@1A • Protections:
Short circuit / Overload /
• Protections: • LED indicator for power on Over voltage / Over temperature
Short circuit / Overload / • 3 years warranty
Over voltage / Over temperature

UL/CUL/TUV/EAC/CB/CE pending






177.8x 107.2x 35.5 mm
(7"x 4.2")

RPS-500 RPS-500-x-C AC input voltage range .......... 90~264VAC
127x 76.2x 40 mm(5"x3")
AC inrush current .................. Cold start, 60A at 230VAC
Overload protection .............. 120%~160% Hiccup mode, auto-recovery
Over voltage protection ......... CH1: 115%~135% rated output voltage,
Shut down o/p voltage
Leakage current ................... <180μA
Withstand voltage ................. I/P-O/P: 4kVAC, I/P-FG:1.5kVAC,
RPS-500-x-TF RPS-500-x-SF O/P-FG: 1.5kVAC
Working temperature ............. -20~+70°C (refer to output derating curve)
AC input voltage range ..... 80~264VAC Safety standards .................. ANSI/AAMI ES60601-1, TUV EN60601-1,
IEC60601-1, EAC TP TC 004 approved;
Leakage current ............... <160μA
Design refer to UL62368-1, TUV EN62368-1
Withstand voltage ............. I/P-O/P: 4kVAC, I/P-FG: 2kVAC, EMC standards .................... EN55011/EN55032 class B, EN61000-3-2,3,
O/P-FG: 1.5kVAC EN61000-4-2,3,4,5,6,8,11, EN60601-1-2,
Working temperature ........ -30~+70°C (refer to output derating curve) EN61000-6-2
Connection .......................... 3P, 20P / 3.96mm pitch, JST B3P/VH,
Safety standards .............. ANSI/AAMI ES60601-1, TUV EN60601-1,
Molex 5566-20; 3P, 8Px2 / 3.96mm pitch.
IEC60601-1, EAC TP TC 004 JSTB3P / B8Px2-VH
EMC standards ................ EN55011, EN61000-3-2, 3, EN61204-3,
Model No. Output Tol. R&N Effi. Max.
EN61000-4,2,3,4,5,6,8,11, EN60601-1-2,
MPQ-200B 5V, 3.0~18A ±2% 80mV 78% 193W
EAC TP TC 020
12V, 0.7~8.4A ±8% 120mV
Model No. Output (Convection/25CFM) Tol. R&N Effi.
-5V, 0.0~2.4A ±5% 80mV
RPS-500-12□ 12V, 26.7A / 41.6A ±3% 120mV 91.5% -12V, 0.0~2.4A ±5% 80mV

RPS-500-15□ 15V, 21.3A / 33.3A ±3% 120mV 92% MPQ-200C 5V, 3.0~18A ±2% 80mV 78% 190W
15V, 0.5~6.0A ±6% 150mV
RPS-500-18□ 18V, 17.8A / 27.8A ±3% 150mV 93% -5V, 0.0~2.4A ±5% 80mV
-15V, 0.0~2.4A ±5% 80mV
RPS-500-24□ 24V, 13.4A / 20.8A ±2% 150mV 93%
MPQ-200D 5V, 3.0~18A ±2% 80mV 79% 195W
RPS-500-27□ 27V, 11.9A / 18.5A ±2% 200mV 93.5% 24V, 0.3~3.6A ±8% 180mV
12V, 0.0~2.4A ±5% 80mV
RPS-500-36□ 36V, 8.9A / 13.9A ±1% 200mV 94% -12V, 0.0~2.4A ±5% 80mV

RPS-500-48□ 48V, 6.7A / 10.4A ±1% 200mV 94% MPQ-200F 5V, 3.0~18A ±2% 80mV 81% 200W
24V, 0.3~3.3A ±8% 180mV
□= blank, -C, -TF, -SF:
blank: PCB type, -C: Enclosed type, -TF: Enclosed type with fan on the 15V, 0.0~2.4A ±5% 80mV
top, -SF: Enclosed type with fan on the side
-15V, 0.0~2.4A ±5% 80mV

42
   40   41   42   43   44   45   46   47   48   49   50