Page 46 MEAN WELL INDUSTRIAL POWER SUPPLY CATALOG
P. 46
Open Frame 5~65W Single, Dual and Triple Output
PS-05 PD-25 PD/PT-45 PD/PT-65 PT-4503 PT-6503
75x 40x 20 mm 107x 61x 28 mm 127x 76x 28 mm 127x 76x 42 mm 127x 76x 28 mm 127x 76x 42 mm
Features
• Universal AC input / Full range • Protections: Short circuit / Overload / Over temp. / Over voltage(PS-05/PD-25 only)
• Cooling by free air convection • 2 years warranty
General Specification (Please refer to www.meanwell.com for detail spec.) (expect for PS-05) (expect for PS-05)
Model No. PS-05 PD-25 PD/PT-45 PD/PT-65 PT-4503/6503
AC input voltage range 85~264VAC; 120~370VDC 90~264VAC; 120~370VDC
Leakage current (at 240VAC) Less than 0.5mA Less than 0.75mA Less than 1.0mA
AC inrush current (max.) Cold start, 30A at 230VAC Cold start, 36A at 230VAC Cold start, 30A at 230VAC Cold start, 40A at 230VAC
53~75W hiccup mode, 73~105W hiccup mode, 120%~160% hiccup
Overload protection >105% hiccup mode, auto-recovery
auto-recovery auto-recovery mode, auto-recovery
Over voltage protection 115%~150% 115%~135% CH1: 115%~135% rated output voltage
Withstand voltage I/P-O/P: 3kVAC, I/P-FG:1.5kVAC I/P-O/P: 3kVAC, I/P-FG:2kVAC I/P-O/P: 3kVAC, I/P-FG:1.5kVAC
Safety standards EAC TP TC 004 UL62368-1, TUV EN62368-1, EAC TP TC 004 approved
EN55032 class B, EN55032 class B, EN55032 class B, EN55032 class B,
EMC standards EN61000-3-2,3, EAC TP TC 020 EN61000-3-2,3, EAC TP TC 020 EN61000-3-2,3, EAC TP TC 020, EN61000-3-2,
EAC TP TC 020,
EN61000-4-2,3,4,5,6,8,11 EN61000-4-2,3,4,5 EN61000-4-2,3,4,5,6,8,11
EN61000-4-2,3,4,6,11
3P/ 5mm, 2P, 6P/ 3.96mm pitch, 2P, 6P/ 3.96mm pitch, 2P, 8P/ 3.96mm pitch,
Connection 2P/ 3.96mm pitch, 3P, 4P/ 3.96mm pitch, Molex 5277-02 / Molex P/N: Molex: 5277-02,
Molex 5285-03,5273-02 Molex P/N: 41791-03, 04 5273-06 5277-02, 5273-06 5273-08
5W PS-05 45W PT-45
Model No. Output Tol. R&N Effi. Model No. Output Tol. R&N Effi. Max.
PS-05-5 5V, 0~1.0A ±2% 100mV 70% PT-45A 5V, 0.4~5.0A ±4% 50mV 75% 41W
PS-05-12 12V, 0~0.45A ±2% 120mV 75% 12V, 0.2~2.5A ±7% 120mV
PS-05-15 15V, 0~0.35A ±2% 120mV 75%
PS-05-24 24V, 0~0.22A ±2% 200mV 76% -5V, 0.0~0.5A ±5% 50mV
5V, 0.4~5.0A
50mV
PS-05-48 48V, 0~0.11A ±1% 200mV 76% PT-45B 12V, 0.2~2.5A ±4% 120mV 75% 43W
±7%
25W PD-25 -12V, 0.0~0.5A ±5% 100mV
PT-45C 5V, 0.4~5.0A ±4% 50mV 75% 44W
Model No. Output Tol. R&N Effi. Max. 15V, 0.2~2.3A ±7% 120mV
PD-25A 5V, 0.2~2.5A ±2% 50mV 71% 25W -15V, 0.0~0.5A ±5% 100mV
12V, 0.1~1.5A ±6% 150mV 65W PT-65
PD-25B 5V, 0.2~2.0A ±2% 50mV 77% 25W
24V, 0.1~1.0A ±6% 200mV Model No. Output Tol. R&N Effi. Max.
PD-2505 5V, 0.1~3.0A ±6% 50mV 73% 25W PT-65A 5V, 0.4~7.0A ±4% 50mV 76% 60W
-5V, 0.1~2.5A ±6% 50mV 12V, 0.2~3.2A ±7% 120mV
-5V, 0.0~0.7A
±5%
50mV
PD-2512 12V, 0.1~1.2A ±4% 50mV 74% 24W PT-65B 5V, 0.4~7.0A ±4% 50mV 77% 64W
-12V, 0.1~1.2A ±4% 50mV 12V, 0.2~3.2A ±7% 120mV
PD-2515 15V, 0.1~1.0A ±4% 50mV 75% 24W -12V, 0.0~0.7A ±5% 100mV
-15V, 0.1~1.0A ±4% 50mV PT-65C 5V, 0.4~7.0A ±4% 50mV 77% 65W
PD-2503 3.3V, 0.2~5.0A ±2% 50mV 72% 25W 15V, 0.2~2.6A ±7% 120mV
5V, 0.1~4.0A +5%,-8% 50mV -15V, 0.0~0.7A ±5% 100mV
PT-65D 5V, 0.5~5.0A ±4% 50mV 79% 68W
45W PD-45 12V, 0.2~4.0A ±6% 100mV
24V, 0.2~1.3A
200mV
±6%
Model No. Output Tol. R&N Effi. Max. 45W PT-4503
PD-45A 5V, 0.4~5.0A ±4% 50mV 77% 40W
12V, 0.2~2.5A ±7% 120mV Model No. Output Tol. R&N Effi. Max.
PD-45B 5V, 0.4~5.0A ±4% 50mV 78% 45W PT-4503 3.3V, 0.0~5.0A ±2% 50mV 72% 45W
24V, 0.2~1.8A ±7% 120mV 5V, 0.2~7.0A +4%,-2% 50mV
65W PD-65 12V, 0.0~1.2A ±8% 100mV
Model No. Output Tol. R&N Effi. Max. 65W PT-6503
PD-65A 5V, 0.4~7.0A ±4% 50mV 78% 61W Model No. Output Tol. R&N Effi. Max.
12V, 0.2~3.2A ±7% 120mV PT-6503 3.3V, 0.0~7.0A ±3% 50mV 72% 62W
PD-65B 5V, 0.4~6.0A ±4% 50mV 81% 66W 5V, 0.2~10A +4%,-2% 50mV
24V, 0.2~2.6A ±7% 150mV 12V, 0.0~1.2A ±8% 100mV
43

